The TPS3813-Q1 supervisory circuits provide circuit initialization and timing supervision, primarily for DSPs and processor-based systems.
During power on, the
RESET pin is asserted when the supply voltage (VDD) becomes higher than 1.1 V. Thereafter, the supervisory circuit monitors VDD and keeps the
RESET pin active as long as VDD remains below the threshold voltage (VIT).
An internal timer delays the return of the output to the inactive (high) state to ensure proper system reset. The delay time, td = 25 ms typical, begins after VDD has risen above the threshold voltage (VIT). When the supply voltage drops below the threshold voltage (VIT), the output becomes active (low) again. No external components are required. All the devices of this family have a fixed-sense threshold voltage (VIT) set by an internal voltage divider.
For safety-critical applications, the TPS3813-Q1 family of device s incorporate a window-watchdog with programmable delay
and window ratio. The upper limit of the watchdog time-out can be set by either
connecting the WDT pin to GND or VDD, or by using an external capacitor.
The lower limit, and thus the window ratio, is set by connecting the WDR pin to GND
or VDD. The RESET pin
will assert a reset to the microcontroller if the watchdog is incorrectly
serviced.
The product spectrum is designed for supply voltages of 2.5 V, 3 V, 3.3 V, and 5 V. The device s are available in a 6-pin SOT-23 package. The device s are characterized for operation over a temperature range of –40°C to 125°C.
The TPS3813-Q1 supervisory circuits provide circuit initialization and timing supervision, primarily for DSPs and processor-based systems.
During power on, the
RESET pin is asserted when the supply voltage (VDD) becomes higher than 1.1 V. Thereafter, the supervisory circuit monitors VDD and keeps the
RESET pin active as long as VDD remains below the threshold voltage (VIT).
An internal timer delays the return of the output to the inactive (high) state to ensure proper system reset. The delay time, td = 25 ms typical, begins after VDD has risen above the threshold voltage (VIT). When the supply voltage drops below the threshold voltage (VIT), the output becomes active (low) again. No external components are required. All the devices of this family have a fixed-sense threshold voltage (VIT) set by an internal voltage divider.
For safety-critical applications, the TPS3813-Q1 family of device s incorporate a window-watchdog with programmable delay
and window ratio. The upper limit of the watchdog time-out can be set by either
connecting the WDT pin to GND or VDD, or by using an external capacitor.
The lower limit, and thus the window ratio, is set by connecting the WDR pin to GND
or VDD. The RESET pin
will assert a reset to the microcontroller if the watchdog is incorrectly
serviced.
The product spectrum is designed for supply voltages of 2.5 V, 3 V, 3.3 V, and 5 V. The device s are available in a 6-pin SOT-23 package. The device s are characterized for operation over a temperature range of –40°C to 125°C.