Home Power management Supervisor & reset ICs Supply-voltage supervisors

TPS3847

ACTIVE

380-nA voltage monitor for 12-V rails

Product details

Rating Catalog Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 8.5, 10.8 Features Manual reset capable, Reset time delay, Undervoltage monitor only, Wide input voltage Reset threshold accuracy (%) 2.5 Iq (typ) (mA) 0.00038 Output driver type/reset output Active-low, Push-Pull Time delay (ms) 5 Watchdog timer WDI (s) None Supply voltage (min) (V) 4.5 Supply voltage (max) (V) 18 Operating temperature range (°C) -40 to 105
Rating Catalog Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 8.5, 10.8 Features Manual reset capable, Reset time delay, Undervoltage monitor only, Wide input voltage Reset threshold accuracy (%) 2.5 Iq (typ) (mA) 0.00038 Output driver type/reset output Active-low, Push-Pull Time delay (ms) 5 Watchdog timer WDI (s) None Supply voltage (min) (V) 4.5 Supply voltage (max) (V) 18 Operating temperature range (°C) -40 to 105
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Ultralow Supply Current: 380 nA
  • Wide Supply Voltage Range: 4.5 V to 18 V
  • High Threshold Accuracy: ±2.5%
  • Internal Hysteresis
  • Push-Pull Output
  • 20-ms (max) Delay Timing
  • Factory-Trimmed, Fixed-Voltage Thresholds
  • Specified Operating Temperature Range:
    –40°C to +85°C
  • Operational from –40°C to +105°C
  • Package: 5-Pin SOT
  • Ultralow Supply Current: 380 nA
  • Wide Supply Voltage Range: 4.5 V to 18 V
  • High Threshold Accuracy: ±2.5%
  • Internal Hysteresis
  • Push-Pull Output
  • 20-ms (max) Delay Timing
  • Factory-Trimmed, Fixed-Voltage Thresholds
  • Specified Operating Temperature Range:
    –40°C to +85°C
  • Operational from –40°C to +105°C
  • Package: 5-Pin SOT

The TPS3847 family consists of wide operating voltage, ultralow-current devices that monitor the voltage at the supply pin. The device asserts an active-low reset signal whenever the VCC supply voltage drops below the factory-trimmed reset threshold voltage. The reset output remains asserted for 20 ms (max) after the VCC voltage rises above the threshold voltage.

The ultralow current consumption of 380 nA combined with 18-V capability makes the TPS3847 ideal for use in low-power and portable applications.

The TPS3847 features precision, factory-trimmed threshold voltages and extremely low-power operation. The TPS3847 is available in an industry-standard, 5-pin, SOT package.

The TPS3847 family consists of wide operating voltage, ultralow-current devices that monitor the voltage at the supply pin. The device asserts an active-low reset signal whenever the VCC supply voltage drops below the factory-trimmed reset threshold voltage. The reset output remains asserted for 20 ms (max) after the VCC voltage rises above the threshold voltage.

The ultralow current consumption of 380 nA combined with 18-V capability makes the TPS3847 ideal for use in low-power and portable applications.

The TPS3847 features precision, factory-trimmed threshold voltages and extremely low-power operation. The TPS3847 is available in an industry-standard, 5-pin, SOT package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS3840 ACTIVE Nanopower high-input voltage supervisor with manual reset and programmable-reset time delay TPS3840 offers programmable time delay for lower threshold voltage options (1.6 V to 4.9 V).

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet TPS3847 18-V, 380-nA Voltage Monitor datasheet (Rev. A) PDF | HTML 04 Mar 2015
Selection guide Voltage Supervisors (Reset ICs) Quick Reference Guide (Rev. H) 28 Feb 2020
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 28 Jun 2019
Technical article How to implement voltage monitoring PDF | HTML 22 Jul 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS3847085EVM-577 — TPS3847 380nA voltage monitor for 12V rails evaluation module

The TPS3847085EVM-577 is a fully assembled and tested Evaluation Module (EVM) for evaluating the TPS3847085 supervisor. The EVM circuit is configured to be a reference design for engineering applications. Connectors and test points are provided for convenience.

User guide: PDF
Not available on TI.com
Simulation model

TPS3847085 PSpice Transient Model

SLVMAC9.ZIP (45 KB) - PSpice Model
Simulation model

TPS3847085 Unencrypted PSpice Transient Model

SBVM577.ZIP (2 KB) - PSpice Model
Simulation model

TPS3847108 PSpice Transient Model

SLUM450.ZIP (38 KB) - PSpice Model
Simulation model

TPS3847108 Unencrypted PSpice Transient Model

SBVM576.ZIP (2 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos