Home Power management Supervisor & reset ICs Reset & watchdog ICs

TPS3899-Q1

ACTIVE

Product details

Rating Automotive Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 0.505, 1.6, 3, 3.1, adjustable Features Detection time delay, Push-button, Reset time delay, Separate VDD & sense Reset threshold accuracy (%) 2 Iq (typ) (mA) 0.000125 Output driver type/reset output Active-high, Active-low, Open-drain, Push-Pull Time delay (ms) 0.03, 0.05, 0.08, 0.3, 6.2, 30, 40, 300, 400, 619 Watchdog timer WDI (s) None TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125
Rating Automotive Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 0.505, 1.6, 3, 3.1, adjustable Features Detection time delay, Push-button, Reset time delay, Separate VDD & sense Reset threshold accuracy (%) 2 Iq (typ) (mA) 0.000125 Output driver type/reset output Active-high, Active-low, Open-drain, Push-Pull Time delay (ms) 0.03, 0.05, 0.08, 0.3, 6.2, 30, 40, 300, 400, 619 Watchdog timer WDI (s) None TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125
WSON (DSE) 6 2.25 mm² (1.5 mm × 1.5 mm)

Qualified for automotive applications:

  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C7B

Designed for high performance:

  • Nano quiescent current: 125nA (typical)
  • High threshold accuracy: ±0.5% (typical)
  • Built-in precision hysteresis (VHYS): 5% (typical)

Designed for a wide range of applications:

  • Operating voltage range:
    • 0.85V to 6V (DL and PL outputs)
    • 1V to 6V (PH output)
  • Adjustable threshold voltage: 0.505V (typical)
  • Precision voltage and push-button monitor
  • Programmable sense and reset delay
  • Fixed (VIT-) voltage: 0.8V to 5.4V in 0.1V steps

Multiple output topologies / Package type:

  • TPS3899DL-Q1: open-drain, active-low (RESET)
  • TPS3899PL-Q1: push-pull, active-low (RESET)
  • TPS3899PH-Q1: push-pull, active-high (RESET)
  • Package: 1.5mm × 1.5mm WSON (DSE)

Qualified for automotive applications:

  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C7B

Designed for high performance:

  • Nano quiescent current: 125nA (typical)
  • High threshold accuracy: ±0.5% (typical)
  • Built-in precision hysteresis (VHYS): 5% (typical)

Designed for a wide range of applications:

  • Operating voltage range:
    • 0.85V to 6V (DL and PL outputs)
    • 1V to 6V (PH output)
  • Adjustable threshold voltage: 0.505V (typical)
  • Precision voltage and push-button monitor
  • Programmable sense and reset delay
  • Fixed (VIT-) voltage: 0.8V to 5.4V in 0.1V steps

Multiple output topologies / Package type:

  • TPS3899DL-Q1: open-drain, active-low (RESET)
  • TPS3899PL-Q1: push-pull, active-low (RESET)
  • TPS3899PH-Q1: push-pull, active-high (RESET)
  • Package: 1.5mm × 1.5mm WSON (DSE)

The separate VDD and SENSE pins allow for the redundancy sought by high-reliability systems. SENSE is decoupled from VDD and can monitor rail voltages other than VDD. Optional use of external resistors are supported by the high impedance input of the SENSE pin. Both CTS and CTR provide delay adjustability on the rising and falling edges of the RESET signals. CTS also functions as a debouncer by ignoring voltage glitches on the monitored voltage rails and operates as a "manual reset" that can be used to force a system reset.

The precision performance, best in-class features in a compact form factor, makes the TPS3899-Q1 an ideal solution for wide ranging automotive and battery-powered / low-power applications. The device is fully specified over a temperature range of –40°C to +125°C (TA).

The separate VDD and SENSE pins allow for the redundancy sought by high-reliability systems. SENSE is decoupled from VDD and can monitor rail voltages other than VDD. Optional use of external resistors are supported by the high impedance input of the SENSE pin. Both CTS and CTR provide delay adjustability on the rising and falling edges of the RESET signals. CTS also functions as a debouncer by ignoring voltage glitches on the monitored voltage rails and operates as a "manual reset" that can be used to force a system reset.

The precision performance, best in-class features in a compact form factor, makes the TPS3899-Q1 an ideal solution for wide ranging automotive and battery-powered / low-power applications. The device is fully specified over a temperature range of –40°C to +125°C (TA).

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TPS3899-Q1 Nano-Power, Precision Voltage Supervisor, Push-Button Monitor with Programmable Sense and Reset Delay datasheet (Rev. B) PDF | HTML Jan 11, 2024
Functional safety information TPS3899-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA PDF | HTML Aug 16, 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS3899EVM — TPS3899 evaluation module for nanopower supervisor with programmable sense and reset delay

The TPS3899 evaluation module (EVM) is a platform for evaluating the TPS3899 product, which is a 6-pin voltage supervisor and reset IC. TPS3899 offers operation up to 6 V, while maintaining a low quiescent current of 1.2 µA (max) in addition to 2% maximum accuracy.

TPS3899EVM supports all device (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
WSON (DSE) 6 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos