Product type
DDR
Vin (min) (V)
3
Vin (max) (V)
28
Vout (min) (V)
0.75
Vout (max) (V)
3
Features
Complete Solution, Shutdown Pin for S3
Rating
HiRel Enhanced Product
Operating temperature range (°C)
-55 to 125
Iq (typ) (mA)
0.8
DDR memory type
DDR, DDR2, DDR3, DDR3L, DDR4, LPDDR2, LPDDR3
Product type
DDR
Vin (min) (V)
3
Vin (max) (V)
28
Vout (min) (V)
0.75
Vout (max) (V)
3
Features
Complete Solution, Shutdown Pin for S3
Rating
HiRel Enhanced Product
Operating temperature range (°C)
-55 to 125
Iq (typ) (mA)
0.8
DDR memory type
DDR, DDR2, DDR3, DDR3L, DDR4, LPDDR2, LPDDR3