Home Power management Multi-channel ICs (PMICs)

TPS53317

ACTIVE

Low Input Voltage, 6A Synchronous Step-Down SWIFT™ Converter for DDR Memory Termination

Product details

Product type DDR Vin (min) (V) 1 Vin (max) (V) 6 Vout (min) (V) -0.3 Vout (max) (V) 3.6 Features Complete Solution Rating Catalog Operating temperature range (°C) -40 to 85 Iq (typ) (mA) 0.32 DDR memory type DDR, DDR2, DDR3, DDR3L, DDR4, LPDDR2, LPDDR3
Product type DDR Vin (min) (V) 1 Vin (max) (V) 6 Vout (min) (V) -0.3 Vout (max) (V) 3.6 Features Complete Solution Rating Catalog Operating temperature range (°C) -40 to 85 Iq (typ) (mA) 0.32 DDR memory type DDR, DDR2, DDR3, DDR3L, DDR4, LPDDR2, LPDDR3
VQFN (RGB) 20 14 mm² 4 x 3.5
  • TI proprietary Integrated MOSFET and Packaging Technology
  • Supports DDR Memory Termination with up to 6-A Continuous Output Source or Sink Current
  • External Tracking
  • Minimum External Components Count
  • to 6-V Conversion Voltage
  • D-CAP+ Mode Architecture
  • Supports All MLCC Output Capacitors and SP/POSCAP
  • Selectable SKIP Mode or Forced CCM
  • Optimized Efficiency at Light and Heavy Loads
  • Selectable 600-kHz or 1-MHz Switching Frequency
  • Selectable Overcurrent Limit (OCL)
  • Overvoltage, Over-Temperature and Hiccup Undervoltage Protection
  • Adjustable Output Voltage from to 2 V
  • 3.5 mm × 4 mm, 20-Pin VQFN Package
  • TI proprietary Integrated MOSFET and Packaging Technology
  • Supports DDR Memory Termination with up to 6-A Continuous Output Source or Sink Current
  • External Tracking
  • Minimum External Components Count
  • to 6-V Conversion Voltage
  • D-CAP+ Mode Architecture
  • Supports All MLCC Output Capacitors and SP/POSCAP
  • Selectable SKIP Mode or Forced CCM
  • Optimized Efficiency at Light and Heavy Loads
  • Selectable 600-kHz or 1-MHz Switching Frequency
  • Selectable Overcurrent Limit (OCL)
  • Overvoltage, Over-Temperature and Hiccup Undervoltage Protection
  • Adjustable Output Voltage from to 2 V
  • 3.5 mm × 4 mm, 20-Pin VQFN Package

The device is a FET-integrated synchronous buck regulator designed mainly for DDR termination. It can provide a regulated output at ½ VDDQ with bothsink and source capability. The device employs D-CAP+ mode operation that provides ease of use, low external componentcount and fast transient response. The device can also be used for other point-of-load (POL)regulation applications requiring up to 6 A. In addition, the device supports full, 6-A, outputsinking current capability with tight voltage regulation.

The device features two switching frequency settings (600 kHz and 1 MHz), integrateddroop support, external tracking capability, pre-bias startup, output soft discharge, integratedbootstrap switch, power good function, V5IN pin UVLO protection, and supports both ceramic andSP/POSCAP capacitors. It supports input voltages up to 6.0 V, and output voltages adjustable from to 2.0 V.

The device is available in the 3.5 mm × 4 mm, 20-pin, VQFNpackage (Green RoHs compliant and Pb free) with TI proprietary Integrated MOSFET and packaging technology and is specified from –40°C to 85°C.

For all available packages, see the orderable addendum at the end of the data sheet.

The device is a FET-integrated synchronous buck regulator designed mainly for DDR termination. It can provide a regulated output at ½ VDDQ with bothsink and source capability. The device employs D-CAP+ mode operation that provides ease of use, low external componentcount and fast transient response. The device can also be used for other point-of-load (POL)regulation applications requiring up to 6 A. In addition, the device supports full, 6-A, outputsinking current capability with tight voltage regulation.

The device features two switching frequency settings (600 kHz and 1 MHz), integrateddroop support, external tracking capability, pre-bias startup, output soft discharge, integratedbootstrap switch, power good function, V5IN pin UVLO protection, and supports both ceramic andSP/POSCAP capacitors. It supports input voltages up to 6.0 V, and output voltages adjustable from to 2.0 V.

The device is available in the 3.5 mm × 4 mm, 20-pin, VQFNpackage (Green RoHs compliant and Pb free) with TI proprietary Integrated MOSFET and packaging technology and is specified from –40°C to 85°C.

For all available packages, see the orderable addendum at the end of the data sheet.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TPS53317 6-A Output, D-CAP+ Mode, Synchronous Step-Down, Integrated-FET Converter for DDR Memory Termination datasheet (Rev. D) PDF | HTML 10 Jul 2015
Selection guide SWIFT DC/DC Converters Selector Guide (Rev. G) 06 Feb 2019
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
EVM User's guide Using the TPS53317EVM-750 D-CAP+™ Mode Synchronous Step-Down Integrated FETs Con 06 Sep 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPS53317 IBIS Model

SLUM347.ZIP (10 KB) - IBIS Model
Simulation model

TPS53317 PSpice Transient Model

SLUM370.ZIP (64 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
VQFN (RGB) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos