Home Power management Multi-channel ICs (PMICs)

TPS65000-Q1

ACTIVE

Product details

Processor supplier Generic Processor name Generic Product type Camera sensor Regulated outputs (#) 3 Step-down DC/DC converter 1 Step-up DC/DC converter 0 LDO 2 Vin (min) (V) 2.3 Vin (max) (V) 6 Vout (min) (V) 0.6 Vout (max) (V) 6 Iout (max) (A) 0.6 Configurability Factory programmable, Hardware configurable Features Enable pin, Power good, Spread-Spectrum Clock (SSC) Generation Rating Automotive Operating temperature range (°C) -40 to 105 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Iq (typ) (mA) 0.073 Switching frequency (max) (kHz) 2847 Shutdown current (ISD) (typ) (µA) 0.16 Switching frequency (typ) (kHz) 2250
Processor supplier Generic Processor name Generic Product type Camera sensor Regulated outputs (#) 3 Step-down DC/DC converter 1 Step-up DC/DC converter 0 LDO 2 Vin (min) (V) 2.3 Vin (max) (V) 6 Vout (min) (V) 0.6 Vout (max) (V) 6 Iout (max) (A) 0.6 Configurability Factory programmable, Hardware configurable Features Enable pin, Power good, Spread-Spectrum Clock (SSC) Generation Rating Automotive Operating temperature range (°C) -40 to 105 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Iq (typ) (mA) 0.073 Switching frequency (max) (kHz) 2847 Shutdown current (ISD) (typ) (µA) 0.16 Switching frequency (typ) (kHz) 2250
WQFN (RTE) 16 9 mm² (3 mm × 3 mm)
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 2:
      –40°C to +105°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C4B
  • Step-Down Converters:
    • VIN Range From 2.3 V to 6 V
    • Spread-Spectrum Clock (SSC) Generation for Reduced EMI
    • 2.25-MHz Fixed-Frequency Operation
    • 600-mA Output Current
  • LDOs:
    • VIN Range From 1.6 V to 6 V
    • Adjustable Output Voltage
    • Up to 300-mA Output Current
    • Separate Power Inputs and Enables
  • 3-mm × 3-mm 16-Pin WQFN
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 2:
      –40°C to +105°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C4B
  • Step-Down Converters:
    • VIN Range From 2.3 V to 6 V
    • Spread-Spectrum Clock (SSC) Generation for Reduced EMI
    • 2.25-MHz Fixed-Frequency Operation
    • 600-mA Output Current
  • LDOs:
    • VIN Range From 1.6 V to 6 V
    • Adjustable Output Voltage
    • Up to 300-mA Output Current
    • Separate Power Inputs and Enables
  • 3-mm × 3-mm 16-Pin WQFN

The TPS65000-Q1 device is a single-chip power-management IC for automotive applications. This device combines a single step-down converter with two low-dropout regulators. The step-down converter enters a low-power mode at light load for maximum efficiency across the widest possible range of load currents. For low-noise applications, the device can be forced into fixed-frequency PWM using the MODE pin. The step-down converter allows the use of a small inductor and capacitors to achieve a small solution size. A power-good status output can be used for sequencing. The LDOs can supply 300 mA, and can operate with an input voltage range from 1.6 V tp 6 V, thus allowing them to be supplied from the step-down converter. The step-down converter and the LDOs have separate voltage inputs and enables, thus allowing for design and sequencing flexibility.

The TPS65000-Q1 is available in a 16-pin leadless package (3-mm × 3-mm WQFN).

The TPS65000-Q1 device is a single-chip power-management IC for automotive applications. This device combines a single step-down converter with two low-dropout regulators. The step-down converter enters a low-power mode at light load for maximum efficiency across the widest possible range of load currents. For low-noise applications, the device can be forced into fixed-frequency PWM using the MODE pin. The step-down converter allows the use of a small inductor and capacitors to achieve a small solution size. A power-good status output can be used for sequencing. The LDOs can supply 300 mA, and can operate with an input voltage range from 1.6 V tp 6 V, thus allowing them to be supplied from the step-down converter. The step-down converter and the LDOs have separate voltage inputs and enables, thus allowing for design and sequencing flexibility.

The TPS65000-Q1 is available in a 16-pin leadless package (3-mm × 3-mm WQFN).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
TPS650330-Q1 ACTIVE Automotive 18V 1.5A PMIC with three buck converters and one LDO regulator for camera modules Optimzed for wider voltage (18.3 V) operation

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TPS65000-Q1 2.25-MHz Step-Down Converter With Dual LDOs datasheet (Rev. C) PDF | HTML May 11, 2017
White paper Power Management IC (PMIC) Guide for Automotive (Rev. A) Oct 29, 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS65000EVM-469 — TPS65000EVM-469 Power Management IC for Portable Device Applications Evaluation Module

The TPS65000EVM-469 facilitates evalvation of the TPS65000 power management IC for portable device applications. The TPS65000 contains one DC/DC switcher, 2 low-dropout (LDO) regulators, and a Spread Spectrum Clock (SSC) to supress EMI noise. It is powered from a 2V to 6V source.

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Reference design

TIDA-01491 — Automotive Camera PMIC Power Supply Reference Design with Power Over Coax Filter

This reference design incorporates a power-over-coax (POC) filter network, mid-Vin synchronous step-down DC/DC converter and low-Vin power management IC (PMIC) to demonstrate typical automotive camera power within an 18 mm x 18 mm footprint. The design accepts both data and power from a (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WQFN (RTE) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos