TPS650362-Q1
Automotive 35V PMIC with three buck converters and one LDO regulator for camera modules up to ASIL-B
TPS650362-Q1
- Qualified for automotive applications
- AEC-Q100 qualified with following results:
- Device operates from 4V to 35V input supply
- Device temperature grade 1: -40°C to +125°C
- Functional Safety -compliant
- Developed for functional safety applications
- Documentation available to aid ISO26262 and IEC61508 system design
- Systematic integrity up to ASIL-D
- Systematic integrity up to SIL-3
- Hardware integrity up to ASIL-B
- Hardware integrity up to SIL-2
- Under/overvoltage monitors with Built-In Self-Test
- Watchdog (trigger or Q&A), Error Signal Monitor
- Temperature warning and thermal shutdown
- Wide-VIN step-down converter BUCK1
- VIN range from 4V to 35V
- VOUT range from 3V to 5.5V
- Output current up to 2000mA
- 2.2MHz switching frequency
- Two Low-VIN step-down converters BUCK2, BUCK3:
- VIN range from 3.0V to 5.5V
- VOUT range from 0.6V to 3.4V
- Output current up to 2700mA peak
- 2.2MHz or 4.4MHz switching frequency
- One low dropout (LDO) regulator:
- VIN range from 3.0V to 5.5V
- VOUT range from 1.8V to 3.4V
- Up to 300mA output current
- Low noise and high PSRR
- 3.5mm × 3.5mm 24-pin VQFN with wettable flanks
The TPS65036x-Q1 device is a highly integrated power management IC for automotive camera and radar modules and MCU power. This device combines three step-down converters and one low-dropout (LDO) regulator. The BUCK1 step-down converter has an input voltage range up to 35V. All converters can operate in a forced fixed-frequency PWM mode or an AutoPFM mode and support optional spread-spectrum modulation (SSM) for EMI reduction. The LDO can supply 300mA and operate with an input voltage range from 3V to 5.5V. The TPS65036x-Q1 support low power mode with control from pin or I2C.
The TPS65036x-Q1 is available in a 24-pin VQFN package (3.5mm × 3.5mm).
The specific orderable part numbers supported are as follows:
TPS65036xyyRAYRQ1where:
Request more information
The full data sheet and additional documents are available. Request now
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | TPS65036x-Q1 Automotive Camera, Radar and MCU PMIC datasheet (Rev. A) | PDF | HTML | 05 Dec 2024 |
| Application note | Functional Safety Concept in On-Board Charger System | PDF | HTML | 07 Jan 2026 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS650360EVM — TPS650360 evaluation module
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| VQFN-HR (RAY) | 24 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.