Home Power management Multi-channel ICs (PMICs)

TPS65090

ACTIVE

Product details

Product type Processor and FPGA Regulated outputs (#) 5 Step-down DC/DC converter 3 Step-up DC/DC converter 0 LDO 2 Vin (min) (V) 6 Vin (max) (V) 17 Vout (min) (V) 1 Vout (max) (V) 5 Iout (max) (A) 5 Configurability Factory programmable, Software configurable Features Comm control, Power good Rating Catalog Operating temperature range (°C) -40 to 85 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Switching frequency (max) (kHz) 1840 Shutdown current (ISD) (typ) (µA) 1 Switching frequency (typ) (kHz) 1600
Product type Processor and FPGA Regulated outputs (#) 5 Step-down DC/DC converter 3 Step-up DC/DC converter 0 LDO 2 Vin (min) (V) 6 Vin (max) (V) 17 Vout (min) (V) 1 Vout (max) (V) 5 Iout (max) (A) 5 Configurability Factory programmable, Software configurable Features Comm control, Power good Rating Catalog Operating temperature range (°C) -40 to 85 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Switching frequency (max) (kHz) 1840 Shutdown current (ISD) (typ) (µA) 1 Switching frequency (typ) (kHz) 1600
VQFN-MR (RVN) 100 See data sheet
  • Wide Input Voltage Charger and Power Path
    Management:
    • VIN Range From 6 V to 17 V
    • Up to 4-A Output Current on the Power Path
    • Switched-Mode Charger; up to 4-A Maximum
      Charge Current
    • JEITA Compliant Charging Control
    • Thermal Regulation, Safety Timers
    • 2 Temperature Sense Inputs
  • 3 Step-Down Converters:
    • High Efficiency Over a Wide Output Current
      Range
    • VIN Range From 6 V to 17 V
    • 2 Fixed Output Voltages (5 V and 3.3 V)
      • Up to 5 A of Continuous Output Current
    • 1 Adjustable Output Voltage (From 1 V to 5 V)
      • Up to 4 A of Continuous Output Current
    • Output Voltage Accuracy ±1%
    • Typical 30-µA Quiescent Current Per
      Converter
  • 2 Always-On LDOs:
    • 2 Fixed Output Voltages (5 V and 3.3 V)
    • Output Voltage Accuracy ±1%
    • Typical 10-µA Quiescent Current per LDO
  • 7 Current-Limited Load Switches:
    • One System Voltage Switch With 1-A Current
      Limit
    • One 5-V Switch With 200-mA Current Limit,
      Reverse-Voltage Protected
    • One 3.3-V Switch With 3-A Current Limit
    • Four 3.3-V Switches With 1-A Current Limit
    • All Switches Controlled by I2C Interface
  • I2C Interface
    • Standard-Mode (100 kHz) Supported
    • Fast-Mode (400 kHz) Supported
    • Fast-Mode Plus (1000 kHz) Supported
    • High-Speed (3.4 MHz) Supported
  • 16-Channel, 10-Bit Analog-to-Digital Converter
    (ADC)
  • Available in a 9-mm × 9-mm, VQFN-100 Package
  • Wide Input Voltage Charger and Power Path
    Management:
    • VIN Range From 6 V to 17 V
    • Up to 4-A Output Current on the Power Path
    • Switched-Mode Charger; up to 4-A Maximum
      Charge Current
    • JEITA Compliant Charging Control
    • Thermal Regulation, Safety Timers
    • 2 Temperature Sense Inputs
  • 3 Step-Down Converters:
    • High Efficiency Over a Wide Output Current
      Range
    • VIN Range From 6 V to 17 V
    • 2 Fixed Output Voltages (5 V and 3.3 V)
      • Up to 5 A of Continuous Output Current
    • 1 Adjustable Output Voltage (From 1 V to 5 V)
      • Up to 4 A of Continuous Output Current
    • Output Voltage Accuracy ±1%
    • Typical 30-µA Quiescent Current Per
      Converter
  • 2 Always-On LDOs:
    • 2 Fixed Output Voltages (5 V and 3.3 V)
    • Output Voltage Accuracy ±1%
    • Typical 10-µA Quiescent Current per LDO
  • 7 Current-Limited Load Switches:
    • One System Voltage Switch With 1-A Current
      Limit
    • One 5-V Switch With 200-mA Current Limit,
      Reverse-Voltage Protected
    • One 3.3-V Switch With 3-A Current Limit
    • Four 3.3-V Switches With 1-A Current Limit
    • All Switches Controlled by I2C Interface
  • I2C Interface
    • Standard-Mode (100 kHz) Supported
    • Fast-Mode (400 kHz) Supported
    • Fast-Mode Plus (1000 kHz) Supported
    • High-Speed (3.4 MHz) Supported
  • 16-Channel, 10-Bit Analog-to-Digital Converter
    (ADC)
  • Available in a 9-mm × 9-mm, VQFN-100 Package

The TPS65090A device is a single-chip power management IC for portable applications consisting of a battery charger with power path management for a dual or triple Li-Ion or Li-Polymer cell battery pack. The charger can be directly connected to an external wall adapter. Three highly efficient step-down converters are targeted for providing a fixed 5-V system voltage, a fixed 3.3-V system voltage, and an adjustable voltage rail. The step-down converters enter a low power mode at light load for maximum efficiency across the widest possible range of load currents. The step-down converters allow the use of small inductors and capacitors to achieve a small solution size. The TPS65090A also integrates two general-purpose always-on LDOs for powering circuit blocks which control the system while shut down. Each LDO operates with an input voltage range from 6 V to 17 V, allowing the LDOs to be supplied from the wall adapter or directly from the main battery pack.

Seven load switches are built into the device. These load switches can be used to control the power supply individually for certain circuit blocks in the application circuit. The current flowing through the load switches, as well as the output current of the step-down converters, the input current from the AC adapter and the charge current is monitored and can be read out using the digital interface.

For all available packages, see the orderable addendum at the end of the data sheet.

The TPS65090A device is a single-chip power management IC for portable applications consisting of a battery charger with power path management for a dual or triple Li-Ion or Li-Polymer cell battery pack. The charger can be directly connected to an external wall adapter. Three highly efficient step-down converters are targeted for providing a fixed 5-V system voltage, a fixed 3.3-V system voltage, and an adjustable voltage rail. The step-down converters enter a low power mode at light load for maximum efficiency across the widest possible range of load currents. The step-down converters allow the use of small inductors and capacitors to achieve a small solution size. The TPS65090A also integrates two general-purpose always-on LDOs for powering circuit blocks which control the system while shut down. Each LDO operates with an input voltage range from 6 V to 17 V, allowing the LDOs to be supplied from the wall adapter or directly from the main battery pack.

Seven load switches are built into the device. These load switches can be used to control the power supply individually for certain circuit blocks in the application circuit. The current flowing through the load switches, as well as the output current of the step-down converters, the input current from the AC adapter and the charge current is monitored and can be read out using the digital interface.

For all available packages, see the orderable addendum at the end of the data sheet.

Download View video with transcript Video

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS65090EVM — Frontend PMU With Switchmode Charger for 2-3 Cells In Series Evaluation Module Board

TPS65090EVM Frontend PMU With Switchmode Charger for 2-3 Cells In Series Evaluation Module Board

An evaluation module for Texas Instruments TPS65090, Frontend Power Management integrated circuit. The EVM allows for evaluation of the TPS65090 integrated high-input voltage (6V-17V) charger/power (...)
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Driver or library

TPS65090SW-LINUX — Linux Driver for TPS65090

The Linux driver supports the TPS65090 Power Management IC. The Linux driver supports communication through the I2C bus and interfaces with the Regulator and Power sub-system.

 

Linux Mainline Status

Available in Linux Main line: Yes
Available through git.ti.com: N/A

Supported Devices:

  • tps65090

 

Linux (...)

Supported products & hardware
GUI for evaluation module (EVM)

IPG-UI — IPG-UI EVM GUI (Windows Installer)

The IPG-UI GUI can be used to configure multiple PMIC devices to evaluate the features and performance of those devices.  This GUI is built using web-based technologies and supports interacting with the EVM hardware using a USB2ANY adapter board. The USB2ANY Explorer is provided to allow (...)

Supported products & hardware
GUI for evaluation module (EVM)

SLVC469 — TPS6509xEVM Software – Legacy

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN-MR (RVN) 100 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos