Home Power management LCD & OLED display power & drivers

TPS65150-Q1

ACTIVE

Product details

Display type Automotive, LCD unipolar IC integration LCD bias, VCOM Vin (min) (V) 1.8 Vin (max) (V) 6 Applications 7 inches or less, 7 to 13 inches Source driver voltage (min) (V) 5 Source driver voltage (max) (V) 15 Level shifter/scan driver (Ch) 0 V_POS (max) (V) 30 V_NEG (max) (V) -2 Features Adjustable sequencing, GPM or GVS, VCOM or op amp Topology Boost Rating Automotive Operating temperature range (°C) -40 to 125
Display type Automotive, LCD unipolar IC integration LCD bias, VCOM Vin (min) (V) 1.8 Vin (max) (V) 6 Applications 7 inches or less, 7 to 13 inches Source driver voltage (min) (V) 5 Source driver voltage (max) (V) 15 Level shifter/scan driver (Ch) 0 V_POS (max) (V) 30 V_NEG (max) (V) -2 Features Adjustable sequencing, GPM or GVS, VCOM or op amp Topology Boost Rating Automotive Operating temperature range (°C) -40 to 125
HTSSOP (PWP) 24 49.92 mm² (7.8 mm × 6.4 mm)
  • AEC-Q100 Qualified:
    • Device Temperature Grade 1: –40°C to 125°C Junction Temperature
    • Device HBM ESD Classification According to AEC - Q100-002
    • Device CDM ESD Classification According to AEC - Q100-011
  • Input Voltage Range: 1.8 V to 6 V
  • V(VS) Boost Converter
    • Up to 15 V Output Voltage
    • < 1% Output Voltage Accuracy
    • 2-A Switch Current Limit
  • V(VGH) Positive Regulated Charge Pump Driver
    • Up to 30 V Output Voltage
    • Gate Voltage Shaping
  • V(VGL) Negative Regulated Charge Pump Driver
    • Down to –15 V Output Voltage
  • Integrated VCOM Buffer
  • Adjustable Power On Sequencing
    • Gate Drive Signal for External Isolation MOSFET for V(VS)
  • Protection Features
    • Out-of-Regulation Protection
    • Over-voltage Protection
    • Adjustable Fault Detection Timing
    • Thermal Shutdown
  • 24-Pin TSSOP Package with Exposed Thermal Pad
  • AEC-Q100 Qualified:
    • Device Temperature Grade 1: –40°C to 125°C Junction Temperature
    • Device HBM ESD Classification According to AEC - Q100-002
    • Device CDM ESD Classification According to AEC - Q100-011
  • Input Voltage Range: 1.8 V to 6 V
  • V(VS) Boost Converter
    • Up to 15 V Output Voltage
    • < 1% Output Voltage Accuracy
    • 2-A Switch Current Limit
  • V(VGH) Positive Regulated Charge Pump Driver
    • Up to 30 V Output Voltage
    • Gate Voltage Shaping
  • V(VGL) Negative Regulated Charge Pump Driver
    • Down to –15 V Output Voltage
  • Integrated VCOM Buffer
  • Adjustable Power On Sequencing
    • Gate Drive Signal for External Isolation MOSFET for V(VS)
  • Protection Features
    • Out-of-Regulation Protection
    • Over-voltage Protection
    • Adjustable Fault Detection Timing
    • Thermal Shutdown
  • 24-Pin TSSOP Package with Exposed Thermal Pad

The TPS65150-Q1 is an integrated power-supply for automotive LCD applications. The device integrates a boost converter for the source voltage and two regulated adjustable charge pump drivers for the gate voltages. For reduced external cost, improved picture quality and reduced image sticking, the device includes a VCOM buffer and a gate-voltage shaping function.

The device is designed to operate from a supply voltage of 1.8 V to 6 V making it ideal for automotive LCD applications using a fixed 3.3 V or 5 V input-voltage rail.

Adjustable power-on sequencing for VGL and VGH allow the device to be optimized for a variety of displays.

For protection from system malfunction, the TPS65150-Q1 integrates an adjustable shutdown latch feature. The device monitors the outputs (V(VS), V(VGL), V(VGH)); and, as soon as one of the outputs falls below its power-good threshold for longer than the adjustable fault delay time, the device enters shutdown.

The TPS65150-Q1 is an integrated power-supply for automotive LCD applications. The device integrates a boost converter for the source voltage and two regulated adjustable charge pump drivers for the gate voltages. For reduced external cost, improved picture quality and reduced image sticking, the device includes a VCOM buffer and a gate-voltage shaping function.

The device is designed to operate from a supply voltage of 1.8 V to 6 V making it ideal for automotive LCD applications using a fixed 3.3 V or 5 V input-voltage rail.

Adjustable power-on sequencing for VGL and VGH allow the device to be optimized for a variety of displays.

For protection from system malfunction, the TPS65150-Q1 integrates an adjustable shutdown latch feature. The device monitors the outputs (V(VS), V(VGL), V(VGH)); and, as soon as one of the outputs falls below its power-good threshold for longer than the adjustable fault delay time, the device enters shutdown.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
TPS65131-Q1 ACTIVE Automotive split-rail converter with dual, positive and negative outputs (750mA typ) This product offers two rails up to +/-15V.

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS65150EVM-697 — TPS65150 Low Vin LCD power supply (bias) with integrated VCOM Evaluation Module

The TPS65150 offers a very compact and small power supply solution that provides all three voltages required by thin film transistor (TFT) LCD displays. With an input voltage range of 1.8 V to 6 V, the device is ideal for notebooks powered by a 2.5 V or 3.3 V input rail or monitor applications with (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 24 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos