Home Power management LCD & OLED display power & drivers

TPS65154

ACTIVE

LCD Bias IC with Integrated WLED Driver

Product details

Display type LCD unipolar IC integration LCD bias, LED backlight, VCOM Vin (min) (V) 2 Vin (max) (V) 5.5 Applications 13 to 21 inches, 7 to 13 inches Source driver voltage (min) (V) 6.5 Source driver voltage (max) (V) 9.6 Level shifter/scan driver (Ch) 0 V_POS (min) (V) 18 V_POS (max) (V) 25.5 V_NEG (min) (V) -8 V_NEG (max) (V) -5 Features Adjustable sequencing, Backlight driver, GPM or GVS, I2C interface, Output discharge, Reset generator, VCOM or op amp Topology Boost Rating Catalog Operating temperature range (°C) -40 to 85
Display type LCD unipolar IC integration LCD bias, LED backlight, VCOM Vin (min) (V) 2 Vin (max) (V) 5.5 Applications 13 to 21 inches, 7 to 13 inches Source driver voltage (min) (V) 6.5 Source driver voltage (max) (V) 9.6 Level shifter/scan driver (Ch) 0 V_POS (min) (V) 18 V_POS (max) (V) 25.5 V_NEG (min) (V) -8 V_NEG (max) (V) -5 Features Adjustable sequencing, Backlight driver, GPM or GVS, I2C interface, Output discharge, Reset generator, VCOM or op amp Topology Boost Rating Catalog Operating temperature range (°C) -40 to 85
VQFN (RSL) 48 36 mm² 6 x 6
  • 2.0 V to 5.5 V Input Voltage Range
  • Synchronous Boost Converter (AVDD)
  • Non-Synchronous Boost Converter (VGH)
  • Low Dropout Linear Regulator (VCC)
  • Programmable VCOM Calibrator with Integrated
    Buffer Amplifier
  • 6-Channel WLED Driver with Direct Dimming and
    Phase-Shift Dimming Modes
  • Gate Voltage Shaping
  • Panel Reset Signal (XAO)
  • T-CON Reset Signal (RST)
  • On-Chip EEPROM with Write Protect
  • I2C Interface
  • Thermal Shutdown
  • 48-Pin, 6 mm × 6 mm, 0.4 mm Pitch VQFN
  • 2.0 V to 5.5 V Input Voltage Range
  • Synchronous Boost Converter (AVDD)
  • Non-Synchronous Boost Converter (VGH)
  • Low Dropout Linear Regulator (VCC)
  • Programmable VCOM Calibrator with Integrated
    Buffer Amplifier
  • 6-Channel WLED Driver with Direct Dimming and
    Phase-Shift Dimming Modes
  • Gate Voltage Shaping
  • Panel Reset Signal (XAO)
  • T-CON Reset Signal (RST)
  • On-Chip EEPROM with Write Protect
  • I2C Interface
  • Thermal Shutdown
  • 48-Pin, 6 mm × 6 mm, 0.4 mm Pitch VQFN

The TPS65154 is a compact LCD bias solution primarily intended for use in Notebook and Tablet PCs. The device comprises two boost converters to supply the LCD panel’s source driver and gate driver; a linear regulator to supply the system's logic voltage; a programmable VCOM with high-speed amplifier; and a gate voltage shaping function; and a 6-channel WLED driver. 

The TPS65154 is a compact LCD bias solution primarily intended for use in Notebook and Tablet PCs. The device comprises two boost converters to supply the LCD panel’s source driver and gate driver; a linear regulator to supply the system's logic voltage; a programmable VCOM with high-speed amplifier; and a gate voltage shaping function; and a 6-channel WLED driver. 

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS65142 ACTIVE LCD Bias Solution For LCD Panels with 6ch WLED Driver This product has no I2C or LDO, but has a 25mA LED current (vs. 30mA).

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TPS65154 LCD Bias IC with Integrated WLED Driver datasheet (Rev. A) PDF | HTML 30 Jun 2016
Application note 스트컨버터의 전력계 기본 계산 (Rev. D) PDF | HTML 21 Nov 2022
Application note Basic Calculation of a Boost Converter's Power Stage (Rev. D) PDF | HTML 28 Oct 2022
Application note Understanding Undervoltage Lockout in Power Devices (Rev. A) 19 Sep 2018
Application note Minimizing Ringing at the Switch Node of a Boost Converter 15 Sep 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
VQFN (RSL) 48 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos