Home Power management LCD & OLED display power & drivers

TPS65163

ACTIVE

4-CH LCD Bias w/ Integrated 9-Channel Level Shifter

Product details

Display type LCD unipolar IC integration LCD bias, LCD level shifter Vin (min) (V) 8.6 Vin (max) (V) 14.7 Applications 13 to 21 inches, 21 inches and above Source driver voltage (min) (V) 9.6 Source driver voltage (max) (V) 18.5 Level shifter/scan driver (Ch) 9 Features GPM or GVS, Level shifter, Output discharge, Reset generator Topology Boost, Buck Rating Catalog Operating temperature range (°C) -40 to 85
Display type LCD unipolar IC integration LCD bias, LCD level shifter Vin (min) (V) 8.6 Vin (max) (V) 14.7 Applications 13 to 21 inches, 21 inches and above Source driver voltage (min) (V) 9.6 Source driver voltage (max) (V) 18.5 Level shifter/scan driver (Ch) 9 Features GPM or GVS, Level shifter, Output discharge, Reset generator Topology Boost, Buck Rating Catalog Operating temperature range (°C) -40 to 85
VQFN (RGZ) 48 49 mm² 7 x 7
  • 8.6-V to 14.7-V Input Voltage Range
  • 2.8-A Boost Converter Switch Current Limit
  • Boost Converter Output Voltages up to 18.5 V
  • Boost and Buck Converter Short-Circuit Protection
  • 1.5-A Buck Converter (3.3 V) Switch Current Limit
  • Fixed 750-kHz Switching Frequency for Buck and Boost Converters
  • Buck Converter and Boost Converter Soft-Start
  • Two Charge-Pump Controllers to Regulate VGH and VGL
  • Control Signal for External High-Side MOSFET Isolation Switch
  • 9-Channel Level Shifter Organized in Two Groups of 7 and 2 Channels (Separate VGH)
  • Gate Shaping (Level Shifter Channels 1 to 6)
  • Display Panel Discharge Function
  • Supports VGH Voltages up to 38 V
  • Supports VGL Voltages Down to –13 V
  • Reset Signal With Programmable Reset-Pulse Duration
  • Thermal Shutdown
  • 48-Pin 7-mm × 7-mm QFN Package
  • APPLICATIONS
    • LCD TVs and Monitors Using GIP Technology
  • 8.6-V to 14.7-V Input Voltage Range
  • 2.8-A Boost Converter Switch Current Limit
  • Boost Converter Output Voltages up to 18.5 V
  • Boost and Buck Converter Short-Circuit Protection
  • 1.5-A Buck Converter (3.3 V) Switch Current Limit
  • Fixed 750-kHz Switching Frequency for Buck and Boost Converters
  • Buck Converter and Boost Converter Soft-Start
  • Two Charge-Pump Controllers to Regulate VGH and VGL
  • Control Signal for External High-Side MOSFET Isolation Switch
  • 9-Channel Level Shifter Organized in Two Groups of 7 and 2 Channels (Separate VGH)
  • Gate Shaping (Level Shifter Channels 1 to 6)
  • Display Panel Discharge Function
  • Supports VGH Voltages up to 38 V
  • Supports VGL Voltages Down to –13 V
  • Reset Signal With Programmable Reset-Pulse Duration
  • Thermal Shutdown
  • 48-Pin 7-mm × 7-mm QFN Package
  • APPLICATIONS
    • LCD TVs and Monitors Using GIP Technology

The TPS65163 integrates a boost converter, buck converter, reset generator, two charge pump controllers and a nine-channel level shifter in a single device.

In typical display panel applications, the boost converter generates the display panel source voltage, VS; the buck converter generates the system logic supply, VLOGIC; and the two charge pump controllers regulate the external charge pumps generating the display transistors’ on and off supplies, VGH and VGL.

The level shifters transform the logic-level control signals generated by the display timing controller into the high-level signals needed by the LCD panel. The nine level-shifter channels are organized in two groups, each with its own positive supply voltage (VGH). Each channel uses a low-impedance output stage to achieve fast rise and fall times, even when driving the capacitive loads present in LCD applications. Channels 1 to 6 also support gate voltage shaping.

The TPS65163 also provides a reset circuit that monitors the buck converter output (VLOGIC) and generates a reset signal for the timing controller during power up and power down.

A control signal can also be generated to control an external MOSFET isolation switch located between the output of the boost converter and the display panel.

The TPS65163 integrates a boost converter, buck converter, reset generator, two charge pump controllers and a nine-channel level shifter in a single device.

In typical display panel applications, the boost converter generates the display panel source voltage, VS; the buck converter generates the system logic supply, VLOGIC; and the two charge pump controllers regulate the external charge pumps generating the display transistors’ on and off supplies, VGH and VGL.

The level shifters transform the logic-level control signals generated by the display timing controller into the high-level signals needed by the LCD panel. The nine level-shifter channels are organized in two groups, each with its own positive supply voltage (VGH). Each channel uses a low-impedance output stage to achieve fast rise and fall times, even when driving the capacitive loads present in LCD applications. Channels 1 to 6 also support gate voltage shaping.

The TPS65163 also provides a reset circuit that monitors the buck converter output (VLOGIC) and generates a reset signal for the timing controller during power up and power down.

A control signal can also be generated to control an external MOSFET isolation switch located between the output of the boost converter and the display panel.

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS65142 ACTIVE LCD Bias Solution For LCD Panels with 6ch WLED Driver Integrated backlight driver.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet LCD Bias Supply with Integrated Level Shifters datasheet 14 Sep 2009

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​