TPS73601-EP
Enhanced product, cap-free NMOS, 400-mA low dropout regulator with reverse current protection
Similar functionality to the compared device
TPS73601-EP
- Controlled baseline:
- One assembly
- One test site
- One fabrication site
- Extended temperature performance: –55°C to +125°C
- Enhanced diminishing manufacturing sources (DMS) support
- Enhanced product-change notification
- Qualification pedigree(1)
- Stable with no output capacitor or any value or type of capacitor
- Input voltage range: 1.7V to 5.5V
- Ultra-low dropout voltage: 75mV typical
- Excellent load transient response (With or without optional output capacitor)
- New NMOS topology delivers low reverse leakage current
- Low noise: 30µVRMS typical (10Hz to 100kHz)
- Initial accuracy: 0.5%
- 1% Overall accuracy over line, load, and temperature
- Less than 1µA max IQ in shutdown mode
- Thermal shutdown and specified min/max current limit protection
- Available in multiple output voltage versions:
- Fixed outputs: 1.2V to 3.3V
- Adjustable output: 1.2V to 5.5V
- Custom outputs available
(1)Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.
The TPS736xx-EP family of low-dropout (LDO) linear voltage regulators uses a new topology—an NMOS pass element in a voltage-follower configuration. This topology is stable using output capacitors with low ESR and allows operation without a capacitor. This family also provides high reverse blockage (low reverse current) and ground-pin current that is nearly constant over all values of output current.
The TPS736xx-EP uses an advanced BiCMOS process to yield high precision while delivering low dropout voltages and low ground-pin current. Current consumption, when not enabled, is under 1µA and ideal for portable applications. The low output noise (30µVRMS with 0.1µF CNR) is ideal for powering VCOs. These devices are protected by thermal shutdown and foldback current limit.
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | TPS736xx-EP Cap-Free, NMOS, 400mA, Low-Dropout Regulators With Reverse Current Protection datasheet (Rev. D) | PDF | HTML | 07 Aug 2025 |
| * | Radiation & reliability report | TPS73601MDRBREP Reliability Report | 26 Aug 2011 | |
| * | Radiation & reliability report | TPS73601MDCQREP Reliability Reports | 26 Aug 2011 |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location