Home Power management Linear & low-dropout (LDO) regulators

TPS73801

ACTIVE

Product details

Rating Catalog Vin (max) (V) 20 Vin (min) (V) 2.2 Iout (max) (A) 1 Output options Adjustable Output Vout (max) (V) 20 Vout (min) (V) 1.2 Noise (µVrms) 45 PSRR at 100 KHz (dB) 45 Iq (typ) (mA) 1 Features Enable, Reverse Current Protection, Reverse voltage protection Thermal resistance θJA (°C/W) 51 Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 300 Operating temperature range (°C) -40 to 125
Rating Catalog Vin (max) (V) 20 Vin (min) (V) 2.2 Iout (max) (A) 1 Output options Adjustable Output Vout (max) (V) 20 Vout (min) (V) 1.2 Noise (µVrms) 45 PSRR at 100 KHz (dB) 45 Iq (typ) (mA) 1 Features Enable, Reverse Current Protection, Reverse voltage protection Thermal resistance θJA (°C/W) 51 Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 300 Operating temperature range (°C) -40 to 125
SOT-223 (DCQ) 6 45.89 mm² (6.5 mm × 7.06 mm)
  • Optimized for fast transient response
  • Output current: 1.0A
  • Dropout voltage: 300mV
  • Low noise: 45µVRMS (10Hz to 100kHz)
  • Quiescent current: 1mA
  • No protection diodes needed
  • Controlled quiescent current in dropout
  • Adjustable output voltage: 1.21V to 20V
  • Less than 1µA quiescent current in shutdown
  • Stable with 10µF output capacitor
  • Stable with ceramic capacitors
  • Reverse-battery protection
  • No reverse current
  • Thermal limiting
  • Optimized for fast transient response
  • Output current: 1.0A
  • Dropout voltage: 300mV
  • Low noise: 45µVRMS (10Hz to 100kHz)
  • Quiescent current: 1mA
  • No protection diodes needed
  • Controlled quiescent current in dropout
  • Adjustable output voltage: 1.21V to 20V
  • Less than 1µA quiescent current in shutdown
  • Stable with 10µF output capacitor
  • Stable with ceramic capacitors
  • Reverse-battery protection
  • No reverse current
  • Thermal limiting

The TPS73801 is a low-dropout (LDO) regulator optimized for fast transient response. The device can supply 1.0A of output current with a dropout voltage of 300mV. Operating quiescent current is 1mA, dropping to less than 1µA in shutdown. Quiescent current is well controlled and does not rise in dropout, which occurs with many other regulators. In addition to fast transient response, the TPS73801 regulators have very low output noise, which makes them designed for sensitive RF supply applications.

Output voltage range is from 1.21V to 20V. The TPS73801 regulators are stable with output capacitors as low as 10µF. Small ceramic capacitors can be used without the necessary addition of ESR, as is common with other regulators. Internal protection circuitry includes reverse-battery protection, current limiting, thermal limiting, and reverse-current protection. The devices are available as an adjustable device with a 1.21V reference voltage. The TPS73801 regulators are available in the 6-pin TO-223 (DCQ) packages.

The TPS73801 is a low-dropout (LDO) regulator optimized for fast transient response. The device can supply 1.0A of output current with a dropout voltage of 300mV. Operating quiescent current is 1mA, dropping to less than 1µA in shutdown. Quiescent current is well controlled and does not rise in dropout, which occurs with many other regulators. In addition to fast transient response, the TPS73801 regulators have very low output noise, which makes them designed for sensitive RF supply applications.

Output voltage range is from 1.21V to 20V. The TPS73801 regulators are stable with output capacitors as low as 10µF. Small ceramic capacitors can be used without the necessary addition of ESR, as is common with other regulators. Internal protection circuitry includes reverse-battery protection, current limiting, thermal limiting, and reverse-current protection. The devices are available as an adjustable device with a 1.21V reference voltage. The TPS73801 regulators are available in the 6-pin TO-223 (DCQ) packages.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TL1963A ACTIVE 1.5-A, 20-V, low-dropout voltage regulator with reverse current & reverse voltage protection Higher current, lower noise

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TPS73801 1.0A, Low-Noise, Fast-Transient-Response, Low-Dropout Regulator datasheet (Rev. D) PDF | HTML Jun 9, 2025
Application note Hybrid Battery Charger with Load Control for Telecom Equipments (Rev. A) May 9, 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DEM-SOT223LDO — DEM-SOT223LDO Compatible with Most Positive Output LDOs in SOT223 (DCQ) Package

The Texas Instruments DEM-SOT223LDO demonstration module (DEM) helps designers evaluate the operation and performance of Texas Instruments low-dropout regulators (LDOs).  This module is compatible with most positive output LDOs offered in the SOT223 (DCQ) package.

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Reference design

TIDA-00420 — ADC-based, digitally-isolated, wide-input, 16-channel, AC/DC binary input reference design

This reference design showcases a cost-optimized and scalable ADC-based AC/DC binary input module (BIM) architecture with reinforced isolation. The 16 channels of a 10- or 12-bit SAR ADC are used for sensing multiple binary inputs. The op amps, in addition to keeping the cost per-channel low, (...)

Supported products & hardware
Reference design

TIDA-010055 — Non-isolated power architecture with diagnostics reference design for protection relay modules

This reference design showcases non-isolated power supply architectures for protection relays with analog input/output and communication modules generated from 5-, 12-, or 24-V DC input. To generate the power supplies the design uses DC/DC converters with an integrated FET, a power module with an (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-223 (DCQ) 6 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos