Home Power management Linear & low-dropout (LDO) regulators

TPS73801-SEP

ACTIVE

TPS73801-SEP

ACTIVE

Product details

Rating Space Vin (max) (V) 20 Vin (min) (V) 2.2 Iout (max) (A) 1 Output options Adjustable Output Vout (max) (V) 19.2 Vout (min) (V) 1.21 Noise (µVrms) 45 PSRR at 100 KHz (dB) 45 Iq (typ) (mA) 1 Features Enable Thermal resistance θJA (°C/W) 50.5 Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 240 Operating temperature range (°C) -55 to 125 Radiation, SEL (MeV·cm2/mg) 43 Radiation, TID (typ) (krad) 50
Rating Space Vin (max) (V) 20 Vin (min) (V) 2.2 Iout (max) (A) 1 Output options Adjustable Output Vout (max) (V) 19.2 Vout (min) (V) 1.21 Noise (µVrms) 45 PSRR at 100 KHz (dB) 45 Iq (typ) (mA) 1 Features Enable Thermal resistance θJA (°C/W) 50.5 Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 240 Operating temperature range (°C) -55 to 125 Radiation, SEL (MeV·cm2/mg) 43 Radiation, TID (typ) (krad) 50
SOT-223 (DCQ) 6 45.89 mm² (6.5 mm × 7.06 mm)
  • Vendor Item Drawing (VID) V62/18616
  • Total ionizing dose (TID) characterized
    • Radiation hardness assurance (RHA) availability of 50 krad(Si)
  • Single-Event Effects (SEE) characterized
    • SEL, SEB, and SEGR immune up to LET = 43 MeV-cm2/mg
    • SET and SEFI characterized up to LET = 43 MeV-cm2/mg
  • Space enhanced plastic
    • Au bondwire and NiPdAu-Ag lead finish
    • Enhanced mold compound for low outgassing
    • One fabrication, assembly, and test site
    • Extended product life cycle
    • Extended product change notification
    • Product traceability
  • Optimized for fast transient response
  • Output current: 1 A
  • Dropout voltage: 300 mV
  • Low noise: 45 µVRMS (10 Hz to 100 kHz)
  • 1-mA quiescent current
  • No protection diodes needed
  • Controlled quiescent current in dropout
  • Adjustable output voltage: 1.21 V to 20 V
  • Less than 1-µA quiescent current in shutdown
  • Stable with 10-µF output capacitor
  • Stable with ceramic capacitors
  • Reverse-battery protection
  • No reverse current
  • Thermal limiting
  • Military temperature range (–55°C to 125°C)
  • Vendor Item Drawing (VID) V62/18616
  • Total ionizing dose (TID) characterized
    • Radiation hardness assurance (RHA) availability of 50 krad(Si)
  • Single-Event Effects (SEE) characterized
    • SEL, SEB, and SEGR immune up to LET = 43 MeV-cm2/mg
    • SET and SEFI characterized up to LET = 43 MeV-cm2/mg
  • Space enhanced plastic
    • Au bondwire and NiPdAu-Ag lead finish
    • Enhanced mold compound for low outgassing
    • One fabrication, assembly, and test site
    • Extended product life cycle
    • Extended product change notification
    • Product traceability
  • Optimized for fast transient response
  • Output current: 1 A
  • Dropout voltage: 300 mV
  • Low noise: 45 µVRMS (10 Hz to 100 kHz)
  • 1-mA quiescent current
  • No protection diodes needed
  • Controlled quiescent current in dropout
  • Adjustable output voltage: 1.21 V to 20 V
  • Less than 1-µA quiescent current in shutdown
  • Stable with 10-µF output capacitor
  • Stable with ceramic capacitors
  • Reverse-battery protection
  • No reverse current
  • Thermal limiting
  • Military temperature range (–55°C to 125°C)

The TPS73801-SEP is a low-dropout (LDO) regulator optimized for fast transient response. The device can supply 1 A of output current with a dropout voltage of 300 mV. Operating quiescent current is 1 mA and drops to less than 1 µA in shutdown. In addition to fast transient response, a very low output noise makes the TPS73801-SEP regulator ideal for sensitive RF supply applications.

Output voltage range is from 1.21 to 20 V, capable of utilizing output capacitors as low as 10 µF, including ceramic. Internal protection circuitry includes reverse-battery protection, current limiting, thermal limiting, and reverse-current protection.

The TPS73801-SEP is a low-dropout (LDO) regulator optimized for fast transient response. The device can supply 1 A of output current with a dropout voltage of 300 mV. Operating quiescent current is 1 mA and drops to less than 1 µA in shutdown. In addition to fast transient response, a very low output noise makes the TPS73801-SEP regulator ideal for sensitive RF supply applications.

Output voltage range is from 1.21 to 20 V, capable of utilizing output capacitors as low as 10 µF, including ceramic. Internal protection circuitry includes reverse-battery protection, current limiting, thermal limiting, and reverse-current protection.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
TPS7H1121-SEP ACTIVE Radiation-tolerant, 2.25V to 14V input, 2A low-dropout (LDO) regulator This is a full featured higher current -SEP LDO.

Technical documentation

No results found. Please clear your search and try again.
View all 15
Top documentation Type Title Format options Date
* Data sheet TPS73801-SEP 1-A Radiation Tolerant Low Dropout (LDO) Voltage Regulator datasheet (Rev. B) PDF | HTML Jul 7, 2026
* Radiation & reliability report TPS73801-SEP Neutron Displacement Damage (NDD) Characterization Test Report (Rev. B) Oct 24, 2025
* Radiation & reliability report TPS73801-SEP Production Flow and Reliability Report (Rev. A) PDF | HTML Dec 23, 2024
* Radiation & reliability report TPS73801-SEP Total Ionizing Dose (TID) Radiation Report (Rev. C) May 10, 2024
* Radiation & reliability report TPS73801-SEP Single-Event Effects (SEE) Test Report (Rev. A) PDF | HTML Mar 6, 2024
* VID TPS73801-SEP VID V6218616 Aug 6, 2020
Selection guide TI Space Products (Rev. L) Mar 27, 2026
Technical article Maximizing performance with clean and low-noise power using space-grade LDOs PDF | HTML Jan 5, 2024
Technical article How Space Enhanced Products Address Challenges in low Earth orbit Applications (Rev. A) PDF | HTML Dec 18, 2023
Application note Using Space Grade Power Components to Power AMD Kintex XQRKU060 FPGA PDF | HTML Nov 8, 2023
Application note Using Space Grade Power Components to Power Microchip RTAX-S/SL FPGA PDF | HTML Sep 29, 2023
Application note Using Space Grade Power Components to Power Microchip RT PolarFire FPGA PDF | HTML Sep 20, 2023
Application note Space Grade Power Solution for Microsemi RTG4 PDF | HTML May 2, 2023
Application note Reduce the Risk in Low-Earth Orbit Missions with Space Enhanced Plastic Products (Rev. A) PDF | HTML Sep 15, 2022
E-book Radiation Handbook for Electronics (Rev. A) May 21, 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ADC168M102REVM-PDK — ADC168M102R-SEP evaluation module

The ADC168M102R evaluation module (EVM) performance demonstration kit (PDK) is a platform for evaluating the performance of the ADC168M102R-SEP, a 16-bit, 8-channel 1MSPS simultaneous-sampling analog-to-digital converter (ADC). The evaluation kit includes the ADC168M102REVM board and the precision (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

DEM-SOT223LDO — DEM-SOT223LDO Compatible with Most Positive Output LDOs in SOT223 (DCQ) Package

The Texas Instruments DEM-SOT223LDO demonstration module (DEM) helps designers evaluate the operation and performance of Texas Instruments low-dropout regulators (LDOs).  This module is compatible with most positive output LDOs offered in the SOT223 (DCQ) package.

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

ALPHA-3P-ADM-VA601-SPACE-AMD — Alpha Data ADM-VA601 kit using AMD Versal core XQRVC1902 ACAP and TI radiation-tolerant products

This is a 6U VPX form factor highlighting the AMD-Xilinx® Versal AI Core XQRVC1902 adaptable SoC/FPGA. The ADM-VA600 is modular board design with one FMC+ connector, DDR4 DRAM and system monitoring. The majority of the components are radiation-tolerant power management, interface, clocking and (...)

Supported products & hardware
Simulation model

TPS73801-SEP PSpice Model (AC Stability)

SLVME50.ZIP (24 KB) - PSpice model
Supported products & hardware
Simulation model

TPS73801-SEP PSpice Transient Model (Rev. A)

SLVMCX3A.ZIP (22 KB) - PSpice model
Supported products & hardware
Simulation model

TPS73801-SEP TINA-TI Transient Reference Design

SLVMCX6.TSC (1203 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

TPS73801-SEP TINA-TI Transient Spice Model

SLVMCX7.ZIP (17 KB) - TINA-TI Spice model
Supported products & hardware
Reference design

TIDA-010260 — 4T5R space-grade integrated transceiver reference design

The 4T5R space-grade integrated transceiver reference design reference design incorporates a full RF sampling transceiver including a clocking solution and power solution. The design incoporates all -SEP flavor TI devices and space-qualified passives within a VITA-57 form factor.

Supported products & hardware
Reference design

TIDA-050088 — Radiation-tolerant power reference design for the Versal AI Edge

This is a radiation-tolerant power architecture reference design for the Versal™ AI Edge XQRVE2302 from AMD. The Versal Edge is an adoptive system-on-chip (SoC) for space applications which enables high levels of performance in a small form factor. Robust power delivery is critical to fully use (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-223 (DCQ) 6 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Video series

View all videos

Videos