Home Power management Linear & low-dropout (LDO) regulators

TPS748A-Q1

ACTIVE

Automotive, 1.5-A, 0.8-V low-noise adjustable LDO voltage regulator with power good and enable

Product details

We are not able to display this information. Please refer to the product data sheet.
VSON (DRC) 10 9 mm² 3 x 3
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C ≤ TA ≤ +125°C
    • HBM ESD classification level 2
    • CDM ESD classification level C4A
  • Extended junction temperature (TJ) range:
    • –40°C to +150°C
  • Input voltage range:
    • IN: VIN + VDO to 6.0V
    • BIAS: VOUT + VDO(BIAS) to 6.0V
  • VOUT range: 0.8V to 3.6V
  • Low dropout: 60mV typical at 1.5A, VBIAS = 5V
  • Power-good (PG) output allows supply monitoring or provides a sequencing signal for other supplies
  • 2% accuracy over line, load, and temperature
  • Programmable soft-start provides linear voltage start-up
  • VBIAS permits low VIN operation with good transient response
  • Stable with any output capacitor ≥ 2.2µF
  • Available in small, 3mm × 3mm × 1mm VSON-10 packages
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C ≤ TA ≤ +125°C
    • HBM ESD classification level 2
    • CDM ESD classification level C4A
  • Extended junction temperature (TJ) range:
    • –40°C to +150°C
  • Input voltage range:
    • IN: VIN + VDO to 6.0V
    • BIAS: VOUT + VDO(BIAS) to 6.0V
  • VOUT range: 0.8V to 3.6V
  • Low dropout: 60mV typical at 1.5A, VBIAS = 5V
  • Power-good (PG) output allows supply monitoring or provides a sequencing signal for other supplies
  • 2% accuracy over line, load, and temperature
  • Programmable soft-start provides linear voltage start-up
  • VBIAS permits low VIN operation with good transient response
  • Stable with any output capacitor ≥ 2.2µF
  • Available in small, 3mm × 3mm × 1mm VSON-10 packages

The TPS748A-Q1 low-dropout (LDO) linear regulator provides an easy-to-use robust power management solution for a wide variety of applications. User-programmable soft-start minimizes stress on the input power source by reducing capacitive inrush current on start-up. The soft-start is monotonic and designed for powering many different types of processors and application-specific integrated circuits (ASICs). The enable input and power-good output allow easy sequencing with external regulators. This complete flexibility enables a solution to be configured that meets the sequencing requirements of many applications. Field-programmable gate arrays (FPGAs), digital signal processors (DSPs), and other applications with special start-up requirements are some examples that benefit from this complete flexibility.

A precision reference and error amplifier deliver 2% accuracy over load, line, temperature, and process. The device is stable with any type of capacitor greater than or equal to 2.2µF, and is fully specified for TJ = –40°C to +150°C. The TPS748A-Q1 is offered in a small, 3mm × 3mm, VSON-10 package, yielding a highly compact, total solution size.

The TPS748A-Q1 low-dropout (LDO) linear regulator provides an easy-to-use robust power management solution for a wide variety of applications. User-programmable soft-start minimizes stress on the input power source by reducing capacitive inrush current on start-up. The soft-start is monotonic and designed for powering many different types of processors and application-specific integrated circuits (ASICs). The enable input and power-good output allow easy sequencing with external regulators. This complete flexibility enables a solution to be configured that meets the sequencing requirements of many applications. Field-programmable gate arrays (FPGAs), digital signal processors (DSPs), and other applications with special start-up requirements are some examples that benefit from this complete flexibility.

A precision reference and error amplifier deliver 2% accuracy over load, line, temperature, and process. The device is stable with any type of capacitor greater than or equal to 2.2µF, and is fully specified for TJ = –40°C to +150°C. The TPS748A-Q1 is offered in a small, 3mm × 3mm, VSON-10 package, yielding a highly compact, total solution size.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TPS74801-Q1 ACTIVE Automotive, 1.5-A low-VIN (0.8 V) adjustable LDO voltage regulator with power good and enable Lower thermal resistance and VQFN option

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet TPS748A-Q1 Automotive, 1.5A, Low-Dropout Linear Regulator With Programmable Soft-Start datasheet (Rev. B) PDF | HTML 26 Jun 2025
Functional safety information TPS748A-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML 21 May 2025
Product overview Mobileye EyeQ™6H – Discrete Power Tree PDF | HTML 07 Nov 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS74801EVM-177 — TPS74801 evaluation module for 1.5-A 0.8-V adjustable low-dropout (LDO) voltage regulator

The TPS74801EVM-177 evaluation module (EVM) is a platform for evaluating the TPS74801 low-dropout (LDO) linear regulator.

TPS74801 requires a low-power bias voltage (VBIAS) and a power input voltage (VIN). The regulator can provide output voltages down to 0.8 V and has an integrated supervisory (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS748A and TPS748A-Q1 PSpice Transient Model (Rev. A)

SBVM992A.ZIP (80 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
VSON (DRC) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos