Home Power management Multi-channel ICs (PMICs)

TPS75003

ACTIVE

Integrated and configurable Power Management IC (PMIC) with two buck controllers and one LDO

Product details

Processor supplier Xilinx Processor name Spartan-3 Product type Processor and FPGA Regulated outputs (#) 3 Step-down DC/DC converter 0 Step-up DC/DC converter 0 LDO 1 Vin (min) (V) 2.2 Vin (max) (V) 6.5 Vout (min) (V) 1 Vout (max) (V) 6.25 Iout (max) (A) 3 Configurability Factory programmable, Software configurable, User programmable Features Overcurrent protection Rating Catalog Operating temperature range (°C) -40 to 85 Step-down DC/DC controller 2 Step-up DC/DC controller 0 Iq (typ) (mA) 0.075 Switching frequency (max) (kHz) 300 Shutdown current (ISD) (typ) (µA) 0.05
Processor supplier Xilinx Processor name Spartan-3 Product type Processor and FPGA Regulated outputs (#) 3 Step-down DC/DC converter 0 Step-up DC/DC converter 0 LDO 1 Vin (min) (V) 2.2 Vin (max) (V) 6.5 Vout (min) (V) 1 Vout (max) (V) 6.25 Iout (max) (A) 3 Configurability Factory programmable, Software configurable, User programmable Features Overcurrent protection Rating Catalog Operating temperature range (°C) -40 to 85 Step-down DC/DC controller 2 Step-up DC/DC controller 0 Iq (typ) (mA) 0.075 Switching frequency (max) (kHz) 300 Shutdown current (ISD) (typ) (µA) 0.05
VQFN (RHL) 20 15.75 mm² 4.5 x 3.5
  • Two 95% Efficient, 3A Buck Controllers and One 300mA LDO
  • Tested and Endorsed by Xilinx for Powering the Spartan™-3, Spartan-3E and Spartan-3L FPGAs
  • Adjustable (1.2V to 6.5V for Bucks, 1.0V to 6.5V for LDO) Output Voltages on All Channels
  • Input Voltage Range: 2.2V to 6.5V
  • Independent Soft-Start for Each Supply
  • Independent Enable for Each Supply for Flexible Sequencing
  • LDO Stable with 2.2µF Ceramic Output Capacitor
  • Small, Low-Profile 4.5mm × 3.5mm × 0.9mm VQFN Package
  • Two 95% Efficient, 3A Buck Controllers and One 300mA LDO
  • Tested and Endorsed by Xilinx for Powering the Spartan™-3, Spartan-3E and Spartan-3L FPGAs
  • Adjustable (1.2V to 6.5V for Bucks, 1.0V to 6.5V for LDO) Output Voltages on All Channels
  • Input Voltage Range: 2.2V to 6.5V
  • Independent Soft-Start for Each Supply
  • Independent Enable for Each Supply for Flexible Sequencing
  • LDO Stable with 2.2µF Ceramic Output Capacitor
  • Small, Low-Profile 4.5mm × 3.5mm × 0.9mm VQFN Package

The TPS75003 is a complete power management solution for FPGA, DSP and other multi-supply applications. The device has been tested with and meets all of the Xilinx Spartan-3, Spartan-3E, and Spartan-3L start-up profile requirements, including monotonic voltage ramp and minimum voltage-rail rise time. Independent enables for each output allow sequencing to minimize demand on the power supply at start-up. Soft-start on each supply limits inrush current during start-up. Two integrated buck controllers allow efficient, cost-effective voltage conversion for both low and high current supplies such as core and I/O. A 300-mA LDO is integrated to provide an auxiliary rail such as VCCAUX on the Xilinx Spartan-3 FPGA. All three output voltages are externally configurable for maximum flexibility.

The TPS75003 is fully specified from –40°C to +85°C and is offered in a VQFN package, yielding a highly compact total solution size with high power dissipation capability.

The TPS75003 is a complete power management solution for FPGA, DSP and other multi-supply applications. The device has been tested with and meets all of the Xilinx Spartan-3, Spartan-3E, and Spartan-3L start-up profile requirements, including monotonic voltage ramp and minimum voltage-rail rise time. Independent enables for each output allow sequencing to minimize demand on the power supply at start-up. Soft-start on each supply limits inrush current during start-up. Two integrated buck controllers allow efficient, cost-effective voltage conversion for both low and high current supplies such as core and I/O. A 300-mA LDO is integrated to provide an auxiliary rail such as VCCAUX on the Xilinx Spartan-3 FPGA. All three output voltages are externally configurable for maximum flexibility.

The TPS75003 is fully specified from –40°C to +85°C and is offered in a VQFN package, yielding a highly compact total solution size with high power dissipation capability.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TPS75003 Configurable Multi-Rail PMIC datasheet (Rev. J) 08 Nov 2018
Application note Using 3.3-V Signals for Spartan-3 Configuration and JTAG Ports (Rev. A) 13 Apr 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AFE2256EVM — AFE2256 256-channel AFE for digital X-ray flat-panel detectors evaluation module

The AFE2256EVM is a compact USB based evaluation kit for evaluating the AFE2256 COF, a 256-channel analog front-end. The EVM is self-contained with DACs and power generation on-board which greatly reduces its dependency on external equipment. The kit consists of an EVM and two separate COF adapters (...)

User guide: PDF
Evaluation board

TPS75003EVM-092 — TPS75003EVM Evaluation Module

The Texas Instruments TPS75003EVM evaluation module (EVM) helps designers evaluate the operation and performance of the TPS75003 multi-channel power IC. This device has two buck controllers and a low dropout linear regulator. The device will operate at input voltages between 2.2 V and 6.5 V. The (...)
User guide: PDF
Not available on TI.com
Calculation tool

SBVC002 Design Spreadsheet for the TPS75003

Supported products & hardware

Supported products & hardware

Products
Multi-channel ICs (PMICs)
TPS75003 Integrated and configurable Power Management IC (PMIC) with two buck controllers and one LDO
Hardware development
Evaluation board
TPS75003EVM-092 TPS75003EVM Evaluation Module
Gerber file

TPS75003: Gerber Software for TPS75003

SBVC003.ZIP (120 KB)
Reference designs

TIDA-010011 — High efficiency power supply architecture reference design for protection relay processor module

This reference design showcases various power architectures for generating multiple voltage rails for an application processor module, requiring >1A load current and high efficiency . The required power supply is generated using 5-, 12- or 24-V DC input from the backplane. Power supplies are (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RHL) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos