Home Power management Linear & low-dropout (LDO) regulators

TPS761

ACTIVE

Product details

Rating Catalog Vin (max) (V) 16 Vin (min) (V) 3.7 Iout (max) (A) 0.1 Output options Fixed Output Vout (max) (V) 5 Vout (min) (V) 3 Fixed output options (V) 3, 3.2, 3.3, 3.8, 5 Noise (µVrms) 190 Iq (typ) (mA) 0.09 Features Enable Thermal resistance θJA (°C/W) 180 Load capacitance (min) (µF) 4.7 Regulated outputs (#) 1 Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 170 Operating temperature range (°C) -40 to 125
Rating Catalog Vin (max) (V) 16 Vin (min) (V) 3.7 Iout (max) (A) 0.1 Output options Fixed Output Vout (max) (V) 5 Vout (min) (V) 3 Fixed output options (V) 3, 3.2, 3.3, 3.8, 5 Noise (µVrms) 190 Iq (typ) (mA) 0.09 Features Enable Thermal resistance θJA (°C/W) 180 Load capacitance (min) (µF) 4.7 Regulated outputs (#) 1 Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 170 Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 5 8.12 mm² (2.9 mm × 2.8 mm)
  • 100-mA Low-Dropout Regulator
  • Fixed Output Voltage Options: 5 V, 3.8 V, 3.3 V, 3.2 V, and 3 V
  • Dropout Typically 170 mV at 100-mA
  • Thermal Protection
  • Less Than 1 uA Quiescent Current in Shutdown
  • \x9640°C to 125°C Operating Junction Temperature Range
  • 5-Pin SOT-23 (DBV) Package
  • ESD Protection Verified to 1.5 KV Human Body Model (HBM) per MIL-STD-883C
  • 100-mA Low-Dropout Regulator
  • Fixed Output Voltage Options: 5 V, 3.8 V, 3.3 V, 3.2 V, and 3 V
  • Dropout Typically 170 mV at 100-mA
  • Thermal Protection
  • Less Than 1 uA Quiescent Current in Shutdown
  • \x9640°C to 125°C Operating Junction Temperature Range
  • 5-Pin SOT-23 (DBV) Package
  • ESD Protection Verified to 1.5 KV Human Body Model (HBM) per MIL-STD-883C

The TPS761xx is a 100 mA, low dropout (LDO) voltage regulator designed specifically for battery-powered applications. A proprietary BiCMOS fabrication process allows the TPS761xx to provide outstanding performance in all specifications critical to battery-powered operation.

The TPS761xx is available in a space-saving SOT-23 (DBV) package and operates over a junction temperature range of \x9640°C to 125°C.

The TPS761xx is a 100 mA, low dropout (LDO) voltage regulator designed specifically for battery-powered applications. A proprietary BiCMOS fabrication process allows the TPS761xx to provide outstanding performance in all specifications critical to battery-powered operation.

The TPS761xx is available in a space-saving SOT-23 (DBV) package and operates over a junction temperature range of \x9640°C to 125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TPS7A24 ACTIVE 200-mA, 18-V, ultra-low-IQ, low-dropout (LDO) voltage regulator with enable Pin-to-pin option with ultra-low-IQ (2 µA)

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet Low-Power 100-mA Low-Dropout Linear Regulator datasheet (Rev. B) May 4, 2001

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DEM-SOT23LDO — DEM-SOT23LDO Compatible With Most Positive-Output LDO Regulators in 5- or 6-Lead SOT23 (DBV) Package

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS76130 PSpice Transient Model

SLVM765.ZIP (21 KB) - PSpice model
Supported products & hardware
Simulation model

TPS76132 PSpice Transient Model

SLVM766.ZIP (21 KB) - PSpice model
Supported products & hardware
Simulation model

TPS76133 PSpice Transient Model

SLVM767.ZIP (21 KB) - PSpice model
Supported products & hardware
Simulation model

TPS76133 TINA-TI Transient Reference Design

SLVM784.TSC (49 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

TPS76133 TINA-TI Transient Spice Model

SLVM785.ZIP (7 KB) - TINA-TI Spice model
Supported products & hardware
Simulation model

TPS76138 PSpice Transient Model

SLVM768.ZIP (21 KB) - PSpice model
Supported products & hardware
Simulation model

TPS76150 PSpice Transient Model

SLVM769.ZIP (19 KB) - PSpice model
Supported products & hardware
Simulation model

TPS76150 TINA-TI Transient Reference Design

SLVM787.TSC (48 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

TPS76150 TINA-TI Transient Spice Model

SLVM786.ZIP (7 KB) - TINA-TI Spice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos