Home Power management Linear & low-dropout (LDO) regulators

TPS784

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TLV772 ACTIVE 300mA high-PSRR low-IQ adjustable LDO Adjustable LDO regulator for cost-optimized designs
TPS7C13 ACTIVE 300mA, small-size, high-PSRR adjustable low-dropout regulator Lower output voltage reference with improved PSRR

Product details

Rating Catalog Vin (max) (V) 6 Vin (min) (V) 1.65 Iout (max) (A) 0.3 Output options Adjustable Output Vout (max) (V) 5.5 Vout (min) (V) 1.2 Noise (µVrms) 30 PSRR at 100 KHz (dB) 49 Iq (typ) (mA) 0.025 Features Enable Thermal resistance θJA (°C/W) 186.1 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Accuracy (%) 0.75 Dropout voltage (Vdo) (typ) (mV) 115 Operating temperature range (°C) -40 to 125
Rating Catalog Vin (max) (V) 6 Vin (min) (V) 1.65 Iout (max) (A) 0.3 Output options Adjustable Output Vout (max) (V) 5.5 Vout (min) (V) 1.2 Noise (µVrms) 30 PSRR at 100 KHz (dB) 49 Iq (typ) (mA) 0.025 Features Enable Thermal resistance θJA (°C/W) 186.1 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Accuracy (%) 0.75 Dropout voltage (Vdo) (typ) (mV) 115 Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 5 8.12 mm² (2.9 mm × 2.8 mm)
  • Output accuracy:
    • ±0.5% (typ), ±0.75%, –40°C to +85°C
  • Device junction temperature: –40°C to +150°C, TJ
  • Input voltage range: 1.65 V to 6.0 V
  • Adjustable output voltage range: 1.2 V to 5.5 V
  • Low IQ: 25 µA (typ)
  • Ultra-low dropout:
    • 115 mV (max) at 300 mA (3.3 VOUT)
  • Internal 350-µs soft-start time to reduce inrush current
  • Active output discharge
  • Package: 5-pin SOT-23
  • Output accuracy:
    • ±0.5% (typ), ±0.75%, –40°C to +85°C
  • Device junction temperature: –40°C to +150°C, TJ
  • Input voltage range: 1.65 V to 6.0 V
  • Adjustable output voltage range: 1.2 V to 5.5 V
  • Low IQ: 25 µA (typ)
  • Ultra-low dropout:
    • 115 mV (max) at 300 mA (3.3 VOUT)
  • Internal 350-µs soft-start time to reduce inrush current
  • Active output discharge
  • Package: 5-pin SOT-23

The TPS784 is an adjustable 300-mA ultra low-dropout regulator (LDO) with a low quiescent current. This device is available in a small 5-pin, 2.9-mm × 1.6-mm, SOT-23 package and has an excellent line and load transient performance.

The low output noise and great PSRR performance make this device suitable to power-sensitive analog loads. The TPS784 is a flexible device for post regulation because this device supports an input voltage range from 1.65 V to 6.0 V and offers an adjustable output range of 1.2 V to 5.5 V.

The TPS784 offers foldback current limit to reduce power dissipation during over current condition. The EN input helps with power sequencing requirements of the system. The internal soft-start provides a controlled startup reducing the inrush current and allowing for a small input capacitor to be used.

The TPS784 provides an active pulldown circuit to quickly discharge output loads when disabled.

The TPS784 is an adjustable 300-mA ultra low-dropout regulator (LDO) with a low quiescent current. This device is available in a small 5-pin, 2.9-mm × 1.6-mm, SOT-23 package and has an excellent line and load transient performance.

The low output noise and great PSRR performance make this device suitable to power-sensitive analog loads. The TPS784 is a flexible device for post regulation because this device supports an input voltage range from 1.65 V to 6.0 V and offers an adjustable output range of 1.2 V to 5.5 V.

The TPS784 offers foldback current limit to reduce power dissipation during over current condition. The EN input helps with power sequencing requirements of the system. The internal soft-start provides a controlled startup reducing the inrush current and allowing for a small input capacitor to be used.

The TPS784 provides an active pulldown circuit to quickly discharge output loads when disabled.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TLV758P ACTIVE 500-mA, low-IQ, high-accuracy, adjustable ultra-low-dropout voltage regulator with enable Adjustable-output LDO regulator for cost-sensitive applications

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TPS784 300-mA, Low IQ, High-PSRR, Low-Dropout Voltage Regulator With High Accuracy and Enable datasheet (Rev. A) PDF | HTML Oct 22, 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

MULTIPKGLDOEVM-823 — Universal LDO linear voltage regulator evaluation module for DBV, DRB, DRV and DQN packages

The MULTIPKGLDOEVM-823 evaluation module (EVM) helps you evaluate the operation and performance of several common packages of linear regulators for possible use in circuit applications. This particular EVM configuration has a DRB, DRV, DQN and DBV footprint for you to solder and (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos