Home Power management Linear & low-dropout (LDO) regulators

TPS79501-Q1

ACTIVE

Product details

Rating Automotive Vin (max) (V) 5.5 Vin (min) (V) 2.7 Iout (max) (A) 0.5 Output options Adjustable Output, Fixed Output Vout (max) (V) 5.4 Vout (min) (V) 1.2 Fixed output options (V) 5.4 Noise (µVrms) 33 PSRR at 100 KHz (dB) 40 Iq (typ) (mA) 0.26 Features Enable Thermal resistance θJA (°C/W) 48 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 110 Operating temperature range (°C) -40 to 125
Rating Automotive Vin (max) (V) 5.5 Vin (min) (V) 2.7 Iout (max) (A) 0.5 Output options Adjustable Output, Fixed Output Vout (max) (V) 5.4 Vout (min) (V) 1.2 Fixed output options (V) 5.4 Noise (µVrms) 33 PSRR at 100 KHz (dB) 40 Iq (typ) (mA) 0.26 Features Enable Thermal resistance θJA (°C/W) 48 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 110 Operating temperature range (°C) -40 to 125
VSON (DRB) 8 9 mm² (3 mm × 3 mm)
  • Qualified for Automotive Applications
  • 500mA Low-Dropout Regulator With Enable
  • High PSRR (50dB at 10kHz)
  • Stable With a 1µF Ceramic Capacitor
  • Excellent Load/Line Transient Response
  • Low Dropout Voltage (110mV at Full Load)
  • For a more updated portfolio device, see the TPS745-Q1
  • Qualified for Automotive Applications
  • 500mA Low-Dropout Regulator With Enable
  • High PSRR (50dB at 10kHz)
  • Stable With a 1µF Ceramic Capacitor
  • Excellent Load/Line Transient Response
  • Low Dropout Voltage (110mV at Full Load)
  • For a more updated portfolio device, see the TPS745-Q1

The TPS79501-Q1 low-dropout (LDO), low-power linear voltage regulator features high power-supply rejection ratio (PSRR), ultralow noise, fast start-up, and excellent line and load transient responses in a small outline SON package. The device is stable with a small 1µF ceramic capacitor on the output. The TPS79501-Q1 offers low dropout voltages (for example, 110mV at 500mA). Applications with analog components that are noise-sensitive, such as portable RF electronics, benefit from the high-PSRR and low-noise features, as well as from the fast response time.

The TPS79501-Q1 low-dropout (LDO), low-power linear voltage regulator features high power-supply rejection ratio (PSRR), ultralow noise, fast start-up, and excellent line and load transient responses in a small outline SON package. The device is stable with a small 1µF ceramic capacitor on the output. The TPS79501-Q1 offers low dropout voltages (for example, 110mV at 500mA). Applications with analog components that are noise-sensitive, such as portable RF electronics, benefit from the high-PSRR and low-noise features, as well as from the fast response time.

Download View video with transcript Video

Check TI.com inventory for similar products

Products with similar specifications, sorted by available TI.com inventory.

View now

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TPS745-Q1 ACTIVE Automotive 500-mA, low-IQ, high-PSRR, low-dropout (LDO) voltage regulator with power good Higher PSRR, lower IQ, and power-good

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TPS79501-Q1 Automotive, Ultra-Low Noise, High-PSRR, Fast, RF, 500mA Low-Dropout Linear Regulator datasheet (Rev. A) PDF | HTML Feb 9, 2026
Circuit design Power-supply margining circuit for LDOs using a precision DAC (Rev. B) PDF | HTML Sep 23, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

Source files for SBAA341

SBAM415.ZIP (16 KB) - TINA-TI reference design
Supported products & hardware
Reference design

TIDA-00322 — Automotive Ultrasonic Fluid Level/Quality Measurement Reference Design

TI reference design TIDA-00322 is an automotive liquid level and fluid identification measurement system. It is based on the dual-channel TDC1000-Q1 ultrasonic AFE and the real-time microcontroller C2000. This reference design can also be used with the TDC1000 for industrial/consumer applications. (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VSON (DRB) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos