Home Power management Linear & low-dropout (LDO) regulators

TPS7A14

ACTIVE

Product details

Rating Catalog Vin (max) (V) 2.2 Vin (min) (V) 0.7 Iout (max) (A) 1 Output options Fixed Output Vout (max) (V) 0.8, 0.9, 1, 1.05, 1.1, 1.2, 1.3, 1.8, 2 Vout (min) (V) 0.5 Fixed output options (V) 0.8, 0.85, 0.9, 1, 1.05, 1.1, 1.2, 1.3, 1.8 Noise (µVrms) 7.2 PSRR at 100 KHz (dB) 43 Iq (typ) (mA) 0.0056 Features Enable, Output discharge Thermal resistance θJA (°C/W) 72.7, 136.7 Load capacitance (min) (µF) 1.5 Regulated outputs (#) 1 Accuracy (%) 1 Dropout voltage (Vdo) (typ) (mV) 70 Operating temperature range (°C) -40 to 125
Rating Catalog Vin (max) (V) 2.2 Vin (min) (V) 0.7 Iout (max) (A) 1 Output options Fixed Output Vout (max) (V) 0.8, 0.9, 1, 1.05, 1.1, 1.2, 1.3, 1.8, 2 Vout (min) (V) 0.5 Fixed output options (V) 0.8, 0.85, 0.9, 1, 1.05, 1.1, 1.2, 1.3, 1.8 Noise (µVrms) 7.2 PSRR at 100 KHz (dB) 43 Iq (typ) (mA) 0.0056 Features Enable, Output discharge Thermal resistance θJA (°C/W) 72.7, 136.7 Load capacitance (min) (µF) 1.5 Regulated outputs (#) 1 Accuracy (%) 1 Dropout voltage (Vdo) (typ) (mV) 70 Operating temperature range (°C) -40 to 125
WSON (DRV) 6 4 mm² (2 mm × 2 mm) DSBGA (YBK) 6 0.8236 mm² (1.16 mm × 0.71 mm)
  • Ultra-low input voltage range: 0.7 V to 2.2 V
  • High efficiency:
    • Dropout voltage at 1 A: 70 mV (max, YBK)
    • Specified for V IN = V OUT +100 mV
  • Excellent load transient response:
    • 20 mV for I LOAD = 3 mA to 600 mA in 20 µs
  • Accuracy over load, line, and temperature: 1%
  • High PSRR:
    • 80 dB at 1 kHz (V OUT = 0.8 V, I OUT = 500 mA)
  • Available in fixed-output voltages:
    • 0.5 V to 2.0 V (in 25-mV steps)
  • V BIAS range: 2.2 V to 5.5 V
  • Packages:
    • 6-pin DSBGA: 0.71 mm × 1.16 mm
    • 6-pin WSON: 2 mm × 2 mm
  • Active output discharge
  • Ultra-low input voltage range: 0.7 V to 2.2 V
  • High efficiency:
    • Dropout voltage at 1 A: 70 mV (max, YBK)
    • Specified for V IN = V OUT +100 mV
  • Excellent load transient response:
    • 20 mV for I LOAD = 3 mA to 600 mA in 20 µs
  • Accuracy over load, line, and temperature: 1%
  • High PSRR:
    • 80 dB at 1 kHz (V OUT = 0.8 V, I OUT = 500 mA)
  • Available in fixed-output voltages:
    • 0.5 V to 2.0 V (in 25-mV steps)
  • V BIAS range: 2.2 V to 5.5 V
  • Packages:
    • 6-pin DSBGA: 0.71 mm × 1.16 mm
    • 6-pin WSON: 2 mm × 2 mm
  • Active output discharge

The TPS7A14 is a small, ultra low-dropout regulator (LDO) with excellent transient response. This device can source 1 A with outstanding ac performance (load and line transient responses). The input voltage range is 0.7 V to 2.2 V, and the output range is 0.5 V to 2.0 V with a very high accuracy of 1% over load, line, and temperature.

The primary power path is through the IN pin and can be connected to a power supply as low as 50 mV above the output voltage. All electrical characteristics (including excellent output voltage tolerance, transient response, and PSRR) are specified for input voltages 100 mV greater than the output voltage, thereby yielding high practical efficiency. This regulator supports very low input voltages with the use of a higher, externally supplied V BIAS rail that is used to power the internal circuitry of the LDO. For example, the supply voltage to the IN pin can be the output of a high-efficiency, DC/DC step-down regulator and the BIAS pin supply voltage can be a rechargeable battery.

The TPS7A14 is equipped with an active pulldown circuit to quickly discharge the output when disabled, and provides a known start-up state.

The TPS7A14 is available in a 2-mm × 2-mm, 6-pin WSON package and an ultra-small 0.71-mm × 1.16-mm, 6-bump WCSP package.

The TPS7A14 is a small, ultra low-dropout regulator (LDO) with excellent transient response. This device can source 1 A with outstanding ac performance (load and line transient responses). The input voltage range is 0.7 V to 2.2 V, and the output range is 0.5 V to 2.0 V with a very high accuracy of 1% over load, line, and temperature.

The primary power path is through the IN pin and can be connected to a power supply as low as 50 mV above the output voltage. All electrical characteristics (including excellent output voltage tolerance, transient response, and PSRR) are specified for input voltages 100 mV greater than the output voltage, thereby yielding high practical efficiency. This regulator supports very low input voltages with the use of a higher, externally supplied V BIAS rail that is used to power the internal circuitry of the LDO. For example, the supply voltage to the IN pin can be the output of a high-efficiency, DC/DC step-down regulator and the BIAS pin supply voltage can be a rechargeable battery.

The TPS7A14 is equipped with an active pulldown circuit to quickly discharge the output when disabled, and provides a known start-up state.

The TPS7A14 is available in a 2-mm × 2-mm, 6-pin WSON package and an ultra-small 0.71-mm × 1.16-mm, 6-bump WCSP package.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet TPS7A14 1-A, Low VIN, Low VOUT, Ultra-Low Dropout Regulator datasheet (Rev. D) PDF | HTML Aug 29, 2023
White paper Demystifying LDO Turn-On (Start-Up) Time (Rev. B) PDF | HTML Mar 10, 2026
Certificate TPS7A14EVM-095 EU Declaration of Conformity (DoC) Jun 6, 2023
Application note Design Flexibility of TPS7A1408 to Variable Vout and Stability Check PDF | HTML Jun 13, 2022
Certificate TPS7A14EVM-058 EU RoHS Declaration of Conformity (DoC) Sep 24, 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS7A14EVM-058 — TPS7A14 evaluation module for 1-A, low input and output voltage, ultra-LDO voltage regulator

The TPS7A14 evaluation module (EVM) helps design engineers evaluate the operation and performance of the TPS7A14 linear regulator for use in their own circuit application. The configuration of the TPS7A14EVM-058 contains a single low-noise, small-size, linear regulator for a wide range of (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TPS7A14EVM-095 — TPS7A14 evaluation module for ultra-low noise positive voltage regulator

The Texas Instrument TPS7A14 evaluation module (EVM) evaluates the operation and performance of the TPS7A14 family of linear regulators. This EVM configuration contains a single low-noise, small size, linear regulator for a wide range of applications. The regulator is capable of delivering up to 1 (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS7A14 PSpice Transient Model

SBVM978.ZIP (86 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WSON (DRV) 6 Ultra Librarian
DSBGA (YBK) 6 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos