Home Power management Linear & low-dropout (LDO) regulators

TPS7A20C

ACTIVE

Product details

Rating Catalog Vin (max) (V) 6 Vin (min) (V) 1.6 Iout (max) (A) 0.3 Output options Fixed Output Vout (max) (V) 2, 2.2, 2.5, 2.85, 5.5 Vout (min) (V) 0.8 Fixed output options (V) 2, 2.2, 2.5, 2.85 Noise (µVrms) 7 PSRR at 100 KHz (dB) 60 Iq (typ) (mA) 0.0065 Features Enable, Output discharge Thermal resistance θJA (°C/W) 201.4 Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Accuracy (%) 1.5 Dropout voltage (Vdo) (typ) (mV) 110 Operating temperature range (°C) -40 to 125
Rating Catalog Vin (max) (V) 6 Vin (min) (V) 1.6 Iout (max) (A) 0.3 Output options Fixed Output Vout (max) (V) 2, 2.2, 2.5, 2.85, 5.5 Vout (min) (V) 0.8 Fixed output options (V) 2, 2.2, 2.5, 2.85 Noise (µVrms) 7 PSRR at 100 KHz (dB) 60 Iq (typ) (mA) 0.0065 Features Enable, Output discharge Thermal resistance θJA (°C/W) 201.4 Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Accuracy (%) 1.5 Dropout voltage (Vdo) (typ) (mV) 110 Operating temperature range (°C) -40 to 125
DSBGA (YCK) 4 0.379456 mm² (0 mm × 0 mm)
  • Fast settling when used with low output capacitance and inductance
  • Low output voltage noise: 7µVRMS
    • No noise-bypass capacitor required
  • High PSRR: 58dB at 100kHz, 20mA
  • Very low IQ: 11µA
  • Input voltage range: 1.6V to 6.0V
  • Output voltage range: 0.8V to 5.5V
  • Output voltage tolerance: ±1.5% (max)
  • Very low dropout:
    • 140mV (max) at 300mA (VOUT = 3.3V)
  • Low inrush current
  • Smart enable pulldown
  • Stable with 0.75µF minimum output capacitance
  • Package:
    • 0.616mm × 0.616mm DSBGA
  • Fast settling when used with low output capacitance and inductance
  • Low output voltage noise: 7µVRMS
    • No noise-bypass capacitor required
  • High PSRR: 58dB at 100kHz, 20mA
  • Very low IQ: 11µA
  • Input voltage range: 1.6V to 6.0V
  • Output voltage range: 0.8V to 5.5V
  • Output voltage tolerance: ±1.5% (max)
  • Very low dropout:
    • 140mV (max) at 300mA (VOUT = 3.3V)
  • Low inrush current
  • Smart enable pulldown
  • Stable with 0.75µF minimum output capacitance
  • Package:
    • 0.616mm × 0.616mm DSBGA

The TPS7A20C is an ultra-small, low-dropout (LDO) linear regulator that sources 300mA of output current. This LDO is designed to power sensitive loads such as image sensors. When used with low output capacitance and inductance, the device provides low noise, high PSRR, and excellent load and line transient performance. Using innovative design techniques, the TPS7A20C offers ultra-low noise performance without the addition of a noise-bypass capacitor. The TPS7A20C also provides the advantage of low quiescent current, which is useful in battery-powered applications. The 1.6V to 6.0V input voltage range and 0.8V to 5.5V output range are appropriate for a wide variety of applications. The device uses a precision reference circuit to provide a maximum accuracy of 1.5% over load, line, and temperature variations.

The TPS7A20C features an internal soft-start circuit to lower the inrush current, thus minimizing the input voltage drop during start-up. The device is stable with small ceramic capacitors, allowing for a small overall solution size.

The TPS7A20C has a smart enable input circuit with an internally controlled pulldown resistor. This resistor keeps the LDO disabled and helps eliminate the external components used to pulldown the EN pin. The LDO remains disabled even when the EN pin is left floating.

The TPS7A20C is an ultra-small, low-dropout (LDO) linear regulator that sources 300mA of output current. This LDO is designed to power sensitive loads such as image sensors. When used with low output capacitance and inductance, the device provides low noise, high PSRR, and excellent load and line transient performance. Using innovative design techniques, the TPS7A20C offers ultra-low noise performance without the addition of a noise-bypass capacitor. The TPS7A20C also provides the advantage of low quiescent current, which is useful in battery-powered applications. The 1.6V to 6.0V input voltage range and 0.8V to 5.5V output range are appropriate for a wide variety of applications. The device uses a precision reference circuit to provide a maximum accuracy of 1.5% over load, line, and temperature variations.

The TPS7A20C features an internal soft-start circuit to lower the inrush current, thus minimizing the input voltage drop during start-up. The device is stable with small ceramic capacitors, allowing for a small overall solution size.

The TPS7A20C has a smart enable input circuit with an internally controlled pulldown resistor. This resistor keeps the LDO disabled and helps eliminate the external components used to pulldown the EN pin. The LDO remains disabled even when the EN pin is left floating.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TPS7A20C 300mA, Low-Noise, Fast-Settling LDO datasheet (Rev. A) PDF | HTML Sep 23, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

MULTIPKGLDOEVM-823 — Universal LDO linear voltage regulator evaluation module for DBV, DRB, DRV and DQN packages

The MULTIPKGLDOEVM-823 evaluation module (EVM) helps you evaluate the operation and performance of several common packages of linear regulators for possible use in circuit applications. This particular EVM configuration has a DRB, DRV, DQN and DBV footprint for you to solder and (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS7A20C PSPICE Model

SBVMA04.ZIP (100 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
DSBGA (YCK) 4 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos