Home Power management Linear & low-dropout (LDO) regulators

TPS7A20U

ACTIVE

Product details

Rating Catalog Vin (max) (V) 6 Vin (min) (V) 1.6 Iout (max) (A) 0.075 Output options Fixed Output Vout (max) (V) 5.5 Vout (min) (V) 0.8 Fixed output options (V) 1.8, 2.5, 3, 3.1, 3.3, 4.1 Noise (µVrms) 7 PSRR at 100 KHz (dB) 60 Iq (typ) (mA) 0.0065 Features Enable, Output discharge Thermal resistance θJA (°C/W) 201.4 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Accuracy (%) 1.5 Dropout voltage (Vdo) (typ) (mV) 110 Operating temperature range (°C) -40 to 125
Rating Catalog Vin (max) (V) 6 Vin (min) (V) 1.6 Iout (max) (A) 0.075 Output options Fixed Output Vout (max) (V) 5.5 Vout (min) (V) 0.8 Fixed output options (V) 1.8, 2.5, 3, 3.1, 3.3, 4.1 Noise (µVrms) 7 PSRR at 100 KHz (dB) 60 Iq (typ) (mA) 0.0065 Features Enable, Output discharge Thermal resistance θJA (°C/W) 201.4 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Accuracy (%) 1.5 Dropout voltage (Vdo) (typ) (mV) 110 Operating temperature range (°C) -40 to 125
DSBGA (YCK) 4 0.379456 mm² (0 mm × 0 mm)
  • Low output voltage noise: 7µVRMS
    • No noise-bypass capacitor required
  • High PSRR: 89dB at 1kHz
  • Very low IQ: 6.5µA
  • Input voltage range: 1.6V to 6.0V
  • Output voltage range: 0.8V to 5.5V
  • Output voltage tolerance: ±1.5% (max)
  • Very low dropout:
    • 95mV (max) at 75mA (VOUT = 1.5V to 5.5V)
  • Low inrush current
  • Smart enable pulldown
  • Stable with 1µF minimum ceramic output capacitor
  • 0.616mm × 0.616mm DSBGA package
  • Low output voltage noise: 7µVRMS
    • No noise-bypass capacitor required
  • High PSRR: 89dB at 1kHz
  • Very low IQ: 6.5µA
  • Input voltage range: 1.6V to 6.0V
  • Output voltage range: 0.8V to 5.5V
  • Output voltage tolerance: ±1.5% (max)
  • Very low dropout:
    • 95mV (max) at 75mA (VOUT = 1.5V to 5.5V)
  • Low inrush current
  • Smart enable pulldown
  • Stable with 1µF minimum ceramic output capacitor
  • 0.616mm × 0.616mm DSBGA package

The TPS7A20U is an ultra-small, low-dropout (LDO) linear regulator that sources 75mA of output current. The TPS7A20U is designed to provide low noise, high PSRR, and excellent load and line transient performance. This performance meets the requirements of RF and other sensitive analog circuits. Using innovative design techniques, the TPS7A20U offers ultra-low noise performance without the addition of a noise bypass capacitor. The TPS7A20U also provides the advantage of low quiescent current, which is designed for battery-powered applications. With a 1.6V to 6.0V input voltage range and a 0.8V to 5.5V output range, the TPS7A20U is applicable for a wide variety of applications. The device uses a precision reference circuit to provide a maximum accuracy of 1.5% over load, line, and temperature variations.

The TPS7A20U features an internal soft-start to lower the inrush current, thus minimizing the input voltage drop during start-up. The device is stable with small ceramic capacitors, allowing for a small overall solution size.

The TPS7A20U has a smart enable input circuit with an internally controlled pulldown resistor that keeps the LDO disabled. The LDO remains disabled even when the EN pin is left floating and helps eliminate the external components used to pulldown the EN pin.

The TPS7A20U is an ultra-small, low-dropout (LDO) linear regulator that sources 75mA of output current. The TPS7A20U is designed to provide low noise, high PSRR, and excellent load and line transient performance. This performance meets the requirements of RF and other sensitive analog circuits. Using innovative design techniques, the TPS7A20U offers ultra-low noise performance without the addition of a noise bypass capacitor. The TPS7A20U also provides the advantage of low quiescent current, which is designed for battery-powered applications. With a 1.6V to 6.0V input voltage range and a 0.8V to 5.5V output range, the TPS7A20U is applicable for a wide variety of applications. The device uses a precision reference circuit to provide a maximum accuracy of 1.5% over load, line, and temperature variations.

The TPS7A20U features an internal soft-start to lower the inrush current, thus minimizing the input voltage drop during start-up. The device is stable with small ceramic capacitors, allowing for a small overall solution size.

The TPS7A20U has a smart enable input circuit with an internally controlled pulldown resistor that keeps the LDO disabled. The LDO remains disabled even when the EN pin is left floating and helps eliminate the external components used to pulldown the EN pin.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TPS7A20U 75mA, Low-Noise, Low-IQ, High-PSRR LDO datasheet (Rev. A) PDF | HTML Sep 24, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

MULTIPKGLDOEVM-823 — Universal LDO linear voltage regulator evaluation module for DBV, DRB, DRV and DQN packages

The MULTIPKGLDOEVM-823 evaluation module (EVM) helps you evaluate the operation and performance of several common packages of linear regulators for possible use in circuit applications. This particular EVM configuration has a DRB, DRV, DQN and DBV footprint for you to solder and (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS7A20U PSPICE Model

SBVMA05.ZIP (97 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
DSBGA (YCK) 4 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos