Home Power management Linear & low-dropout (LDO) regulators

TPS7A21-Q1

ACTIVE

Product details

Rating Automotive Vin (max) (V) 6 Vin (min) (V) 2 Iout (max) (A) 0.5 Output options Fixed Output Vout (max) (V) 5.5 Vout (min) (V) 0.8 Fixed output options (V) 1, 1.05, 1.2, 1.5, 1.8, 2.8, 3.3, 5 Noise (µVrms) 7.7 PSRR at 100 KHz (dB) 61 Iq (typ) (mA) 0.0065 Features Enable, Wettable flanks package Thermal resistance θJA (°C/W) 58.9, 80 Regulated outputs (#) 1 Accuracy (%) 1.5 Dropout voltage (Vdo) (typ) (mV) 175 Operating temperature range (°C) -40 to 125
Rating Automotive Vin (max) (V) 6 Vin (min) (V) 2 Iout (max) (A) 0.5 Output options Fixed Output Vout (max) (V) 5.5 Vout (min) (V) 0.8 Fixed output options (V) 1, 1.05, 1.2, 1.5, 1.8, 2.8, 3.3, 5 Noise (µVrms) 7.7 PSRR at 100 KHz (dB) 61 Iq (typ) (mA) 0.0065 Features Enable, Wettable flanks package Thermal resistance θJA (°C/W) 58.9, 80 Regulated outputs (#) 1 Accuracy (%) 1.5 Dropout voltage (Vdo) (typ) (mV) 175 Operating temperature range (°C) -40 to 125
WSON (DSG) 8 4 mm² (2 mm × 2 mm) VSON (DRB) 8 9 mm² (3 mm × 3 mm)
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C
    • Junction temperature: –40°C to +150°C
  • Very low IQ: 6.5µA
  • Input voltage range: 2.0V to 6.0V
  • Output voltage range: 0.8V to 5.5V (50mV steps)
  • High PSRR: 91dB at 1kHz
  • Low output voltage noise: 7.7µVRMS
  • Low dropout:
    • 265mV (maximum) at 500mA (2.5V VOUT)
  • Smart EN pulldown
  • Output voltage tolerance: ±1% over temperature
  • Supports a wide range of ceramic capacitors:
    • 1µF to 200µF
  • Package:
    • 3mm × 3mm wettable flank VSON
    • 2mm × 2mm wettable flank WSON
    • 2mm × 2mm WSON
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C
    • Junction temperature: –40°C to +150°C
  • Very low IQ: 6.5µA
  • Input voltage range: 2.0V to 6.0V
  • Output voltage range: 0.8V to 5.5V (50mV steps)
  • High PSRR: 91dB at 1kHz
  • Low output voltage noise: 7.7µVRMS
  • Low dropout:
    • 265mV (maximum) at 500mA (2.5V VOUT)
  • Smart EN pulldown
  • Output voltage tolerance: ±1% over temperature
  • Supports a wide range of ceramic capacitors:
    • 1µF to 200µF
  • Package:
    • 3mm × 3mm wettable flank VSON
    • 2mm × 2mm wettable flank WSON
    • 2mm × 2mm WSON

The TPS7A21-Q1 is a small, low-dropout (LDO) linear voltage regulator that sources 500mA of output current. The device provides low noise, high PSRR, and excellent load and line transient performance to meet the requirements of RF and other sensitive analog circuits in automotive applications. Innovative design techniques result in low-noise performance without the addition of an external noise bypass capacitor. The TPS7A21-Q1 low quiescent current is a good choice for low-power systems. The 2.0V to 6.0V input voltage range and 0.8V to 5.5V output voltage range support a variety of system requirements.

An internal soft-start circuit helps control inrush current, thus minimizing the input voltage drop during start-up. The LDO is stable with small ceramic capacitors, allowing for a small overall design size.

A smart enable input circuit with an internally controlled pulldown resistor keeps the LDO disabled even when the EN pin is unconnected. This circuit also helps eliminate external components that are otherwise required to pull down the EN input.

The TPS7A21-Q1 is a small, low-dropout (LDO) linear voltage regulator that sources 500mA of output current. The device provides low noise, high PSRR, and excellent load and line transient performance to meet the requirements of RF and other sensitive analog circuits in automotive applications. Innovative design techniques result in low-noise performance without the addition of an external noise bypass capacitor. The TPS7A21-Q1 low quiescent current is a good choice for low-power systems. The 2.0V to 6.0V input voltage range and 0.8V to 5.5V output voltage range support a variety of system requirements.

An internal soft-start circuit helps control inrush current, thus minimizing the input voltage drop during start-up. The LDO is stable with small ceramic capacitors, allowing for a small overall design size.

A smart enable input circuit with an internally controlled pulldown resistor keeps the LDO disabled even when the EN pin is unconnected. This circuit also helps eliminate external components that are otherwise required to pull down the EN input.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TPS745-Q1 ACTIVE Automotive 500-mA, low-IQ, high-PSRR, low-dropout (LDO) voltage regulator with power good Same functionality with adjustable output options and power good
Same functionality with different pin-out to the compared device.
LP5912-Q1 ACTIVE Automotive, 500-mA low-noise low-IQ low-dropout voltage regulator with reverse current protection Same functionality with power good

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TPS7A21-Q1 Automotive, 500mA, Low-Noise, Low-IQ , High-PSRR LDO datasheet (Rev. D) PDF | HTML Jun 26, 2025
Functional safety information TPS7A21-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML Oct 22, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

MULTIPKGLDOEVM-823 — Universal LDO linear voltage regulator evaluation module for DBV, DRB, DRV and DQN packages

The MULTIPKGLDOEVM-823 evaluation module (EVM) helps you evaluate the operation and performance of several common packages of linear regulators for possible use in circuit applications. This particular EVM configuration has a DRB, DRV, DQN and DBV footprint for you to solder and (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS7A21-Q1 PSPICE Model

SBVMA06.ZIP (71 KB) - PSpice model
Supported products & hardware
Reference design

TIDM-02017 — Two- and three-wheeler traction inverter reference design

TIDM-02017 is a 5kW 48V traction-inverter reference design which aims to provide a foundation for you to develop high-performance high-efficiency traction-inverter systems for 2-wheeler and 3-wheeler applications and help you get to market faster. The design features a F28P65x C2000™ (...)

Supported products & hardware
Reference design

TIPA-050061 — C2000™ discrete power supply reference design

This discrete power reference design is to be used as a guide for the C2000™ power tree for automotive applications.

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WSON (DSG) 8 Ultra Librarian
VSON (DRB) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos