Home Power management Linear & low-dropout (LDO) regulators

TPS7A4701-EP

ACTIVE

Enhanced product, 36-V, 1-A, 4-μVRMS, RF LDO voltage regular

TPS7A4701-EP

ACTIVE

Product details

Rating HiRel Enhanced Product Vin (max) (V) 36 Vin (min) (V) 3 Iout (max) (A) 1 Output options Adjustable Output, Fixed Output Vout (max) (V) 34 Vout (min) (V) 1.4 Noise (µVrms) 4 PSRR at 100 KHz (dB) 60 Iq (typ) (mA) 0.58 Thermal resistance θJA (°C/W) 33 Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Accuracy (%) 3.5 Dropout voltage (Vdo) (typ) (mV) 307 Operating temperature range (°C) -55 to 125
Rating HiRel Enhanced Product Vin (max) (V) 36 Vin (min) (V) 3 Iout (max) (A) 1 Output options Adjustable Output, Fixed Output Vout (max) (V) 34 Vout (min) (V) 1.4 Noise (µVrms) 4 PSRR at 100 KHz (dB) 60 Iq (typ) (mA) 0.58 Thermal resistance θJA (°C/W) 33 Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Accuracy (%) 3.5 Dropout voltage (Vdo) (typ) (mV) 307 Operating temperature range (°C) -55 to 125
VQFN (RGW) 20 25 mm² 5 x 5
  • Input Voltage Range: 3 V to 36 V
  • Output Voltage Noise: 4 µVRMS (10 Hz, 100 kHz)
  • Power-Supply Ripple Rejection:
    • 82 dB (100 Hz)
    • ≥ 55 dB (10 Hz, 10 MHz)
  • Two Output Voltage Modes:
    • ANY-OUT™ Version (User-Programmable Output via PCB Layout):
      • No External Feedback Resistors or Feed-Forward Capacitors Required
      • Output Voltage Range: 1.4 V to 20.5 V
    • Adjustable Version:
      • Output Voltage Range: 1.4 V to 34 V
  • Output Current: 1 A
  • Dropout Voltage: 307 mV at 1 A
  • CMOS Logic Level-Compatible Enable Pin
  • Built-In Fixed Current Limit and Thermal Shutdown
  • Available in High-Performance Thermal Package: 5-mm × 5-mm QFN
  • Operating Temperature Range: –55°C to 125°C
  • Supports Defense, Aerospace, and Medical Applications:
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Extended (–55°C to 125°C) Temperature Range
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability
  • Input Voltage Range: 3 V to 36 V
  • Output Voltage Noise: 4 µVRMS (10 Hz, 100 kHz)
  • Power-Supply Ripple Rejection:
    • 82 dB (100 Hz)
    • ≥ 55 dB (10 Hz, 10 MHz)
  • Two Output Voltage Modes:
    • ANY-OUT™ Version (User-Programmable Output via PCB Layout):
      • No External Feedback Resistors or Feed-Forward Capacitors Required
      • Output Voltage Range: 1.4 V to 20.5 V
    • Adjustable Version:
      • Output Voltage Range: 1.4 V to 34 V
  • Output Current: 1 A
  • Dropout Voltage: 307 mV at 1 A
  • CMOS Logic Level-Compatible Enable Pin
  • Built-In Fixed Current Limit and Thermal Shutdown
  • Available in High-Performance Thermal Package: 5-mm × 5-mm QFN
  • Operating Temperature Range: –55°C to 125°C
  • Supports Defense, Aerospace, and Medical Applications:
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Extended (–55°C to 125°C) Temperature Range
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability

The TPS7A4701-EP is a positive voltage (36 V), ultra-low-noise (4 µVRMS) low-dropout linear regulators (LDO) capable of sourcing a 1-A load.

The TPS7A4701-EP output voltage can be configured with a user-programmable PCB layout (up to 20.5 V), or adjustable (up to 34 V) with external feedback resistors.

The TPS7A4701-EP is designed with bipolar technology primarily for high-accuracy, high-precision instrumentation applications where clean voltage rails are critical to maximize system performance. This feature makes the device ideal for powering operational amplifiers, analog-to-digital converters (ADCs), digital-to-analog converters (DACs), and other high-performance analog circuitry in critical applications such as medical, radio frequency (RF), and test-and-measurement.

In addition, the TPS7A4701-EP is ideal for post DC-DC converter regulation. By filtering out the output voltage ripple inherent to DC-DC switching conversions, maximum system performance is ensured in sensitive instrumentation, test-and-measurement, audio, and RF applications.

The TPS7A4701-EP is a positive voltage (36 V), ultra-low-noise (4 µVRMS) low-dropout linear regulators (LDO) capable of sourcing a 1-A load.

The TPS7A4701-EP output voltage can be configured with a user-programmable PCB layout (up to 20.5 V), or adjustable (up to 34 V) with external feedback resistors.

The TPS7A4701-EP is designed with bipolar technology primarily for high-accuracy, high-precision instrumentation applications where clean voltage rails are critical to maximize system performance. This feature makes the device ideal for powering operational amplifiers, analog-to-digital converters (ADCs), digital-to-analog converters (DACs), and other high-performance analog circuitry in critical applications such as medical, radio frequency (RF), and test-and-measurement.

In addition, the TPS7A4701-EP is ideal for post DC-DC converter regulation. By filtering out the output voltage ripple inherent to DC-DC switching conversions, maximum system performance is ensured in sensitive instrumentation, test-and-measurement, audio, and RF applications.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS7A47 ACTIVE 1-A, 36-V, low-noise, high-PSRR, low-dropout voltage regulator with enable Not an enhanced product with a narrower temperature range.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TPS7A4701-EP 36-V, 1-A, 4-µVRMS, RF LDO Voltage Regulator datasheet PDF | HTML 02 Feb 2017
* Radiation & reliability report TPS7A4701MRGWREP Reliability Report 26 Jun 2017
White paper Reduce System Noise Using Parallel LDOs PDF | HTML 03 Nov 2025
White paper Parallel LDO Architecture Design Using Ballast Resistors PDF | HTML 14 Dec 2022
White paper Comprehensive Analysis and Universal Equations for Parallel LDO's Using Ballast PDF | HTML 13 Dec 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS7A4701EVM-094 — TPS7A4701 RF low-dropout (LDO) voltage regulator evaluation module

The TPS7A4701EVM-094 is a fully assembled and tested evaluation module (EVM) for evaluating the TPS7A47 ultra-low-noise low-dropout (LDO) regulator at adjustable output voltages that range from 1.4 V to 34 V. The EVM circuit is configured to be a reference design for engineering applications (...)
User guide: PDF
Not available on TI.com
Simulation model

TPS7A4701 PSpice Transient Model (Rev. A)

SBVM364A.ZIP (40 KB) - PSpice Model
Simulation model

TPS7A4701 TINA-TI Transient Reference Design

SBVM401.ZIP (15 KB) - TINA-TI Reference Design
Simulation model

TPS7A4701 TINA-TI Transient Spice Model

SBVM402.ZIP (9 KB) - TINA-TI Spice Model
Simulation model

TPS7A4701 Unencrypted PSpice Transient Model (Rev. A)

SBVM621A.ZIP (2 KB) - PSpice Model
Calculation tool

PARALLEL-LDO-CALC Parallel low-dropout (LDO) calculator

The parallel low-dropout (LDO) calculator is a Microsoft® Excel®-based tool that provides worst-case analysis for parallel LDO regulators using ballast resistors. The tool helps the user identify the minimum number of parallel LDO regulators required and optimum ballast resistance for a (...)

Supported products & hardware

Supported products & hardware

Products
Linear & low-dropout (LDO) regulators
  • TPS7A33 1-A, high-PSRR, negative, adjustable low-dropout voltage regulator with enable
  • TPS7A47 1-A, 36-V, low-noise, high-PSRR, low-dropout voltage regulator with enable
  • TPS7A47-Q1 Automotive 1-A, 36-V, low-noise, high-PSRR, low-dropout voltage regulator with enable
  • TPS7A4701-EP Enhanced product, 36-V, 1-A, 4-μVRMS, RF LDO voltage regular
  • TPS7A52 2-A, low-VIN (1.1-V), low-noise, high-accuracy, ultra-low-dropout (LDO) voltage regulator
  • TPS7A52-Q1 Automotive 2-A, low-VIN (1.1-V), low-noise, high-accuracy, ultra-low-dropout (LDO) voltage regulator
  • TPS7A53 3-A, low-VIN (1.1 V) low-noise high-accuracy ultra-low-dropout (LDO) voltage regulator
  • TPS7A53-Q1 Automotive, 3-A, low-VIN (1.1 V) low-noise high-accuracy ultra-low-dropout (LDO) voltage regulator
  • TPS7A53A-Q1 Automotive, 3-A, low-VIN 5.6-µVRMS low-noise high-accuracy ultra-low dropout voltage regulator
  • TPS7A53B 3-A, 1.1-V, low-VIN, low-noise high-accuracy ultra-low-dropout voltage regulator with 0.5-V low VREF
  • TPS7A54 4-A, low-VIN (1.1-V), low-noise, high-accuracy, ultra-low-dropout (LDO) voltage regulator
  • TPS7A54-Q1 Automotive 4-A, low-VIN (1.1-V), low-noise, high-accuracy, ultra-low-dropout (LDO) voltage regulator
  • TPS7A57 5-A, low-input-voltage, low-noise, high-accuracy low-dropout (LDO) voltage regulator
  • TPS7A83A 2-A, low-VIN (1.1-V), low-noise, high-accuracy, ultra-low-dropout voltage regulator with power good
  • TPS7A84A 3-A, low-VIN (1.1-V), low-noise, high-accuracy, ultra-low-dropout voltage regulator with power good
  • TPS7A85A 4-A, low-VIN (1.1-V), low-noise, high-accuracy, ultra-low-dropout voltage regulator with power good
  • TPS7A94 1-A, ultra-low noise, ultra-high PSRR, RF voltage regulator
  • TPS7B7702-Q1 Automotive 300-mA, off-battery (40-V), dual-channel adjustable antenna low-dropout voltage regulator
  • TPS7A8300 2-A, low-VIN, low-2-A, low-VIN, low-noise, ultra-low-dropout voltage regulator with power good wi
  • TPS7A84 3-A, low-VIN, low-noise, ultra-low-dropout voltage regulator with power good with high-accuracy
  • TPS7A85 4-A, low-VIN, low-noise, ultra-low-dropout voltage regulator with power good with high-accuracy
  • TPS7A96 2-A, ultra-low noise ultra-high PSRR RF voltage regulator
  • TPS7A4501-SP Radiation-hardened, QMLV, 1.5-V to 20-V input 1.5-A low-dropout (LDO) regulator
  • TPS7H1111-SP Radiation-hardened, QMLV and QMLP, 1.5A ultra-low-noise high-PSRR low-dropout (LDO) regulator
  • TPS7H1111-SEP Radiation-tolerant, 1.5A, ultra-low-noise ultra-high-PSRR RF LDO regulator
  • TPS7A90 500-mA, low-noise, high-PSRR, adjustable ultra-low-dropout voltage regulator with high-accuracy
  • TPS7A91 1-A, low-noise, high-PSRR, adjustable ultra-low-dropout voltage regulator with high-accuracy
  • TPS7A92 2-A, low-noise, high-PSRR, adjustable ultra-low-dropout voltage regulator with high-accuracy
Hardware development
Evaluation board
  • TPS7A57EVM-081 TPS7A57 evaluation module for 5-A low-noise high-accuracy low-dropout (LDO) voltage regulator
Package Pins CAD symbols, footprints & 3D models
VQFN (RGW) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos