TPS7A7100

ACTIVE

1-A, ultra-low-dropout voltage regulator with low-noise & power good

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS746 ACTIVE 1-A, low-IQ, high-accuracy, adjustable ultra-low-dropout voltage regulator with power good & enable 1-A LDO regulator with lower IQ in a 2-mm x 2-mm package.
TPS7A91 ACTIVE 1-A, low-noise, high-PSRR, adjustable ultra-low-dropout voltage regulator with high-accuracy Single-channel, low-noise, 1-A LDO regulator.

Product details

Output options Adjustable Output, Fixed Output Iout (max) (A) 1 Vin (max) (V) 6.5 Vin (min) (V) 1.43 Vout (max) (V) 5 Vout (min) (V) 0.9 Rating Catalog Noise (µVrms) 40 PSRR at 100 KHz (dB) 25 Iq (typ) (mA) 4 Thermal resistance θJA (°C/W) 36 Load capacitance (min) (µF) 4.7 Regulated outputs (#) 1 Features Enable, Power good, Soft start Accuracy (%) 1.5 Dropout voltage (Vdo) (typ) (mV) 140 Operating temperature range (°C) -40 to 125
Output options Adjustable Output, Fixed Output Iout (max) (A) 1 Vin (max) (V) 6.5 Vin (min) (V) 1.43 Vout (max) (V) 5 Vout (min) (V) 0.9 Rating Catalog Noise (µVrms) 40 PSRR at 100 KHz (dB) 25 Iq (typ) (mA) 4 Thermal resistance θJA (°C/W) 36 Load capacitance (min) (µF) 4.7 Regulated outputs (#) 1 Features Enable, Power good, Soft start Accuracy (%) 1.5 Dropout voltage (Vdo) (typ) (mV) 140 Operating temperature range (°C) -40 to 125
VQFN (RGT) 16 9 mm² 3 x 3 VQFN (RGW) 20 25 mm² 5 x 5
  • Low-dropout voltage: 140 mV at 1 A
  • V IN range: 1.5 V to 6.5 V
  • Configurable fixed V OUT range: 0.9 V to 3.5 V
  • Adjustable V OUT range: 0.9 V to 5 V
  • Very good load- and line-transient response
  • Stable with ceramic output capacitor
  • 1.5% accuracy overline, overload, and overtemperature
  • Programmable soft-start
  • Power-good (PG) output
  • Package s:
    • 3-mm × 3-mm, 16-pin VQFN
    • 5-mm × 5-mm, 20-pin VQFN
  • Low-dropout voltage: 140 mV at 1 A
  • V IN range: 1.5 V to 6.5 V
  • Configurable fixed V OUT range: 0.9 V to 3.5 V
  • Adjustable V OUT range: 0.9 V to 5 V
  • Very good load- and line-transient response
  • Stable with ceramic output capacitor
  • 1.5% accuracy overline, overload, and overtemperature
  • Programmable soft-start
  • Power-good (PG) output
  • Package s:
    • 3-mm × 3-mm, 16-pin VQFN
    • 5-mm × 5-mm, 20-pin VQFN

The TPS7A7100 low-dropout (LDO) voltage regulator is designed for applications requiring very-low dropout capability ( 140 mV at 1 A) with an input voltage from 1.5 V to 6.5 V. The TPS7A7100 offers an innovative, user-configurable, output-voltage setting from 0.9 V to 3.5 V, thus eliminating external resistors and any associated errors.

The TPS7A7100 has very fast load-transient response, is stable with ceramic output capacitors, and supports a better than 2% accuracy over line, load, and temperature. A soft-start pin allows for an application to reduce inrush into the load. Additionally, an open-drain, power-good signal allows for sequencing power rails.

The TPS7A7100 is available in 3-mm × 3-mm, 16-pin VQFN and 5-mm × 5-mm, 20-pin VQFN packages.

The TPS7A7100 low-dropout (LDO) voltage regulator is designed for applications requiring very-low dropout capability ( 140 mV at 1 A) with an input voltage from 1.5 V to 6.5 V. The TPS7A7100 offers an innovative, user-configurable, output-voltage setting from 0.9 V to 3.5 V, thus eliminating external resistors and any associated errors.

The TPS7A7100 has very fast load-transient response, is stable with ceramic output capacitors, and supports a better than 2% accuracy over line, load, and temperature. A soft-start pin allows for an application to reduce inrush into the load. Additionally, an open-drain, power-good signal allows for sequencing power rails.

The TPS7A7100 is available in 3-mm × 3-mm, 16-pin VQFN and 5-mm × 5-mm, 20-pin VQFN packages.

Download View video with transcript Video

Check TI.com inventory for similar products

Products with similar specifications, sorted by available TI.com inventory.

View now

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet TPS7A7100 1-A,Fast-Transient, Low-Dropout Voltage Regulator datasheet (Rev. G) PDF | HTML 30 Oct 2023
White paper Parallel LDO Architecture Design Using Ballast Resistors PDF | HTML 14 Dec 2022
White paper Comprehensive Analysis and Universal Equations for Parallel LDO's Using Ballast PDF | HTML 13 Dec 2022
Selection guide Low Dropout Regulators Quick Reference Guide (Rev. P) 21 Mar 2018
Application note ANY-OUT™ LDO Controlled by I2C™ IO Expander Device (Rev. A) 20 Sep 2012
Application note ANY-OUT™ LDO Controlled by I2C™ IO Expander Device 29 May 2012
User guide TPS7A7x00EVM-718 Evaluation Module 28 Feb 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS7A7100EVM-718 — TPS7A7100 Low-Dropout (LDO) Linear Regulator Evaluation Module

The Texas Instruments TPS7A7100EVM-718 is a fully assembled and tested Evaluation Module (EVM) for evaluating the TPS7A7100 Low-Dropout Regulator at any of its pin-selectable output voltages (1V to 3.5V in 50mV increments). The EVM circuit is configured to be a reference design for engineering (...)
User guide: PDF
Not available on TI.com
Simulation model

TPS7A7100 PSpice Transient Model

SBVM148.ZIP (16 KB) - PSpice Model
Simulation model

TPS7A7100 TINA-TI Transient Reference Design

SBVM419.ZIP (15 KB) - TINA-TI Reference Design
Simulation model

TPS7A7100 TINA-TI Transient Spice Model

SBVM420.ZIP (8 KB) - TINA-TI Spice Model
Package Pins CAD symbols, footprints & 3D models
VQFN (RGT) 16 Ultra Librarian
VQFN (RGW) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos