Home Power management Linear & low-dropout (LDO) regulators

TPS7A87

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TPS7A90 ACTIVE 500-mA, low-noise, high-PSRR, adjustable ultra-low-dropout voltage regulator with high-accuracy 500-mA low noise (4.7-µVrms) LDO in a small package (2.5 mm x 2.5 mm)
Similar functionality to the compared device.
TLV751 ACTIVE 500-mA, low-IQ, high-PSRR, dual-channel low-dropout (LDO) voltage regulator 500-mA dual LDO with lower IQ in a smaller package.

Product details

Rating Catalog Vin (max) (V) 6.5 Vin (min) (V) 1.4 Iout (max) (A) 0.5 Output options Adjustable Output, Dual output Vout (max) (V) 5.2 Vout (min) (V) 0.8 Noise (µVrms) 3.8 PSRR at 100 KHz (dB) 48 Iq (typ) (mA) 2.1 Features Enable, Foldback Overcurrent protection, Power good, Soft start Thermal resistance θJA (°C/W) 33 Load capacitance (min) (µF) 10 Regulated outputs (#) 2 Accuracy (%) 1 Dropout voltage (Vdo) (typ) (mV) 75 Operating temperature range (°C) -40 to 125
Rating Catalog Vin (max) (V) 6.5 Vin (min) (V) 1.4 Iout (max) (A) 0.5 Output options Adjustable Output, Dual output Vout (max) (V) 5.2 Vout (min) (V) 0.8 Noise (µVrms) 3.8 PSRR at 100 KHz (dB) 48 Iq (typ) (mA) 2.1 Features Enable, Foldback Overcurrent protection, Power good, Soft start Thermal resistance θJA (°C/W) 33 Load capacitance (min) (µF) 10 Regulated outputs (#) 2 Accuracy (%) 1 Dropout voltage (Vdo) (typ) (mV) 75 Operating temperature range (°C) -40 to 125
WQFN (RTJ) 20 16 mm² (4 mm × 4 mm)
  • Two Independent LDO Channels
  • Low Output Noise: 3.8 µVRMS (10 Hz–100 kHz)
  • Low Dropout: 100 mVMAX at 0.5 A
  • Wide Input Voltage Range: 1.4 V to 6.5 V
  • Wide Output Voltage Range: 0.8 V to 5.2 V
  • High Power-Supply Ripple Rejection:
    • 75 dB at DC
    • 40 dB at 100 kHz
    • 40 dB at 1 MHz
  • 1.0% Accuracy Over Line, Load, and Temperature
  • Excellent Load Transient Response
  • Adjustable Start-Up In-Rush Control
  • Selectable Soft-Start Charging Current
  • Independent Open-Drain Power-Good (PGx) Outputs
  • Stable with a 10 µF or Larger Ceramic Output Capacitor
  • 4-mm × 4-mm, 20-Pin WQFN Package
  • Two Independent LDO Channels
  • Low Output Noise: 3.8 µVRMS (10 Hz–100 kHz)
  • Low Dropout: 100 mVMAX at 0.5 A
  • Wide Input Voltage Range: 1.4 V to 6.5 V
  • Wide Output Voltage Range: 0.8 V to 5.2 V
  • High Power-Supply Ripple Rejection:
    • 75 dB at DC
    • 40 dB at 100 kHz
    • 40 dB at 1 MHz
  • 1.0% Accuracy Over Line, Load, and Temperature
  • Excellent Load Transient Response
  • Adjustable Start-Up In-Rush Control
  • Selectable Soft-Start Charging Current
  • Independent Open-Drain Power-Good (PGx) Outputs
  • Stable with a 10 µF or Larger Ceramic Output Capacitor
  • 4-mm × 4-mm, 20-Pin WQFN Package

The TPS7A87 is a dual, low-noise (3.8 µVRMS), low-dropout (LDO) voltage regulator capable of sourcing 500 mA per channel with only 100 mV of maximum dropout.

The TPS7A87 provides the flexibility of two independent LDOs and approximately 30% smaller solution size than two single-channel LDOs. Each output is adjustable with external resistors from 0.8 V to 5.2 V. The wide input-voltage range of the TPS7A87 supports operation as low as 1.4 V and up to 6.5 V.

With 1% output voltage accuracy (over line, load, and temperature) and soft-start capabilities to reduce in-rush current, the TPS7A87 is ideal for powering sensitive analog low-voltage devices [such as voltage-controlled oscillators (VCOs), analog-to-digital converters (ADCs), digital-to-analog converters (DACs), complementary metal oxide semiconductor (CMOS) sensors, and video application-specific integrated circuits (ASICs)].

The TPS7A87 is designed to power noise-sensitive components such as those found in instrumentation, medical, video, professional audio, test and measurement, and high-speed communication applications. The very low 3.8-µVRMS output noise and wideband PSRR (40 dB at 1 MHz) minimizes phase noise and clock jitter. These features maximize the performance of clocking devices, ADCs, and DACs.

The TPS7A87 is a dual, low-noise (3.8 µVRMS), low-dropout (LDO) voltage regulator capable of sourcing 500 mA per channel with only 100 mV of maximum dropout.

The TPS7A87 provides the flexibility of two independent LDOs and approximately 30% smaller solution size than two single-channel LDOs. Each output is adjustable with external resistors from 0.8 V to 5.2 V. The wide input-voltage range of the TPS7A87 supports operation as low as 1.4 V and up to 6.5 V.

With 1% output voltage accuracy (over line, load, and temperature) and soft-start capabilities to reduce in-rush current, the TPS7A87 is ideal for powering sensitive analog low-voltage devices [such as voltage-controlled oscillators (VCOs), analog-to-digital converters (ADCs), digital-to-analog converters (DACs), complementary metal oxide semiconductor (CMOS) sensors, and video application-specific integrated circuits (ASICs)].

The TPS7A87 is designed to power noise-sensitive components such as those found in instrumentation, medical, video, professional audio, test and measurement, and high-speed communication applications. The very low 3.8-µVRMS output noise and wideband PSRR (40 dB at 1 MHz) minimizes phase noise and clock jitter. These features maximize the performance of clocking devices, ADCs, and DACs.

Download View video with transcript Video

Check TI.com inventory for similar products

Products with similar specifications, sorted by available TI.com inventory.

View now

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet TPS7A87 Dual, 500-mA, Low-Noise (3.8 μVRMS), LDO Voltage Regulator datasheet (Rev. A) PDF | HTML Jul 12, 2016
White paper Parallel LDO Architecture Design Using Ballast Resistors PDF | HTML Dec 14, 2022
White paper Comprehensive Analysis and Universal Equations for Parallel LDO's Using Ballast PDF | HTML Dec 13, 2022
Application note High-Performance CMOS Image Sensor Power Supply in Industrial Camera and Vision (Rev. A) Jul 30, 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS7A8701EVM-852 — TPS7A87 Dual 500mA Low-Noise (3.8 μVRMS) LDO Voltage Regulator Evaluation Module

The TPS7A8701EVM-852 evaluation module is designed for a typical configuration to evaluate the operation and performance of the TPS7A87, dual 500-mA low dropout voltage regulator. The EVM circuit board is configured to be a reference design for engineering applications requiring current to a (...)
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS7A87 PSpice Transient Model

SBVM628.ZIP (90 KB) - PSpice model
Supported products & hardware
Simulation model

TPS7A87 Unencrypted PSpice Transient Model

SBVM627.ZIP (3 KB) - PSpice model
Supported products & hardware
Reference design

TIDA-01434 — Isolated, Transformerless, Bipolar Supply for 24-Bit ADCs Reference Design

This isolated, 3.65-mm thin reference design enables highly-integrated, bipolar input and high-performance solutions with a 24-bit delta-sigma analog-to-digital converter (ADC). Modern analog input modules need high performance in different aspects such as higher channel density at the same room (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WQFN (RTJ) 20 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos