Home Power management Linear & low-dropout (LDO) regulators

TPS7A88-Q1

ACTIVE

Automotive 1-A, low-noise, high-accuracy, dual-channel adjustable low-dropout voltage regulator

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device.
TPS7A52-Q1 ACTIVE Automotive 2-A, low-VIN (1.1-V), low-noise, high-accuracy, ultra-low-dropout (LDO) voltage regulator A low noise, high PSRR single-channel LDO.

Product details

Rating Automotive Vin (max) (V) 6.5 Vin (min) (V) 1.4 Iout (max) (A) 1 Output options Adjustable Output, Dual output Vout (max) (V) 5.15 Vout (min) (V) 0.8 Noise (µVrms) 3.8 PSRR at 100 KHz (dB) 40 Iq (typ) (mA) 2.1 Features Enable, Foldback Overcurrent protection, Output discharge, Power good, Soft start, Wettable flanks package Thermal resistance θJA (°C/W) 40 TI functional safety category Functional Safety-Capable Load capacitance (min) (µF) 10 Regulated outputs (#) 2 Accuracy (%) 1 Dropout voltage (Vdo) (typ) (mV) 130 Operating temperature range (°C) -40 to 140
Rating Automotive Vin (max) (V) 6.5 Vin (min) (V) 1.4 Iout (max) (A) 1 Output options Adjustable Output, Dual output Vout (max) (V) 5.15 Vout (min) (V) 0.8 Noise (µVrms) 3.8 PSRR at 100 KHz (dB) 40 Iq (typ) (mA) 2.1 Features Enable, Foldback Overcurrent protection, Output discharge, Power good, Soft start, Wettable flanks package Thermal resistance θJA (°C/W) 40 TI functional safety category Functional Safety-Capable Load capacitance (min) (µF) 10 Regulated outputs (#) 2 Accuracy (%) 1 Dropout voltage (Vdo) (typ) (mV) 130 Operating temperature range (°C) -40 to 140
WQFN (RTJ) 20 16 mm² (4 mm × 4 mm)
  • AEC-Q100 Qualified With the Following Results:
    • Temperature Grade 1: –40°C ≤ TA ≤ +125°C
    • HBM ESD Classification Level 2
    • CDM ESD Classification Level C5
  • Two Independent LDO Channels
  • Low Output Noise: 4 µVRMS (10 Hz to 100 kHz)
  • Low Dropout: 230 mV (Maximum) at 1 A
  • Wide Input Voltage Range: 1.4 V to 6.5 V
  • Wide Output Voltage Range: 0.8 V to 5.15 V
  • High Power-Supply Ripple Rejection:
    • 70 dB at 100 Hz
    • 40 dB at 100 kHz
    • 40 dB at 1 MHz
  • 1% Accuracy Over Line, Load, and Temperature
  • Excellent Load Transient Response
  • Adjustable Start-Up Inrush Control
  • Selectable Soft-Start Charging Current
  • Independent Open-Drain Power-Good (PG) Outputs
  • Stable With a 10-µF or Larger Ceramic Output Capacitor
  • Low Thermal Resistance: RθJA = 39.8°C/W
  • 4-mm × 4-mm Wettable Flank WQFN Package
  • AEC-Q100 Qualified With the Following Results:
    • Temperature Grade 1: –40°C ≤ TA ≤ +125°C
    • HBM ESD Classification Level 2
    • CDM ESD Classification Level C5
  • Two Independent LDO Channels
  • Low Output Noise: 4 µVRMS (10 Hz to 100 kHz)
  • Low Dropout: 230 mV (Maximum) at 1 A
  • Wide Input Voltage Range: 1.4 V to 6.5 V
  • Wide Output Voltage Range: 0.8 V to 5.15 V
  • High Power-Supply Ripple Rejection:
    • 70 dB at 100 Hz
    • 40 dB at 100 kHz
    • 40 dB at 1 MHz
  • 1% Accuracy Over Line, Load, and Temperature
  • Excellent Load Transient Response
  • Adjustable Start-Up Inrush Control
  • Selectable Soft-Start Charging Current
  • Independent Open-Drain Power-Good (PG) Outputs
  • Stable With a 10-µF or Larger Ceramic Output Capacitor
  • Low Thermal Resistance: RθJA = 39.8°C/W
  • 4-mm × 4-mm Wettable Flank WQFN Package

The TPS7A88-Q1 is a dual, low-noise (4 µVRMS), low-dropout (LDO) voltage regulator capable of sourcing 1 A per channel with 250 mV of maximum dropout.

The TPS7A88-Q1 provides the flexibility of two independent LDOs and approximately 50% smaller solution size than two single-channel LDOs. Each output is adjustable with external resistors from 0.8 V to 5.15 V. The TPS7A88-Q1 wide input-voltage range supports operation as low as 1.4 V and up to 6.5 V.

With 1% output voltage accuracy (over line, load, and temperature) and soft-start capabilities to reduce in-rush current, the TPS7A88-Q1 is ideal for powering sensitive analog low-voltage devices (such as voltage-controlled oscillators [VCOs], analog-to-digital converters [ADCs], digital-to-analog converters [DACs], high-end processors, and field-programmable gate arrays [FPGAs]).

The TPS7A88-Q1 is designed to power noise-sensitive components such as those found in RF, radar communications, and telematic applications. The low 4-µVRMS output noise and wideband PSRR (40 dB at 1 MHz) minimizes phase noise and clock jitter. These features maximize performance of clocking devices, ADCs, and DACs. The TPS7A88-Q1 features wettable flanks for simple optical inspection.

The TPS7A88-Q1 is a dual, low-noise (4 µVRMS), low-dropout (LDO) voltage regulator capable of sourcing 1 A per channel with 250 mV of maximum dropout.

The TPS7A88-Q1 provides the flexibility of two independent LDOs and approximately 50% smaller solution size than two single-channel LDOs. Each output is adjustable with external resistors from 0.8 V to 5.15 V. The TPS7A88-Q1 wide input-voltage range supports operation as low as 1.4 V and up to 6.5 V.

With 1% output voltage accuracy (over line, load, and temperature) and soft-start capabilities to reduce in-rush current, the TPS7A88-Q1 is ideal for powering sensitive analog low-voltage devices (such as voltage-controlled oscillators [VCOs], analog-to-digital converters [ADCs], digital-to-analog converters [DACs], high-end processors, and field-programmable gate arrays [FPGAs]).

The TPS7A88-Q1 is designed to power noise-sensitive components such as those found in RF, radar communications, and telematic applications. The low 4-µVRMS output noise and wideband PSRR (40 dB at 1 MHz) minimizes phase noise and clock jitter. These features maximize performance of clocking devices, ADCs, and DACs. The TPS7A88-Q1 features wettable flanks for simple optical inspection.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet TPS7A88-Q1 Automotive, Dual, 1-A, Low-Noise (4 µVRMS) LDO Voltage Regulator datasheet (Rev. A) PDF | HTML Sep 15, 2017
Functional safety information TPS7A88-Q1 Functional Safety FIT Rate and Failure Mode Distribution Dec 17, 2019
Application note A Topical Index of TI LDO Application Notes (Rev. F) Jun 27, 2019
Selection guide Low Dropout Regulators Quick Reference Guide (Rev. P) Mar 21, 2018
More literature Fundamentals of designing with LDOs in auto battery direct connect applications Feb 27, 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS7A8801EVM-776 — TPS7A8801 Dual 1A Low-Noise (3.8μVRMS) LDO Voltage Regulator Evaluation Module

The TPS7A8801EVM-776 evaluation module is designed for a typical configuration to evaluate the operation and performance of the TPS7A8801, dual 1-A low dropout voltage regulator.
The EVM circuit board is configured to be a reference design for engineering applications requiring current to a dynamic (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS7A88 PSpice Transient Model

SBVM553.ZIP (88 KB) - PSpice model
Supported products & hardware
Simulation model

TPS7A88 Unencrypted PSpice Transient Model

SBVM554.ZIP (3 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WQFN (RTJ) 20 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos