Home Power management Linear & low-dropout (LDO) regulators

TPS7A89

ACTIVE

Product details

Rating Catalog Vin (max) (V) 6.5 Vin (min) (V) 1.4 Iout (max) (A) 2 Output options Adjustable Output, Dual output Vout (max) (V) 5.2 Vout (min) (V) 0.8 Noise (µVrms) 3.8 PSRR at 100 KHz (dB) 35 Iq (typ) (mA) 2.1 Features Enable, Foldback Overcurrent protection, Power good, Soft start Thermal resistance θJA (°C/W) 33 Load capacitance (min) (µF) 10 Regulated outputs (#) 2 Accuracy (%) 1 Dropout voltage (Vdo) (typ) (mV) 260 Operating temperature range (°C) -40 to 125
Rating Catalog Vin (max) (V) 6.5 Vin (min) (V) 1.4 Iout (max) (A) 2 Output options Adjustable Output, Dual output Vout (max) (V) 5.2 Vout (min) (V) 0.8 Noise (µVrms) 3.8 PSRR at 100 KHz (dB) 35 Iq (typ) (mA) 2.1 Features Enable, Foldback Overcurrent protection, Power good, Soft start Thermal resistance θJA (°C/W) 33 Load capacitance (min) (µF) 10 Regulated outputs (#) 2 Accuracy (%) 1 Dropout voltage (Vdo) (typ) (mV) 260 Operating temperature range (°C) -40 to 125
WQFN (RTJ) 20 16 mm² (4 mm × 4 mm)
  • Two Independent LDO Channels
  • 4-mm × 4-mm, 20-Pin WQFN Package
  • Low Output Noise: 3.8 µVRMS (10 Hz to 100 kHz)
  • Low Dropout: 180 mV (typ) at 2 A
  • Wide Input Voltage Range: 1.4 V to 6.5 V
  • Wide Output Voltage Range: 0.8 V to 5.2 V
  • High Power-Supply Rejection Ratio (PSRR):
    • 75 dB at DC
    • 40 dB at 100 kHz
    • 40 dB at 1 MHz
  • 1.0% Accuracy Over Line, Load, and Temperature
  • Excellent Load Transient Response
  • Adjustable Start-Up In-Rush Control
  • Selectable Soft-Start Charging Current
  • Independent Open-Drain Power-Good (PGx) Outputs
  • Stable with a 10 µF or Larger Ceramic Output Capacitor
  • Two Independent LDO Channels
  • 4-mm × 4-mm, 20-Pin WQFN Package
  • Low Output Noise: 3.8 µVRMS (10 Hz to 100 kHz)
  • Low Dropout: 180 mV (typ) at 2 A
  • Wide Input Voltage Range: 1.4 V to 6.5 V
  • Wide Output Voltage Range: 0.8 V to 5.2 V
  • High Power-Supply Rejection Ratio (PSRR):
    • 75 dB at DC
    • 40 dB at 100 kHz
    • 40 dB at 1 MHz
  • 1.0% Accuracy Over Line, Load, and Temperature
  • Excellent Load Transient Response
  • Adjustable Start-Up In-Rush Control
  • Selectable Soft-Start Charging Current
  • Independent Open-Drain Power-Good (PGx) Outputs
  • Stable with a 10 µF or Larger Ceramic Output Capacitor

The TPS7A89 is a dual, low-noise (3.8 µVRMS), low-dropout (LDO) voltage regulator capable of sourcing 2 A per channel with only 400 mV of maximum dropout.

The TPS7A89 provides the flexibility of two independent LDOs and approximately 60% smaller solution size than two single-channel LDOs. Each output is adjustable with external resistors from 0.8 V to 5.2 V. The wide input-voltage range of the TPS7A89 supports operation as low as 1.4 V and up to 6.5 V.

With 1% output voltage accuracy (over line, load, and temperature) and soft-start capabilities to reduce in-rush current, the TPS7A89 is ideal for powering sensitive analog low-voltage devices [such as voltage-controlled oscillators (VCOs), analog-to-digital converters (ADCs), digital-to-analog converters (DACs), high-end processors, and field-programmable gate arrays (FPGAs)].

The TPS7A89 is designed to power noise-sensitive components such as those found in high-speed communication, video, medical, or test and measurement applications. The very low 3.8-µVRMS output noise and wideband PSRR (40 dB at 1 MHz) minimizes phase noise and clock jitter. These features maximize the performance of clocking devices, ADCs, and DACs.

The TPS7A89 is a dual, low-noise (3.8 µVRMS), low-dropout (LDO) voltage regulator capable of sourcing 2 A per channel with only 400 mV of maximum dropout.

The TPS7A89 provides the flexibility of two independent LDOs and approximately 60% smaller solution size than two single-channel LDOs. Each output is adjustable with external resistors from 0.8 V to 5.2 V. The wide input-voltage range of the TPS7A89 supports operation as low as 1.4 V and up to 6.5 V.

With 1% output voltage accuracy (over line, load, and temperature) and soft-start capabilities to reduce in-rush current, the TPS7A89 is ideal for powering sensitive analog low-voltage devices [such as voltage-controlled oscillators (VCOs), analog-to-digital converters (ADCs), digital-to-analog converters (DACs), high-end processors, and field-programmable gate arrays (FPGAs)].

The TPS7A89 is designed to power noise-sensitive components such as those found in high-speed communication, video, medical, or test and measurement applications. The very low 3.8-µVRMS output noise and wideband PSRR (40 dB at 1 MHz) minimizes phase noise and clock jitter. These features maximize the performance of clocking devices, ADCs, and DACs.

Download View video with transcript Video

Check TI.com inventory for similar products

Products with similar specifications, sorted by available TI.com inventory.

View now

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet TPS7A89 Small, Dual, 2-A, Low-Noise (3.8 μVRMS), LDO Voltage Regulator datasheet (Rev. A) PDF | HTML Jul 15, 2016
White paper Parallel LDO Architecture Design Using Ballast Resistors PDF | HTML Dec 14, 2022
White paper Comprehensive Analysis and Universal Equations for Parallel LDO's Using Ballast PDF | HTML Dec 13, 2022
Selection guide Low Dropout Regulators Quick Reference Guide (Rev. P) Mar 21, 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS7A8901EVM-853 — TPS7A89 Small Dual 2-A Low-Noise (3.8 μVRMS) LDO Voltage Regulator Evaluation Module

The TPS7A8901EVM-853 evaluation module is designed for a typical configuration to evaluate the operation and performance of the TPS7A89, dual 2-A low dropout voltage regulator. The EVM circuit board is configured to be a reference design for engineering applications requiring current to a dynamic (...)
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS7A89 PSpice Transient Model

SBVM626.ZIP (91 KB) - PSpice model
Supported products & hardware
Simulation model

TPS7A89 Unencrypted PSpice Transient Model

SBVM629.ZIP (3 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WQFN (RTJ) 20 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos