Home Power management Linear & low-dropout (LDO) regulators

TPS7B4256-Q1

ACTIVE

Automotive, 70-mA 40-V voltage-tracking low-dropout regulator with FB and 6-mV tracking tolerance

TPS7B4256-Q1

ACTIVE

Product details

Rating Automotive Vin (max) (V) 40 Vin (min) (V) 3 Iout (max) (A) 0.07 Output options Tracking Output Vout (max) (V) 40 Vout (min) (V) 2 Noise (µVrms) 150 Iq (typ) (mA) 0.034 Features Reverse Current Protection, Reverse voltage protection, Short-to-battery protection Thermal resistance θJA (°C/W) 53, 101 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Dropout voltage (Vdo) (typ) (mV) 300 Operating temperature range (°C) -40 to 125
Rating Automotive Vin (max) (V) 40 Vin (min) (V) 3 Iout (max) (A) 0.07 Output options Tracking Output Vout (max) (V) 40 Vout (min) (V) 2 Noise (µVrms) 150 Iq (typ) (mA) 0.034 Features Reverse Current Protection, Reverse voltage protection, Short-to-battery protection Thermal resistance θJA (°C/W) 53, 101 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Dropout voltage (Vdo) (typ) (mV) 300 Operating temperature range (°C) -40 to 125
HSOIC (DDA) 8 29.4 mm² 4.9 x 6 SOIC (D) 8 29.4 mm² 4.9 x 6
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, T A
    • Junction temperature: –40°C to +150°C, T J
  • Wide input voltage range:
    • Absolute maximum range: –40 V to +45 V
    • Operating range: 3 V to 40 V
  • Output voltage:
    • Wide operating range: 2 V to 40 V
    • Output voltage flexibility: V OUT can be scaled to values that are higher or lower than the reference using external resistors in a voltage divider configuration
  • Maximum output current: 70 mA
  • Very tight output-tracking tolerance: 6 mV (max)
  • Low dropout voltage: 225 mV (max) at 70 mA
  • Combined enable and reference functionalities
  • Low quiescent current at light load: 60 µA
  • Stable over a wide range of ceramic output capacitor values:
    • C OUT range: 1 µF to 100 µF
    • ESR range: 1 mΩ to 2 Ω
  • Integrated protection features:
    • Reverse current protection
    • Reverse polarity protection
    • Overtemperature protection
    • Protection against output short circuit to ground and supply
  • Available in the following low thermal resistance 8-pin packages :
    • HSOIC (DDA), R θJA = 53.3°C/W
    • SOIC (D), R θJA = 101°C/W
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, T A
    • Junction temperature: –40°C to +150°C, T J
  • Wide input voltage range:
    • Absolute maximum range: –40 V to +45 V
    • Operating range: 3 V to 40 V
  • Output voltage:
    • Wide operating range: 2 V to 40 V
    • Output voltage flexibility: V OUT can be scaled to values that are higher or lower than the reference using external resistors in a voltage divider configuration
  • Maximum output current: 70 mA
  • Very tight output-tracking tolerance: 6 mV (max)
  • Low dropout voltage: 225 mV (max) at 70 mA
  • Combined enable and reference functionalities
  • Low quiescent current at light load: 60 µA
  • Stable over a wide range of ceramic output capacitor values:
    • C OUT range: 1 µF to 100 µF
    • ESR range: 1 mΩ to 2 Ω
  • Integrated protection features:
    • Reverse current protection
    • Reverse polarity protection
    • Overtemperature protection
    • Protection against output short circuit to ground and supply
  • Available in the following low thermal resistance 8-pin packages :
    • HSOIC (DDA), R θJA = 53.3°C/W
    • SOIC (D), R θJA = 101°C/W

The TPS7B4256-Q1 is a monolithic, integrated, low-dropout (LDO) voltage tracker. The device is available in 8-pin SOIC and HSOIC packages. The TPS7B4256-Q1 is designed to provide power supply to off-board sensors in an automotive environment. Because the risk of failure in cables that deliver off-board power is high, the device comes with integrated protection features against fault conditions such as short to battery, reverse polarity, output short to ground (current limit), and overtemperature (thermal shutdown). The device incorporates a back-to-back PMOS topology that eliminates the need for an external diode that is otherwise required to help protect against fault conditions that result in flow of reverse current. The device is designed to handle a 45-V (absolute maximum) input voltage and survive the automotive load dump transient conditions.

A reference voltage applied at the adjustable input pin (ADJ/EN) is tracked with a very tight 6 mV (max) tolerance at the FB pin across temperature. This tracking enables the TPS7B4256-Q1 to deliver a power-supply voltage with high precision for loads up to 70 mA. The reference voltage can be directly connected to the ADJ/EN pin or scaled down to lower values with the help of an external resistor divider at the ADJ/EN pin to a minimum of 2 V. The output voltage can be made equal to the voltage at the ADJ/EN pin (± the tracking tolerance) by tying the FB pin directly to the OUT pin or scaled to higher values with the help of a resistive voltage divider between the FB and the OUT pin.

The TPS7B4256-Q1 provides an effective buffer to the reference voltage of an ADC and securely transmits this voltage (or a scaled version thereof) over a long cable to power off-board sensors. If the sensor is ratiometric and the output is sampled by the ADC, the described features of the TPS7B4256-Q1 help significantly improve the reliability and accuracy of the sensor measurements.

By setting the ADJ/EN input pin low, the TPS7B4256-Q1 switches to standby mode and reduces the quiescent current consumption of the LDO to less than 3.5 µA.

The TPS7B4256-Q1 is a monolithic, integrated, low-dropout (LDO) voltage tracker. The device is available in 8-pin SOIC and HSOIC packages. The TPS7B4256-Q1 is designed to provide power supply to off-board sensors in an automotive environment. Because the risk of failure in cables that deliver off-board power is high, the device comes with integrated protection features against fault conditions such as short to battery, reverse polarity, output short to ground (current limit), and overtemperature (thermal shutdown). The device incorporates a back-to-back PMOS topology that eliminates the need for an external diode that is otherwise required to help protect against fault conditions that result in flow of reverse current. The device is designed to handle a 45-V (absolute maximum) input voltage and survive the automotive load dump transient conditions.

A reference voltage applied at the adjustable input pin (ADJ/EN) is tracked with a very tight 6 mV (max) tolerance at the FB pin across temperature. This tracking enables the TPS7B4256-Q1 to deliver a power-supply voltage with high precision for loads up to 70 mA. The reference voltage can be directly connected to the ADJ/EN pin or scaled down to lower values with the help of an external resistor divider at the ADJ/EN pin to a minimum of 2 V. The output voltage can be made equal to the voltage at the ADJ/EN pin (± the tracking tolerance) by tying the FB pin directly to the OUT pin or scaled to higher values with the help of a resistive voltage divider between the FB and the OUT pin.

The TPS7B4256-Q1 provides an effective buffer to the reference voltage of an ADC and securely transmits this voltage (or a scaled version thereof) over a long cable to power off-board sensors. If the sensor is ratiometric and the output is sampled by the ADC, the described features of the TPS7B4256-Q1 help significantly improve the reliability and accuracy of the sensor measurements.

By setting the ADJ/EN input pin low, the TPS7B4256-Q1 switches to standby mode and reduces the quiescent current consumption of the LDO to less than 3.5 µA.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Top documentation Type Title Format options Date
* Data sheet TPS7B4256-Q1Automotive, 70-mA, 40-V, Voltage-Tracking LDO With 6-mV Tracking Tolerance datasheet (Rev. A) PDF | HTML 27 Nov 2023
Product overview Robust Tracking LDOs for Powering Off Board Sensors PDF | HTML 01 Oct 2025
Functional safety information TPS7B4256-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML 29 Jul 2025
Application brief Automotive Off-Board Sensor Power Considerations 20 Sep 2018
More literature Fundamentals of designing with LDOs in auto battery direct connect applications 27 Feb 2017
Application note Using Tracking LDOs as High-Side Switch (for Low-Current Applications) 28 Oct 2016
Application note Various Applications for Voltage-Tracking LDO 03 Aug 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TRKRLDOEVM-119 — General-purpose low-dropout (LDO) tracker regulator evaluation module

The General-purpose low-dropout (LDO) tracker regulator evaluation module (EVM) is used to evaluate the operation and performance of TI's tracker LDO devices with pads for external components as well as an on-board load transient circuit that is optimized for very low parasitic measurements. This (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS7B4256-Q1 DDA PSpice Model

SBVM993.ZIP (23 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
HSOIC (DDA) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos