The TPS7B85-Q1 is a low-dropout linear
regulator designed to connect to the battery in automotive applications. The device
has an input voltage range extending to 40 V, which allows the device to withstand
transients (such as load dump) that are anticipated in automotive systems. With only
an 18-µA quiescent current, the device is an optimal solution for powering always-on
components such as microcontrollers (MCUs) and controller area network (CAN)
transceivers in standby systems.
The device has state-of-the-art
transient response that allows the output to quickly react to changes in load or
line (for example, during cold-crank conditions). Additionally, the device has a
novel architecture that minimizes output overshoot when recovering from dropout.
During normal operation, the device has a tight DC accuracy of ±0.75% over line,
load, and temperature.
The TPS7B85-Q1 is equipped with
power-good and integrated voltage monitoring. The power-good delay and voltage
threshold can be adjusted by external components. The integrated voltage detector
can be used to monitor the input voltage and alert downstream components (such as
MCUs) when the battery voltage begins to fall.
The device is available in a small
VSON package that facilitates a compact printed circuit board (PCB) design. The low
thermal resistance enables sustained operation despite significant dissipation
across the device.
The TPS7B85-Q1 is a low-dropout linear
regulator designed to connect to the battery in automotive applications. The device
has an input voltage range extending to 40 V, which allows the device to withstand
transients (such as load dump) that are anticipated in automotive systems. With only
an 18-µA quiescent current, the device is an optimal solution for powering always-on
components such as microcontrollers (MCUs) and controller area network (CAN)
transceivers in standby systems.
The device has state-of-the-art
transient response that allows the output to quickly react to changes in load or
line (for example, during cold-crank conditions). Additionally, the device has a
novel architecture that minimizes output overshoot when recovering from dropout.
During normal operation, the device has a tight DC accuracy of ±0.75% over line,
load, and temperature.
The TPS7B85-Q1 is equipped with
power-good and integrated voltage monitoring. The power-good delay and voltage
threshold can be adjusted by external components. The integrated voltage detector
can be used to monitor the input voltage and alert downstream components (such as
MCUs) when the battery voltage begins to fall.
The device is available in a small
VSON package that facilitates a compact printed circuit board (PCB) design. The low
thermal resistance enables sustained operation despite significant dissipation
across the device.