TPS7H1101-SP
1.5 -7V Input, 3 Amp, Ultra Low Dropout Regulator
Data sheet
This product continues to be available for existing customers. New designs should consider an alternate product.
Drop-in replacement with upgraded functionality to the compared device
TPS7H1101-SP
- 5962R13202:
- Radiation Hardness Assurance (RHA) up to TID 100 krad (Si)
- Total Ionizing Dose 100 krad (Si)
- ELDRS-Free 100 krad (Si)
- Dose Rate 10 mRAD (si)/s
- Single Event Latchup (SEL) Immune to LET = 85 MeV-cm2/mg
- SEB and SEGR Immune to LET = 85 MeV-cm2/mg
- SET/SEFI Onset Threshold > 40 MeV-cm2/mg, See Radiation Report for Details
- Specifically Designed to Always Upset Low to Avoid Damage to Critical Downstream Component
- SET/SEFI Cross-Section Plot, See Radiation Report for Details
- Ultra-Low VIN Range: 1.5 V to 7 V
- 3-A Maximum Output Current
- Current Share/Parallel Operation to Provide up to 6-A Output Current
- Stable With Ceramic Output Capacitor
- ±2% Accuracy Over Line, Load, and Temperature
- Programmable Soft-Start Through External Capacitor
- Input Enable and Power-Good Output for Power Sequencing
- Ultra-Low Dropout LDO Voltage: 62 mV at 1 A (25°C), VOUT = 1.8 V
- Low Noise: 20.33 µVRMS VIN = 2 V, VOUT = 1.8 V at 3 A
- PSRR: Over 45 dB at 1 kHz
- Excellent Load/Line Transient Response
- Foldback Current Limit
- See the Tools & Software Tab
- Thermally-Enhanced CFP Package (0.6°C/W RθJC)
The TPS7H1101-SP is a radiation-hardened LDO linear regulator that uses a PMOS pass element configuration. This device operates over a wide range of input voltage, from 1.5 V to 7 V while offering excellent PSRR. The TPS7H1101-SP features a precise and programmable foldback current limit implementation with a very-wide adjustment range. To support the complex power requirements of FPGAs, DSPs, or microcontrollers, the TPS7H1101-SP provides enable on and off functionality, programmable SoftStart, current sharing capability, and a PowerGood open-drain output.
The TPS7H1101-SP is available in a thermally-enhanced 16-pin ceramic flatpack package (CFP).
Technical documentation
No results found. Please clear your search and try again.
View all 4 | Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Radiation & reliability report | TPS7H1101-SP Total Ionizing Dose (TID) | 04 Nov 2022 | |
| * | Radiation & reliability report | TPS7H1101-SP Neutron Displacement Damage Characterization Report | 23 Oct 2017 | |
| * | Data sheet | TPS7H1101-SP 1.5-V to 7-V Input, 3-A, Radiation-Hardened Ultra-Low Dropout (LDO) Regulator datasheet (Rev. A) | PDF | HTML | 14 Feb 2017 |
| * | Radiation & reliability report | TPS7H1101‐SP TID and SEE Report (Rev. A) | 27 Apr 2015 |
Ordering & quality
Information included:
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
Information included:
- Fab location
- Assembly location