Home Power management Linear & low-dropout (LDO) regulators

TPS7H1111-SP

ACTIVE

Radiation-hardened, QML-P and QML-V, 1.5A ultra-low-noise high-PSRR low-dropout (LDO) regulator

TPS7H1111-SP

ACTIVE

Product details

Rating Space Vin (max) (V) 7 Vin (min) (V) 0.85 Iout (max) (A) 1.5 Output options Adjustable Output Vout (max) (V) 5.5 Vout (min) (V) 0.4 Noise (µVrms) 1.7 PSRR at 100 KHz (dB) 71 Iq (typ) (mA) 19 Features Enable, Power good, Radiation hardened, Soft start Thermal resistance θJA (°C/W) 25.1 Load capacitance (min) (µF) 132 Regulated outputs (#) 1 Accuracy (%) 1.3 Dropout voltage (Vdo) (typ) (mV) 215 Operating temperature range (°C) -55 to 125 Radiation, SEL (MeV·cm2/mg) 75 Radiation, TID (typ) (krad) 100
Rating Space Vin (max) (V) 7 Vin (min) (V) 0.85 Iout (max) (A) 1.5 Output options Adjustable Output Vout (max) (V) 5.5 Vout (min) (V) 0.4 Noise (µVrms) 1.7 PSRR at 100 KHz (dB) 71 Iq (typ) (mA) 19 Features Enable, Power good, Radiation hardened, Soft start Thermal resistance θJA (°C/W) 25.1 Load capacitance (min) (µF) 132 Regulated outputs (#) 1 Accuracy (%) 1.3 Dropout voltage (Vdo) (typ) (mV) 215 Operating temperature range (°C) -55 to 125 Radiation, SEL (MeV·cm2/mg) 75 Radiation, TID (typ) (krad) 100
HTSSOP (PWP) 28 62.08 mm² (9.7 mm × 6.4 mm) CFP (HBL) 14 73.20624 mm² (9.12 mm × 8.027 mm)
  • Total ionizing dose (TID) characterized
    • Radiation hardness assurance (RHA) availability of 100 krad(Si) or 50 krad(Si)
  • Single-Event Effects (SEE) characterized
    • Single-event latchup (SEL), single-event burnout (SEB), and single-event gate rupture (SEGR) immune up to linear energy transfer (LET) = 75 MeV-cm2/mg
    • Single-event functional interrupt (SEFI) and single-event transient (SET) characterized up to LET = 75 MeV-cm2/mg
  • Ultra-low noise (10 Hz to 100 kHz):
    • 1.71 µVRMS (typ)
  • High power-supply rejection ratio, PSRR (typ):
    • 109 dB at 1 kHz
    • 71 dB at 100 kHz
    • 66 dB at 1 MHz
  • Input voltage range from 0.85 V to 7 V
  • Bias supply of 2.2 V to 14 V to minimize power dissipation
  • Output voltage as low as 0.4 V
  • Up to 1.5-A output current
  • Excellent output accuracy over line and load:
    • –1.3% to +1.2% across temperature
    • –0.7% to +0.9% at 25°C
  • Low-dropout: 215 mV (typ) at 1.5 A
  • Programmable soft-start control (SS_SET)
  • Open-drain power good (PG) indicator
  • Configurable power good threshold (FB_PG)
  • Exposed control loop with the external compensation STAB pin
  • Internal current limit with configurable behavior
  • Current sharing to allow operation of up to 2.9 A
  • Military temperature range (–55°C to 125°C)
  • Total ionizing dose (TID) characterized
    • Radiation hardness assurance (RHA) availability of 100 krad(Si) or 50 krad(Si)
  • Single-Event Effects (SEE) characterized
    • Single-event latchup (SEL), single-event burnout (SEB), and single-event gate rupture (SEGR) immune up to linear energy transfer (LET) = 75 MeV-cm2/mg
    • Single-event functional interrupt (SEFI) and single-event transient (SET) characterized up to LET = 75 MeV-cm2/mg
  • Ultra-low noise (10 Hz to 100 kHz):
    • 1.71 µVRMS (typ)
  • High power-supply rejection ratio, PSRR (typ):
    • 109 dB at 1 kHz
    • 71 dB at 100 kHz
    • 66 dB at 1 MHz
  • Input voltage range from 0.85 V to 7 V
  • Bias supply of 2.2 V to 14 V to minimize power dissipation
  • Output voltage as low as 0.4 V
  • Up to 1.5-A output current
  • Excellent output accuracy over line and load:
    • –1.3% to +1.2% across temperature
    • –0.7% to +0.9% at 25°C
  • Low-dropout: 215 mV (typ) at 1.5 A
  • Programmable soft-start control (SS_SET)
  • Open-drain power good (PG) indicator
  • Configurable power good threshold (FB_PG)
  • Exposed control loop with the external compensation STAB pin
  • Internal current limit with configurable behavior
  • Current sharing to allow operation of up to 2.9 A
  • Military temperature range (–55°C to 125°C)

The TPS7H1111 is an ultra-low noise, high PSRR, low dropout linear regulator (LDO) optimized for powering radio-frequency (RF) devices in a space environment. It is capable of sourcing up to 1.5 A over a 0.85-V to 7-V input range with a 2.2-V to 14-V bias supply.

The high performance of the device limits power-supply generated phase noise and clock jitter, making this device ideal for powering high-performance ADCs, DACs, VCOs, PLLs, SerDes, and other RF components in satellites. For digital loads (such as FPGAs and DSPs) requiring low voltage operation, the exceptional accuracy and excellent transient performance ensure optimal system performance.

A standard microcircuit drawing (SMD) is available for the QML variants, 5962R21203. A vendor item drawing (VID) is available for the -SEP variant, V62/23602.

The TPS7H1111 is an ultra-low noise, high PSRR, low dropout linear regulator (LDO) optimized for powering radio-frequency (RF) devices in a space environment. It is capable of sourcing up to 1.5 A over a 0.85-V to 7-V input range with a 2.2-V to 14-V bias supply.

The high performance of the device limits power-supply generated phase noise and clock jitter, making this device ideal for powering high-performance ADCs, DACs, VCOs, PLLs, SerDes, and other RF components in satellites. For digital loads (such as FPGAs and DSPs) requiring low voltage operation, the exceptional accuracy and excellent transient performance ensure optimal system performance.

A standard microcircuit drawing (SMD) is available for the QML variants, 5962R21203. A vendor item drawing (VID) is available for the -SEP variant, V62/23602.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
TPS7H1121-SP ACTIVE Radiation-hardened, QML-V, 2.25V to 14V input, 2A low-dropout (LDO) regulator Ceramic QMLV LDO capable of supporting higher current
TPS7H1101A-SP ACTIVE Radiation-hardened, QML-V, 1.5V to 7V input, 3A low-noise adjustable low-dropout (LDO) regulator Ceramic QMLV LDO capable of supporting higher current up to 3A

Technical documentation

No results found. Please clear your search and try again.
View all 22
Top documentation Type Title Format options Date
* Data sheet TPS7H1111-SP and TPS7H1111-SEP 1.5-A, Ultra-Low Noise, High PSRR Radiation Hardened Low Dropout (LDO) Linear Regulator datasheet (Rev. F) PDF | HTML Dec 6, 2023
* Radiation & reliability report TPS7H1111-QMLP Total Ionizing Dose (TID) (Rev. A) Feb 18, 2026
* Radiation & reliability report TPS7H1111-SP Total Ionizing Dose (TID) Radiation Report (Rev. C) PDF | HTML Aug 15, 2023
* Radiation & reliability report TPS7H1111-SP Neutron Displacement Damage (NDD) Characterization Report (Rev. A) PDF | HTML May 30, 2023
* Radiation & reliability report Single Event Effects Report of the TPS7H1111-SP Jan 6, 2023
* SMD TPS7H1111-SP SMD 5962-21203 Dec 21, 2023
Selection guide TI Space Products (Rev. L) Mar 27, 2026
White paper Demystifying LDO Turn-On (Start-Up) Time (Rev. B) PDF | HTML Mar 10, 2026
Application note Hermetic Package Reflow Profiles, Termination Finishes, and Lead Trim and Form (Rev. A) PDF | HTML Nov 5, 2025
White paper Reduce System Noise Using Parallel LDOs PDF | HTML Nov 3, 2025
Application brief DLA Approved Optimizations for QML Products (Rev. C) PDF | HTML Jun 17, 2025
Application note Heavy Ion Orbital Environment Single-Event Effects Estimations (Rev. B) PDF | HTML Jun 10, 2025
More literature TI Engineering Evaluation Units vs. MIL-PRF-38535 QML Class V Processing (Rev. B) Feb 20, 2025
Technical article Maximizing performance with clean and low-noise power using space-grade LDOs PDF | HTML Jan 5, 2024
Application note QML flow, its importance, and obtaining lot information (Rev. C) Aug 30, 2023
Application brief TPS7H1111-SxP Pin Failure Mode Analysis (FMA) PDF | HTML May 2, 2023
User guide TPS7H1111EVM-CVAL User's Guide PDF | HTML Feb 2, 2023
White paper Parallel LDO Architecture Design Using Ballast Resistors PDF | HTML Dec 14, 2022
White paper Comprehensive Analysis and Universal Equations for Parallel LDO's Using Ballast PDF | HTML Dec 13, 2022
Application note Single-Event Effects Confidence Interval Calculations (Rev. A) PDF | HTML Oct 19, 2022
Application note DLA Standard Microcircuit Drawings (SMD) and JAN Part Numbers Primer Aug 21, 2020
E-book Radiation Handbook for Electronics (Rev. A) May 21, 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS7H1111EVM-CVAL — TPS7H1111-SP evaluation module for 1.5-A ultra-low-noise RF LDO regulator with ultra-high PSRR

TPS7H1111EVM-CVAL evaluation module (EVM) is an engineering demonstration for the radiation-hardness-assured (RHA) TPS7H1111-SP, which is a low-dropout (LDO) linear regulator.

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS7H1111-SP PSpice Model

SLVME08.ZIP (55 KB) - PSpice model
Supported products & hardware
Calculation tool

PARALLEL-LDO-CALC — Parallel low-dropout (LDO) calculator

The parallel low-dropout (LDO) calculator is a Microsoft® Excel®-based tool that provides worst-case analysis for parallel LDO regulators using ballast resistors. The tool helps the user identify the minimum number of parallel LDO regulators required and optimum ballast resistance for a (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 28 Ultra Librarian
CFP (HBL) 14 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Video series

View all videos

Videos