Home Power management DDR memory power ICs

TPS7H3302-SP

ACTIVE

TPS7H3302-SP

ACTIVE

Product details

DDR memory type DDR2, DDR3, DDR4 Control mode S3, S4/S5 Iout VTT (max) (A) 3 Iq (typ) (mA) 18 Output VREF, VTT Vin (min) (V) 0.9 Vin (max) (V) 3.5 Features Complete Solution, Shutdown Pin for S3 Rating Space Operating temperature range (°C) -55 to 125 Regulator type Linear Regulator Vin bias (max) (V) 3.5 Vin bias (min) (V) 2.375 Vout VTT (min) (V) 0.6
DDR memory type DDR2, DDR3, DDR4 Control mode S3, S4/S5 Iout VTT (max) (A) 3 Iq (typ) (mA) 18 Output VREF, VTT Vin (min) (V) 0.9 Vin (max) (V) 3.5 Features Complete Solution, Shutdown Pin for S3 Rating Space Operating temperature range (°C) -55 to 125 Regulator type Linear Regulator Vin bias (max) (V) 3.5 Vin bias (min) (V) 2.375 Vout VTT (min) (V) 0.6
HTSSOP (DAP) 32 89.1 mm² (11 mm × 8.1 mm)
  • QMLP TPS7H3302-SP standard microcircuit drawing (SMD) available, 5962R14228
  • Space Ehanced Plastic Vendor item drawing available, VID V62/22615
  • Total ionizing dose (TID) charactericized
    • Radiation hardness assured (RHA) qualified up to total ionizing dose (TID) 100 krad(Si) or 50 krad(Si)
  • Single-Event Effects (SEE) Charactericized
    • Single event latch-up (SEL), single event gate rupture (SEGR), single event burnout (SEB) immune up to LET = 70 MeV-cm2 /mg
    • Single event transient (SET), single event functional interrupt (SEFI), and single event upset (SEU) characterized up to 70 MeVcm2 /mg
  • Supports DDR, DDR2, DDR3, DDR3L, and DDR4 termination applications
  • Input voltage: supports a 2.5-V and 3.3-V rail
  • Separate low-voltage input (VLDOIN) down to 0.9 V for improved power efficiency
  • 3-A sink and source termination regulator
  • Enable input and power-good output for power supply sequencing
  • VTT termination regulator
    • Output voltage range: 0.5 to 1.75 V
    • 3-A sink and source current
  • Integrated precision voltage divider network with sense input
  • Remote sensing (VTTSNS)
  • VTTREF buffered reference
    • 49% to 51% accuracy with respect to VDDQSNS (±3 mA)
    • ±10 mA sink and source current
  • Undervoltage lockout (UVLO) and overcurrent limit (OCL) functionality integrated
  • Plastic package
  • QMLP TPS7H3302-SP standard microcircuit drawing (SMD) available, 5962R14228
  • Space Ehanced Plastic Vendor item drawing available, VID V62/22615
  • Total ionizing dose (TID) charactericized
    • Radiation hardness assured (RHA) qualified up to total ionizing dose (TID) 100 krad(Si) or 50 krad(Si)
  • Single-Event Effects (SEE) Charactericized
    • Single event latch-up (SEL), single event gate rupture (SEGR), single event burnout (SEB) immune up to LET = 70 MeV-cm2 /mg
    • Single event transient (SET), single event functional interrupt (SEFI), and single event upset (SEU) characterized up to 70 MeVcm2 /mg
  • Supports DDR, DDR2, DDR3, DDR3L, and DDR4 termination applications
  • Input voltage: supports a 2.5-V and 3.3-V rail
  • Separate low-voltage input (VLDOIN) down to 0.9 V for improved power efficiency
  • 3-A sink and source termination regulator
  • Enable input and power-good output for power supply sequencing
  • VTT termination regulator
    • Output voltage range: 0.5 to 1.75 V
    • 3-A sink and source current
  • Integrated precision voltage divider network with sense input
  • Remote sensing (VTTSNS)
  • VTTREF buffered reference
    • 49% to 51% accuracy with respect to VDDQSNS (±3 mA)
    • ±10 mA sink and source current
  • Undervoltage lockout (UVLO) and overcurrent limit (OCL) functionality integrated
  • Plastic package

The TPS7H3302 is a radiation-hardend double data rate (DDR) 3-A termination regulator with built-in VTTREF buffer. The regulator is specifically designed to provide a complete, compact, low-noise solution for space DDR termination applications such as single board computers, solid state recorders, and payload processing.

The TPS7H3302 supports DDR VTT termination applications using DDR, DDR2, DDR3, DDR3L, and DDR4. The fast transient response of the TPS7H3302 VTT regulator allows for a very stable supply during read/write conditions. The TPS7H3302 also includes a built-in VTTREF supply that tracks VTT to further reduce the solution size. To enable simple power sequencing, both an enable input and a power-good output (PGOOD) have been integrated into the TPS7H3302. The enable signal can also be used to discharge VTT during suspend to RAM (S3) power down mode.

The TPS7H3302 is a radiation-hardend double data rate (DDR) 3-A termination regulator with built-in VTTREF buffer. The regulator is specifically designed to provide a complete, compact, low-noise solution for space DDR termination applications such as single board computers, solid state recorders, and payload processing.

The TPS7H3302 supports DDR VTT termination applications using DDR, DDR2, DDR3, DDR3L, and DDR4. The fast transient response of the TPS7H3302 VTT regulator allows for a very stable supply during read/write conditions. The TPS7H3302 also includes a built-in VTTREF supply that tracks VTT to further reduce the solution size. To enable simple power sequencing, both an enable input and a power-good output (PGOOD) have been integrated into the TPS7H3302. The enable signal can also be used to discharge VTT during suspend to RAM (S3) power down mode.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TPS7H3302-SEP ACTIVE Radiation-tolerant, 2.3V to 3.5V input, 3A sink and source DDR-termination LDO regulator -SEP plastic package with lower TID & SEE radiation performance
Same functionality with different pin-out to the compared device.
TPS7H3301-SP ACTIVE Radiation-hardened, QML-V, 2.3V to 3.5V input, 3A sink and source DDR termination LDO regulator QMLV ceramic package with same radiation performance

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS7H3302EVM — TPS7H3302 evaluation module for 3-A sink and source DDR-termination LDO regulator

The TPS7H3302 (LP085) evaluation module (EVM) is a platform to evaluate the performance and characteristics of the TPS7H3302-SEP, which is radiation-tolerant DDR-, DDR2-, DDR3-, DDR3L- and DDR4-termination low-dropout (LDO) regulator.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS7H3302-SEP PSpice Model

SLVME03.ZIP (45 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
HTSSOP (DAP) 32 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Video series

View all videos

Videos