Home Power management LED drivers Automotive LED drivers

TPS92620-Q1

ACTIVE

Product details

Number of channels 2 Topology Current Source Rating Automotive Operating temperature range (°C) -40 to 125 Vin (min) (V) 4.5 Vin (max) (V) 40 Vout (min) (V) 0 Vout (max) (V) 40 Iout (max) (A) 0.5 Iq (typ) (mA) 1.2 Features Fault Detection, Fault Diagnostic, LED Open Detection, LED Short to Ground Detection, Overtemperature protection, PWM Dimming, Thermal Sharing, Thermal shutdown
Number of channels 2 Topology Current Source Rating Automotive Operating temperature range (°C) -40 to 125 Vin (min) (V) 4.5 Vin (max) (V) 40 Vout (min) (V) 0 Vout (max) (V) 40 Iout (max) (A) 0.5 Iq (typ) (mA) 1.2 Features Fault Detection, Fault Diagnostic, LED Open Detection, LED Short to Ground Detection, Overtemperature protection, PWM Dimming, Thermal Sharing, Thermal shutdown
HVSSOP (DGN) 12 19.6 mm² (4 mm × 4.9 mm) WSON (DRR) 12 9 mm² (3 mm × 3 mm)
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to 125°C, TA
  • Wide input voltage range: 4.5V to 40V
  • Thermal sharing by external shunt resistor
  • Low supply current in fault mode
  • Ultra low shutdown current in sleep mode (only for HVSSOP package)
  • Two high-precision current regulation:
    • Up to 250mA current output for each channel
    • ±5% accuracy over full temperature range
    • Independent current setting by resistor
    • Independent PWM pin for brightness control
  • Low dropout voltage:
    • Maximum dropout: 600mV for 250mA
  • Diagnostics and protection
    • LED open-circuit with auto-recovery
    • LED short-to-GND with auto-recovery
    • Diagnostic enable with adjustable threshold
    • Fault bus configurable as either one-fails–all-fail or only-failed-channel off (N-1)
    • Thermal shutdown
  • Operation junction temperature range:–40°C to 150°C
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to 125°C, TA
  • Wide input voltage range: 4.5V to 40V
  • Thermal sharing by external shunt resistor
  • Low supply current in fault mode
  • Ultra low shutdown current in sleep mode (only for HVSSOP package)
  • Two high-precision current regulation:
    • Up to 250mA current output for each channel
    • ±5% accuracy over full temperature range
    • Independent current setting by resistor
    • Independent PWM pin for brightness control
  • Low dropout voltage:
    • Maximum dropout: 600mV for 250mA
  • Diagnostics and protection
    • LED open-circuit with auto-recovery
    • LED short-to-GND with auto-recovery
    • Diagnostic enable with adjustable threshold
    • Fault bus configurable as either one-fails–all-fail or only-failed-channel off (N-1)
    • Thermal shutdown
  • Operation junction temperature range:–40°C to 150°C

The TPS92620-Q1 two-channel LED driver includes an unique thermal management design to reduce temperature rising on the device. The TPS92620-Q1 is a linear driver directly powered by automotive batteries with large voltage variations to output full current loads up to 250mA per channel. External shunt resistors are leveraged to share output current and dissipate power out of the driver. The device full-diagnostic capabilities include LED open, LED short-to-GND circuit, and device overtemperature protection.

The one-fails–all-fail feature of TPS92620-Q1 can work together with other LED drivers, such as the TPS9261x-Q1, TPS9262x-Q1, TPS9263x-Q1, and TPS92830-Q1 devices, to address different requirements.

The TPS92620-Q1 two-channel LED driver includes an unique thermal management design to reduce temperature rising on the device. The TPS92620-Q1 is a linear driver directly powered by automotive batteries with large voltage variations to output full current loads up to 250mA per channel. External shunt resistors are leveraged to share output current and dissipate power out of the driver. The device full-diagnostic capabilities include LED open, LED short-to-GND circuit, and device overtemperature protection.

The one-fails–all-fail feature of TPS92620-Q1 can work together with other LED drivers, such as the TPS9261x-Q1, TPS9262x-Q1, TPS9263x-Q1, and TPS92830-Q1 devices, to address different requirements.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
TPS92622-Q1 ACTIVE Automotive, two-channel 40-V high-side LED driver with thermal sharing 150-mA current per channel

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TPS92620-Q1 Two -Channel, Automotive, High-Side LED Driver with Thermal Sharing datasheet (Rev. A) PDF | HTML Nov 9, 2023
Certificate TPS92620Q1EVM EU RoHS Declaration of Conformity (DoC) Sep 7, 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS92620Q1EVM — TPS92620-Q1 evaluation module for two-channel high-current 40-V high-side LED driver

The TPS92620-Q1 evaluation module (EVM) helps designers evaluate the operation and performance of the TPS92620-Q1, a linear two-channel LED driver with full LED diagnostic for automotive lighting applications.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Calculation tool

TPS92620-CALC — TPS92620-Q1 external components calculation tool

TPS92620-Q1 external components calculation tool
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
HVSSOP (DGN) 12 Ultra Librarian
WSON (DRR) 12 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos