Home Power management LED drivers Automotive LED drivers

TPS92667-Q1

ACTIVE

Product details

Number of channels 16 Topology Floating Switch Rating Automotive TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125 Vin (min) (V) 4.5 Vin (max) (V) 5.5 Vout (min) (V) 0 Vout (max) (V) 60 Features Fault Detection, Hybrid Dimming/Phase Shift, Integrated Switch, LED Open Detection, LED Shorted Detection, Precision Dimming Control, Synchronization Pin, Temperature Compensation
Number of channels 16 Topology Floating Switch Rating Automotive TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125 Vin (min) (V) 4.5 Vin (max) (V) 5.5 Vout (min) (V) 0 Vout (max) (V) 60 Features Fault Detection, Hybrid Dimming/Phase Shift, Integrated Switch, LED Open Detection, LED Shorted Detection, Precision Dimming Control, Synchronization Pin, Temperature Compensation
HTQFP (PHP) 48 81 mm² (9 mm × 9 mm)
  • AEC-Q100 qualified for automotive applications
    • Grade 1: –40°C to 125°C ambient temperature
    • Device HBM classification level H1C
    • Device CDM classification level C5
  • Functional Safety-Capable
    • Documentation available to aid functional safety system design
  • 16 integrated bypass switches
    • Programmable 10-bit PWM dimming
    • Programmable slew rate control
    • LED open detection and protection
  • UART serial communication
    • LVDS clock receiver for external system clock
    • Previous LMM generation compatible
    • CAN transceiver compatible
  • AEC-Q100 qualified for automotive applications
    • Grade 1: –40°C to 125°C ambient temperature
    • Device HBM classification level H1C
    • Device CDM classification level C5
  • Functional Safety-Capable
    • Documentation available to aid functional safety system design
  • 16 integrated bypass switches
    • Programmable 10-bit PWM dimming
    • Programmable slew rate control
    • LED open detection and protection
  • UART serial communication
    • LVDS clock receiver for external system clock
    • Previous LMM generation compatible
    • CAN transceiver compatible

The TPS92667 LED matrix manager device enables fully dynamic adaptive lighting solutions by providing individual pixel-level LED control. The device includes four sub-strings of four series connected integrated switches for bypassing individual LEDs. The individual sub-strings allow the device to accept either single or multiple current sources.

The TPS92667 has an internal low noise LVDS receiver input for a system clock provided by a TPS92664 or TPS92665 device. The multi-drop, universal, asynchronous, receiver transmitter (UART) serial interface is compatible with TPS92664, TPS92665, TPS92662x and TPS92663x devices.

The TPS92667 incorporates registers for programming phase shift and pulse width of each individual LED in the string and for reporting LED open, short faults and functional parameters.

The TPS92667 LED matrix manager device enables fully dynamic adaptive lighting solutions by providing individual pixel-level LED control. The device includes four sub-strings of four series connected integrated switches for bypassing individual LEDs. The individual sub-strings allow the device to accept either single or multiple current sources.

The TPS92667 has an internal low noise LVDS receiver input for a system clock provided by a TPS92664 or TPS92665 device. The multi-drop, universal, asynchronous, receiver transmitter (UART) serial interface is compatible with TPS92664, TPS92665, TPS92662x and TPS92663x devices.

The TPS92667 incorporates registers for programming phase shift and pulse width of each individual LED in the string and for reporting LED open, short faults and functional parameters.

Download View video with transcript Video

Request more information

The full data sheet and other information are available. Request now

Functional safety information is available - NDA required. Request now

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TPS92665-Q1 ACTIVE 16-channel low noise LED matrix manager with internal clock 16-channel EMI-optimized matrix manager with internal oscillator
TPS92664-Q1 ACTIVE 16-channel low noise LED matrix manager with internal clock and EEPROM 16-channel matrix manager with EEPROM, OSC, and ADC option.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TPS92667-Q1 Automotive Low Noise 16-Channel LED Matrix Manager with Advanced Diagnostics datasheet PDF | HTML Dec 5, 2022
Certificate TPS92667EVM-243 EU RoHS Declaration of Conformity (DoC) Dec 5, 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS92667EVM-243 — TPS92667-Q1 evaluation module for LED matrix managers

The TPS92667-Q1 evaluation module features the TPS92667-Q1 and TPS92665-Q1 16-channel matrix manager devices. The EVM kit contains three PCBs and associated cabling to provide and end-to-end power solution for a typical matrix headlight system. The PSIL243 PCB contains one TPS9265-Q1 device and (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
HTQFP (PHP) 48 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos