Home Power management DC/DC power modules Power modules (integrated inductor)

TPSM82843

ACTIVE

Product details

Rating Catalog Topology Buck, Step-Down Converter, Synchronous Buck Iout (max) (A) 0.6 Vin (max) (V) 5.5 Vin (min) (V) 1.8 Vout (max) (V) 3.6 Vout (min) (V) 0.4 Features 1% accuracy, Enable, Light load efficiency, Output discharge, Over Current Protection, Pre-Bias Start-Up, Synchronous Rectification EMI & noise features Low parasitic Hotrod packaging Operating temperature range (°C) -40 to 125 Switch current limit (typ) (A) 1.1 Type Converter (Integrated Switch), DC/DC converter, Module Duty cycle (max) (%) 100 Control mode COT, Constant on-time (COT), DCS-Control Switching frequency (min) (kHz) 1500 Switching frequency (max) (kHz) 1500
Rating Catalog Topology Buck, Step-Down Converter, Synchronous Buck Iout (max) (A) 0.6 Vin (max) (V) 5.5 Vin (min) (V) 1.8 Vout (max) (V) 3.6 Vout (min) (V) 0.4 Features 1% accuracy, Enable, Light load efficiency, Output discharge, Over Current Protection, Pre-Bias Start-Up, Synchronous Rectification EMI & noise features Low parasitic Hotrod packaging Operating temperature range (°C) -40 to 125 Switch current limit (typ) (A) 1.1 Type Converter (Integrated Switch), DC/DC converter, Module Duty cycle (max) (%) 100 Control mode COT, Constant on-time (COT), DCS-Control Switching frequency (min) (kHz) 1500 Switching frequency (max) (kHz) 1500
QFN-FCMOD (VCF) 7 6.615 mm² (2.45 mm × 2.7 mm)
  • 1.8V to 5.5V input voltage range
  • 0.4V to 3.6V output voltage range
  • 275nA typical quiescent current, 4nA shutdown
  • Zero feedback error from integrated output divider
  • 1.2V logic compliant EN (Enable) pin
  • 600mA output current and output discharge
  • 1% accurate voltage selection with single resistor on VSET-pin
    • TPSM828436: 0.4V to 0.8V
    • TPSM828437: 0.8V to 1.8V
    • TPSM828438: 1.8V to 3.6V
  • Cost and size optimized passive components
    • Down to 4.7µF CIN and COUT
    • 0402 and 0201 capacitors supported
  • Low output voltage ripple in power save mode
  • RF-friendly and fast transient DCS-Control
  • Automatic transition to no ripple 100% mode
  • Small QFN package with 2.45mm × 2.70mm × 1.29mm
  • 1.8V to 5.5V input voltage range
  • 0.4V to 3.6V output voltage range
  • 275nA typical quiescent current, 4nA shutdown
  • Zero feedback error from integrated output divider
  • 1.2V logic compliant EN (Enable) pin
  • 600mA output current and output discharge
  • 1% accurate voltage selection with single resistor on VSET-pin
    • TPSM828436: 0.4V to 0.8V
    • TPSM828437: 0.8V to 1.8V
    • TPSM828438: 1.8V to 3.6V
  • Cost and size optimized passive components
    • Down to 4.7µF CIN and COUT
    • 0402 and 0201 capacitors supported
  • Low output voltage ripple in power save mode
  • RF-friendly and fast transient DCS-Control
  • Automatic transition to no ripple 100% mode
  • Small QFN package with 2.45mm × 2.70mm × 1.29mm

The high efficiency TPSM82843x step-down converter family supports an ultra-low IQ (typical operating quiescent current) of 275nA and a typical shutdown current of only 4nA. The inductor is integrated into the QFN package improving ease of use and reducing the bill of material down to only three passive components.

The RF-friendly device uses DCS-Control for a low output voltage ripple. The device is designed to power wireless applications like Wi-Fi or Bluetooth. The device switches at 1.5MHz and has high efficiency even at light load current down to 10µA for long battery life and easy thermal management. Humidity, temperature or vibration have no influence on the output voltage accuracy due to the integrated feedback divider. Therefore, the device is also an excellent choice for industrial point of load applications.

18 predefined output voltages per part number with 1% accuracy selected through a standard E48 (2%) or E96 (1%) resistor on the VSET pin support a large variety of applications.

The high efficiency TPSM82843x step-down converter family supports an ultra-low IQ (typical operating quiescent current) of 275nA and a typical shutdown current of only 4nA. The inductor is integrated into the QFN package improving ease of use and reducing the bill of material down to only three passive components.

The RF-friendly device uses DCS-Control for a low output voltage ripple. The device is designed to power wireless applications like Wi-Fi or Bluetooth. The device switches at 1.5MHz and has high efficiency even at light load current down to 10µA for long battery life and easy thermal management. Humidity, temperature or vibration have no influence on the output voltage accuracy due to the integrated feedback divider. Therefore, the device is also an excellent choice for industrial point of load applications.

18 predefined output voltages per part number with 1% accuracy selected through a standard E48 (2%) or E96 (1%) resistor on the VSET pin support a large variety of applications.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TPS82740A ACTIVE 200-mA Step Down Converter Module with 360nA Iq Integrated load switch and DVS
TPS82740B ACTIVE 200-mA Step Down Converter Module with 360nA Iq Integrated load switch and DVS

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet TPSM82843x 1.8V to 5.5V, 600mA, Ultra-Low 275nA IQ , High Efficiency, Step-Down Converter With Integrated Inductor in a QFN Package datasheet (Rev. A) PDF | HTML Nov 19, 2024
Product overview Low Quiescent Current Buck Converters for Battery-Powered Wearable Applications PDF | HTML Oct 15, 2026
Certificate TPSM82843678EVM057 EU Declaration of Conformity (DoC) (Rev. A) Sep 20, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPSM82843678EVM-057 — TPSM82843x evaluation module

The TPSM82843x evaluation module (EVM) facilitates the evaluation of the TPSM82843x family of 600-mA, step-down converter power modules with 275-nA IQ in 2.45mm × 2.65mm x 1.27mm QFN packages. The EVM contains three separate circuits to create output voltages between 0.4V and 3.6V from higher input (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPSM82843 PSpice Transient Model (for TPSM828436VCFR)

SLVME89.ZIP (167 KB) - PSpice model
Supported products & hardware
Simulation model

TPSM82843 PSpice Transient Model (for TPSM828437VCFR)

SLVME95.ZIP (160 KB) - PSpice model
Supported products & hardware
Simulation model

TPSM82843 PSpice Transient Model (for TPSM828438VCFR)

SLVME96.ZIP (128 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
QFN-FCMOD (VCF) 7 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos