Home Power management DC/DC power modules Power modules (integrated inductor)

TPSM8287A12M

ACTIVE

6V Input, 12A parallelable DC-DC buck module with I2C frequency synch, remote sense and ET-grade

TPSM8287A12M

ACTIVE

Product details

Rating Catalog Topology Buck, Multiphase, Step-Down Converter, Synchronous Buck Iout (max) (A) 12 Vin (max) (V) 6 Vin (min) (V) 2.7 Vout (max) (V) 3.35 Vout (min) (V) 0.4 Features Adjustable soft start, Current Sharing, Differential Remote Sense, EMI Tested, EMI filtering, Enable, Frequency Dithering, Frequency synchronization, I2C, I2C control, I2C interface, I2C support, Light Load Efficiency, Multiphase, Output discharge, Overcurrent protection, Phase Interleaving, Power good, Remote Sense, Spread-spectrum frequency dithering EMI & noise features Fixed-frequency control, Integrated capacitors, Low parasitic packaging, Mitigated interference & noise technology – architecture 1 (MINT 1), Pinout optimization, Spread Spectrum Operating temperature range (°C) -55 to 125 Switch current limit (typ) (A) 19 Type Converter (Integrated Switch), DC/DC converter, Module Duty cycle (max) (%) 75 Control mode COT, Constant on-time (COT), DCS-Control Switching frequency (min) (kHz) 1300 Switching frequency (max) (kHz) 2700
Rating Catalog Topology Buck, Multiphase, Step-Down Converter, Synchronous Buck Iout (max) (A) 12 Vin (max) (V) 6 Vin (min) (V) 2.7 Vout (max) (V) 3.35 Vout (min) (V) 0.4 Features Adjustable soft start, Current Sharing, Differential Remote Sense, EMI Tested, EMI filtering, Enable, Frequency Dithering, Frequency synchronization, I2C, I2C control, I2C interface, I2C support, Light Load Efficiency, Multiphase, Output discharge, Overcurrent protection, Phase Interleaving, Power good, Remote Sense, Spread-spectrum frequency dithering EMI & noise features Fixed-frequency control, Integrated capacitors, Low parasitic packaging, Mitigated interference & noise technology – architecture 1 (MINT 1), Pinout optimization, Spread Spectrum Operating temperature range (°C) -55 to 125 Switch current limit (typ) (A) 19 Type Converter (Integrated Switch), DC/DC converter, Module Duty cycle (max) (%) 75 Control mode COT, Constant on-time (COT), DCS-Control Switching frequency (min) (kHz) 1300 Switching frequency (max) (kHz) 2700
B0QFN (RDV) 39 30.6 mm² (4.5 mm × 6.8 mm)
  • –55°C to 125°C operating temperature range
  • ±1.0% output voltage accuracy
  • Differential remote sensing
  • Parallelable for multi-phase operation
  • Start-up output voltage selectable in 50mV steps from 0.40V to 3.35V through VSETx pins and I2C adjustable in 1.25mV steps
  • Five selectable I2C addresses through VSETx pins
  • Adjustable external compensation for wide output capacitor range and optimized transient response
  • Designed for low EMI requirements
    • No bond wire package
    • Internal input capacitors
    • Simplified layout through parallel input path
    • Optional synchronization to external clock or spread-spectrum operation
  • Power save mode or forced-PWM operation
  • Precise enable input threshold
  • Power-good output with window comparator
  • Active output discharge
  • Excellent thermal performance
  • 4.5mm × 6.8mm QFN package with 0.5mm pitch
  • 77mm2 design size
  • –55°C to 125°C operating temperature range
  • ±1.0% output voltage accuracy
  • Differential remote sensing
  • Parallelable for multi-phase operation
  • Start-up output voltage selectable in 50mV steps from 0.40V to 3.35V through VSETx pins and I2C adjustable in 1.25mV steps
  • Five selectable I2C addresses through VSETx pins
  • Adjustable external compensation for wide output capacitor range and optimized transient response
  • Designed for low EMI requirements
    • No bond wire package
    • Internal input capacitors
    • Simplified layout through parallel input path
    • Optional synchronization to external clock or spread-spectrum operation
  • Power save mode or forced-PWM operation
  • Precise enable input threshold
  • Power-good output with window comparator
  • Active output discharge
  • Excellent thermal performance
  • 4.5mm × 6.8mm QFN package with 0.5mm pitch
  • 77mm2 design size

The TPSM8287A1xM is a family of pin-to-pin, step-down, DC/DC power modules with differential remote sensing and I2C interface. The power modules integrate a synchronous step-down converter, an inductor and input capacitors to simplify design, reduce external components, and save PCB area. The low-profile and compact design is designed for assembly by standard surface mount equipment. The TPSM8287A1xM family implements an enhanced control scheme that supports fast transients. The TPSM8287A1xM can operate in fixed-frequency or power save mode. The remote sensing feature optimizes voltage regulation at the point-of-load and the device achieves ±1.0% DC voltage accuracy over the entire temperature range. The devices can operate in stacked, paralleled mode to deliver higher output currents or to spread the power dissipation across multiple devices. The I2C-compatible interface offers several control, monitoring and warning features. The start-up voltage is selectable through the VSETx pins to allow a power-up without an active I2C communication.

The TPSM8287A1xM is a family of pin-to-pin, step-down, DC/DC power modules with differential remote sensing and I2C interface. The power modules integrate a synchronous step-down converter, an inductor and input capacitors to simplify design, reduce external components, and save PCB area. The low-profile and compact design is designed for assembly by standard surface mount equipment. The TPSM8287A1xM family implements an enhanced control scheme that supports fast transients. The TPSM8287A1xM can operate in fixed-frequency or power save mode. The remote sensing feature optimizes voltage regulation at the point-of-load and the device achieves ±1.0% DC voltage accuracy over the entire temperature range. The devices can operate in stacked, paralleled mode to deliver higher output currents or to spread the power dissipation across multiple devices. The I2C-compatible interface offers several control, monitoring and warning features. The start-up voltage is selectable through the VSETx pins to allow a power-up without an active I2C communication.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TPSM8287A1xM 2.7V to 6V Input, 12A and 15A, Parallelable Step-Down Power Module With I2 C Interface, Remote Sense, and –55°C Operation datasheet PDF | HTML Aug 2, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPSM8287A06BASEVM — TPSM8287A06 evaluation module for parallelable, I²C interface, remote sense 6A step-down mod

The TPSM8287A06BAS evaluation module (EVM) facilitates the evaluation of the TPSM8287A06, a 6A pin-to-pin compatible step-down power module with an I²C interface, remote sense and frequency synchronization in a 4.5mm × 6.8mm x 1.8mm overmolded quad flatpack no-lead (QFN) package. The EVM (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TPSM8287A10BAHEVM — TPSM8287A10 evaluation module

The TPSM8287A10 evaluation module (EVM) facilitates the evaluation of the TPSM8287A10, which supports up to 10A load current in a pin-to-pin compatible step-down power module with an I2C interface, remote sense and frequency synchronization in a 4.5mm by 6.8mm over molded QFN package. The EVM (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TPSM8287A12BBSEVM — TPSM8287A12 evaluation module for parallelable I²C interface with remote sense 12-A step-down module

The TPSM8287A12BBSEVM evaluation module (EVM) facilitates the evaluation of the TPSM8287A12, a 12 A pin-to-pin compatible step-down power module with an I²C interface, remote sense and frequency synchronization in a 4.5 mm × 6.8 mm x 1.8 mm overmolded QFN package. The EVM provides an (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TPSM8287A15BBHEVM — TPSM8287A15 evaluation module

The TPSM8287A15BBHEVM evaluation module (EVM) facilitates the evaluation of the TPSM8287A15, a 15A pin-to-pin compatible step-down power module with an I²C interface, remote sense, and frequency synchronization in a 4.5mm × 6.8mm x 4mm overmolded QFN package. The EVM provides an adjustable output (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Calculation tool

TPSM8287A-COMPONENT-CALCULATOR — TPSM8287A component calculator

TPSM8287A Component Calculator
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
B0QFN (RDV) 39 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos