产品详情

Number of DAC channels 4 Operating temperature range (°C) -40 to 85 Rating Catalog
Number of DAC channels 4 Operating temperature range (°C) -40 to 85 Rating Catalog
FCBGA (ABJ) 400 289 mm² 17 x 17
  • Quad RF sampling 12-GSPS transmit DACs
  • Quad RF sampling 3-GSPS receive ADCs
  • Dual RF sampling 3-GSPS feedback ADCs (AFE792x only)
  • Maximum RF signal bandwidth:
    • TX/FB: 1200 MHz (AFE7920/88) or 400 MHz (AFE7989) or 800MHz (AFE7921)
    • RX: 600 MHz (AFE7920/88) or 400 MHz (AFE7921/AFE7989)
  • Digital Step Attenuators (DSA):
    • TX: 40 dB range, 1-dB analog and 0.125-dB digital steps
    • RX: 25 dB range, 0.5-dB steps
    • FB: 25 dB range, 0.5-dB steps
  • Single or dual-band DUC/DDCs (AFE7920/88 only) for TX and RX
  • Dual NCOs for fast frequency switching
  • Supports TDD operation with fast switching between TX and RX
  • Internal PLL/VCO to generate DAC/ADC clocks
  • Optional external CLK at DAC or ADC rate
  • SerDes data interface:
    • JESD204B and JESD204C compliant
    • 8 SerDes transceivers up to 29.5 Gbps
    • 8b/10b and 64b/66b encoding
    • 12-bit, 16-bit, 24-bit, and 32-bit resolution
    • Subclass 1 multi-device synchronization
  • Package: 17-mm × 17-mm FCBGA, 0.8-mm pitch
  • Quad RF sampling 12-GSPS transmit DACs
  • Quad RF sampling 3-GSPS receive ADCs
  • Dual RF sampling 3-GSPS feedback ADCs (AFE792x only)
  • Maximum RF signal bandwidth:
    • TX/FB: 1200 MHz (AFE7920/88) or 400 MHz (AFE7989) or 800MHz (AFE7921)
    • RX: 600 MHz (AFE7920/88) or 400 MHz (AFE7921/AFE7989)
  • Digital Step Attenuators (DSA):
    • TX: 40 dB range, 1-dB analog and 0.125-dB digital steps
    • RX: 25 dB range, 0.5-dB steps
    • FB: 25 dB range, 0.5-dB steps
  • Single or dual-band DUC/DDCs (AFE7920/88 only) for TX and RX
  • Dual NCOs for fast frequency switching
  • Supports TDD operation with fast switching between TX and RX
  • Internal PLL/VCO to generate DAC/ADC clocks
  • Optional external CLK at DAC or ADC rate
  • SerDes data interface:
    • JESD204B and JESD204C compliant
    • 8 SerDes transceivers up to 29.5 Gbps
    • 8b/10b and 64b/66b encoding
    • 12-bit, 16-bit, 24-bit, and 32-bit resolution
    • Subclass 1 multi-device synchronization
  • Package: 17-mm × 17-mm FCBGA, 0.8-mm pitch

The AFE79xx is a family of high performance, wide bandwidth multi-channel transceivers, integrating four RF sampling transmitter chains, four RF sampling receiver chains, and up to two RF sampling digitizing auxiliary chains (feedback paths). The high dynamic range of the transmitter and receiver chains allows the device to generate and receive 3G, 4G, and 5G signals from wireless base stations, while the wide bandwidth capability of the AFE79xx devices is designed for multi-band 4G and 5G base stations.

Each receiver chain includes a 25-dB range DSA (Digital Step Attenuator), followed by a 3-GSPS ADC (analog-to-digital converter). Each receiver channel has an analog peak power detector and various digital power detectors to assist an external or internal autonomous automatic gain controller, and RF overload detectors for device reliability protection. The single or dual digital down converters (DDC) provide up to 600 MHz of combined signal BW. In TDD mode, the receiver channel can be configured to dynamically switch between the traffic receiver (TDD RX) and wideband feedback receiver (TDD FB), with the capability of re-using the same analog input for both purposes.

Each transmitter chain includes a single or dual digital up converters (DUCs) supporting up to 1200-MHz combined signal bandwidth. The output of the DUCs drives a 12-GSPS DAC (digital to analog converter) with a mixed mode output option to enhance 2nd or 3rd Nyquist operation. The DAC output includes a variable gain amplifier (TX DSA) with 40-dB range and 1-dB analog and 0.125-dB digital steps.

The feedback path includes an 25-dB range DSA driving a 3-GSPS RF sampling ADC, followed by a DDC with up to 1200-MHz bandwidth.

The AFE79xx is a family of high performance, wide bandwidth multi-channel transceivers, integrating four RF sampling transmitter chains, four RF sampling receiver chains, and up to two RF sampling digitizing auxiliary chains (feedback paths). The high dynamic range of the transmitter and receiver chains allows the device to generate and receive 3G, 4G, and 5G signals from wireless base stations, while the wide bandwidth capability of the AFE79xx devices is designed for multi-band 4G and 5G base stations.

Each receiver chain includes a 25-dB range DSA (Digital Step Attenuator), followed by a 3-GSPS ADC (analog-to-digital converter). Each receiver channel has an analog peak power detector and various digital power detectors to assist an external or internal autonomous automatic gain controller, and RF overload detectors for device reliability protection. The single or dual digital down converters (DDC) provide up to 600 MHz of combined signal BW. In TDD mode, the receiver channel can be configured to dynamically switch between the traffic receiver (TDD RX) and wideband feedback receiver (TDD FB), with the capability of re-using the same analog input for both purposes.

Each transmitter chain includes a single or dual digital up converters (DUCs) supporting up to 1200-MHz combined signal bandwidth. The output of the DUCs drives a 12-GSPS DAC (digital to analog converter) with a mixed mode output option to enhance 2nd or 3rd Nyquist operation. The DAC output includes a variable gain amplifier (TX DSA) with 40-dB range and 1-dB analog and 0.125-dB digital steps.

The feedback path includes an 25-dB range DSA driving a 3-GSPS RF sampling ADC, followed by a DDC with up to 1200-MHz bandwidth.

下载 观看带字幕的视频 视频
申请了解更多信息

有关商用无线 AFE7920 的信息,请参阅完整数据表和其他设计资源。立即申请

有关所有其他应用,请参阅我们的通用射频采样 AFE

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能优于所比较器件的普遍直接替代产品
AFE7952 正在供货 4 发送、4 接收、2 反馈、高达 12GHz、支持高达 2400MHz IBW 的射频采样收发器 AFE7952 has a wider bandwidth than AFE7920. 

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 19
类型 标题 下载最新的英语版本 日期
* 数据表 AFE79xx Quad-Channel RF Transceiver With Feedback Path 数据表 (Rev. C) PDF | HTML 2020年 6月 23日
用户指南 使用 Xilinx FPGA 启用 AFE79xx SPI 的指南 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2024年 6月 19日
用户指南 AFE7769DEVM 与 Hitek Agilex eSOM7 FPGA 连接 PDF | HTML 英语版 PDF | HTML 2023年 10月 18日
应用手册 TI RF Transceiver EVM自动化环境搭建方法 2023年 7月 4日
应用手册 AFE77xx AUX ADC在小站系统中的应用 2023年 6月 8日
应用手册 AFE79xx 作为单芯片宽带中继器解决方案 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2023年 6月 7日
应用手册 Determining Optimal Receive Buffer Delay in JESD204B and JESD204C Receivers PDF | HTML 2022年 7月 7日
应用手册 基于AFE79xx RF Sampling ADC的输出频谱分析 2022年 1月 11日
应用手册 通过 TPS62913 低纹波和低噪声降压转换器为 AFE7920 供电 (Rev. A) 英语版 (Rev.A) PDF | HTML 2022年 1月 3日
应用手册 基于特定信号选择TI AFE79xx的PAP参数方法 2021年 5月 7日
应用手册 AFE79xx 布局指南 (Rev. B) PDF | HTML 英语版 (Rev.B) 2021年 5月 3日
应用手册 从 JESD204B 升级到 JESD204C 时的系统设计注意事项 (Rev. A) PDF | HTML 英语版 (Rev.A) 2021年 5月 3日
应用手册 AFE79xx AGC+LNA Bypass参数设置 2021年 4月 1日
应用手册 基于AFE79xx的JESD204C 应用简述 2021年 4月 1日
技术文章 Minimize noise and ripple with a low-noise buck converter PDF | HTML 2020年 10月 21日
应用手册 AGC简述 2020年 9月 25日
应用手册 How to Achieve Frequency Hopping with the AFE79xx 2020年 7月 2日
应用手册 AFE76xx, AFE77xx, and AFE79xx JESD204 Layer Testing 2020年 4月 15日
应用手册 Temp Profile to Maintain Optimum FIT Performance 2019年 7月 23日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

AFE79-LMH9-EVM — 带有源平衡-非平衡变压器 LMH9126、LMH9226、LMH9135 和 LMH9235 的 AFE7920 参考设计评估板

AFE79-LMH9-EVM 评估模块 (EVM) 是一款用于评估 AFE79xx 系列集成射频采样收发器性能的电路板,该收发器可与 LMH9xxx 系列有源平衡-非平衡变压器进行连接。AFE79-LMH9-EVM 展示了 AFE7920、LMH9126、LMH9226、LMH9135 和 LMH9235。该器件完全符合下一代 5G 大规模 MIMO 有源天线系统的要求,同时可与收发器输出端相连,并驱动功率放大器 (PA) 输入端。为了轻松连接 50Ω 测试设备,默认情况下,该电路板设置为 100Ω 差分输入和 50Ω 单端输出。此 EVM 可随时通过板载连接器与 +3.3V (...)
用户指南: PDF
英语版: PDF
评估板

AFE7920EVM — AFE7920 四发射四接收、双反馈路径射频采样收发器评估模块

AFE7920 评估模块 (EVM) 是一个射频采样收发器平台,通过配置可同时支持最多四个发射、四个接收和两个反馈 (4T4R+2FB) 通道。

此电路板可评估 AFE7920 器件,这是一款四通道射频采样模拟前端 (AFE),具有 14 位 12GSPS 数模转换器 (DAC)、14 位 3GSPS 模数转换器 (ADC) 以及为 DAC 和 ADC 生成高频时钟的片上集成锁相环 (PLL) 和压控振荡器 (VCO)。

AFE7920EVM 可在每个通道使用双频带数字升压转换器和降压转换器,从而同时将具有高动态范围的多个宽带信号合成并实现数字化。接收通道支持片上集成数字步进衰减器 (...)

用户指南: PDF | HTML
英语版 (Rev.A): PDF | HTML
评估板

HTK-3P-AGILEX-ESOM7 — HITEK Agilex eSOM7 with FMC+ connector to RF transceiver EVMs

The Hitek Systems eSOM7 interfaces with the AFE8092, AFE8030, AFE7952, and AFE7920 through an FPGA mezzanine card (FMC) connector. It provides a quick evaluation and prototyping platform for 5G wireless solutions based on Intel’s latest high-performance 10-nm Agilex F-Series FPGA.

用户指南: PDF | HTML
英语版: PDF | HTML
固件

TI204C-IP Request for JESD204 rapid design IP

The JESD204 rapid design IP has been designed to enable FPGA engineers to achieve an accelerated path to a working JESD204 system. The IP has been architected in a way that downstream digital processing and other application logic are isolated from most of the performance- and timing-critical (...)

支持的产品和硬件

支持的产品和硬件

产品
高速 DAC (> 10MSPS)
DAC37J82 双通道、16 位、1.6GSPS、1x-16x 内插数模转换器 (DAC) DAC37J84 四通道 16 位 1.6GSPS 1x-16x 内插数模转换器 (DAC) DAC38J82 双通道、16 位、2.5GSPS、1x-16x 内插数模转换器 (DAC) DAC38J84 四通道 16 位 2.5GSPS 1x-16x 内插数模转换器 (DAC) DAC38RF80 双通道 14 位 9GSPS 6x-24x 插值 6GHz 和 9GHz PLL 数模转换器 (DAC) DAC38RF82 双通道 14 位 9GSPS 1x-24x 内插 6GHz 和 9GHz PLL 数模转换器 (DAC) DAC38RF83 双通道 14 位 9GSPS 6x-24x 插值 6GHz 和 9GHz PLL 数模转换器 (DAC) DAC38RF84 14 位 9GSPS 6x-24x 插值 6GHz 和 9GHz PLL 数模转换器 (DAC) DAC38RF85 14 位 9GSPS 6x-24x 插值 6GHz 和 9GHz PLL 数模转换器 (DAC) DAC38RF86 双通道 14 位 9GSPS 6x-24x 插值 9GHz GSM PLL 数模转换器 (DAC) DAC38RF87 双通道 14 位 6.2GSPS 6x-24x 插值 6GHz GSM PLL 数模转换器 DAC38RF89 双通道 14 位 8.4GSPS 1x-24x 内插 5GHz 和 7.5GHz PLL 数模转换器 DAC38RF90 双通道 14 位 9GSPS 12x-24x 插值 6GHz 和 9GHz PLL 数模转换器 (DAC) DAC38RF93 双通道 14 位 9GSPS 12x-24x 插值 6GHz 和 9GHz PLL 数模转换器 (DAC) DAC38RF96 双通道 14 位 9GSPS 12x-24x 插值 9GHz GSM PLL 数模转换器 (DAC) DAC38RF97 双通道 14 位 6GSPS 12x-24x 插值 6GHz GSM PLL 数模转换器 (DAC) DAC39J82 双通道、16 位、2.8GSPS、1x-16x 内插数模转换器 (DAC) DAC39J84 四通道 16 位 2.8GSPS 1x-16x 内插数模转换器 (DAC)
高速 ADC (≥10MSPS)
ADC08DJ3200 8 位双通道 3.2GSPS 或单通道 6.4GSPS 射频采样模数转换器 (ADC) ADC08DJ5200RF 具有双通道 5.2GSPS 或单通道 10.4GSPS 的射频采样 8 位 ADC ADC09DJ1300-Q1 具有 JESD204C 接口的汽车类双通道 9 位 1.3GSPS 模数转换器 (ADC) ADC09QJ1300-Q1 具有 JESD204C 接口的汽车类四通道 9 位 1.3GSPS 模数转换器 (ADC) ADC09SJ1300-Q1 具有 JESD204C 接口的汽车类单通道 9 位 1.3GSPS 模数转换器 (ADC) ADC12DJ1600-Q1 具有 JESD204C 接口和集成采样时钟发生器的汽车类 2 通道、12 位、1.6GSPS ADC ADC12DJ2700 12 位双通道 2.7GSPS 或单通道 5.4GSPS 射频采样模数转换器 (ADC) ADC12DJ3200 12 位双通道 3.2GSPS 或单通道 6.4GSPS 射频采样模数转换器 (ADC) ADC12DJ3200QML-SP 耐辐射加固保障 (RHA)、QMLV、300krad、12 位、双通道 3.2GSPS 或单通道 6.4GSPS ADC ADC12DJ4000RF 具有 4GSPS 双通道或 8GSPS 单通道的射频采样 12 位 ADC ADC12DJ5200RF 具有双通道 5.2GSPS 或单通道 10.4GSPS 的射频采样 12 位 ADC ADC12J1600 12 位、1.6GSPS、射频采样模数转换器 (ADC) ADC12J2700 12 位、2.7GSPS、射频采样模数转换器 (ADC) ADC12J4000 12 位、4.0GSPS、射频采样模数转换器 (ADC) ADC12QJ1600-Q1 具有 JESD204C 接口的汽车类四通道、12 位、1.6GSPS ADC ADC12SJ1600-Q1 具有 JESD204C 接口的汽车类 1 通道、12 位、1.6GSPS ADC ADC14X250 14 位、250MSPS 模数转换器 (ADC) ADC16DX370 双通道、16 位、370MSPS 模数转换器 (ADC) ADC31JB68 16 位、500MSPS 模数转换器 (ADC) ADC31RF80 14 位 3GSPS 射频采样宽带接收器和反馈集成电路 ADC32J22 双通道、12 位、50MSPS 模数转换器 (ADC) ADC32J23 双通道、12 位、80MSPS 模数转换器 (ADC) ADC32J24 双通道、12 位、125MSPS 模数转换器 (ADC) ADC32J25 双通道、12 位、160MSPS 模数转换器 (ADC) ADC32J42 双通道、14 位、50MSPS 模数转换器 (ADC) ADC32J43 双通道、14 位、80MSPS 模数转换器 (ADC) ADC32J44 双通道、14 位、125MSPS 模数转换器 (ADC) ADC32J45 双通道、14 位、160MSPS 模数转换器 (ADC) ADC32RF42 双通道、14 位、1.5GSPS 射频采样模数转换器 (ADC) ADC32RF44 双通道、14 位、2.6GSPS 射频采样模数转换器 (ADC) ADC32RF45 双通道 14 位 3GSPS 射频采样模数转换器 (ADC) ADC34J22 四通道、12 位、50MSPS 模数转换器 (ADC) ADC34J23 四通道、12 位、80MSPS 模数转换器 (ADC) ADC34J24 四通道、12 位、125MSPS 模数转换器 (ADC) ADC34J25 四通道、12 位、160MSPS 模数转换器 (ADC) ADC34J42 四通道、14 位、50MSPS 模数转换器 (ADC) ADC34J43 四通道、14 位、80MSPS 模数转换器 (ADC) ADC34J44 四通道、14 位、125MSPS 模数转换器 (ADC) ADC34J45 四通道、14 位、160MSPS 模数转换器 (ADC) ADS42JB46 双通道、14 位、160MSPS 模数转换器 (ADC) ADS42JB49 双通道、14 位、250MSPS 模数转换器 (ADC) ADS42JB69 双通道、16 位、250MSPS 模数转换器 (ADC) ADS54J20 双通道、12 位、1.0GSPS 模数转换器 (ADC) ADS54J40 双通道、14 位、1.0GSPS 模数转换器 (ADC) ADS54J42 双通道、14 位、625MSPS 模数转换器 (ADC) ADS54J54 四通道、14 位、500MSPS 模数转换器 (ADC) ADS54J60 双通道、16 位、1.0GSPS 模数转换器 (ADC) ADS54J64 四通道 14 位 1GSPS 2 倍过采样模数转换器 (ADC) ADS54J66 四通道、14 位、500MSPS 模数转换器 (ADC) ADS54J69 双通道、16 位、500MSPS 模数转换器 (ADC) ADS61JB23 12 位、80MSPS 模数转换器 (ADC) ADS61JB46 14 位、160MSPS 模数转换器 (ADC)
射频收发器
AFE7422 2 通道发送、2 通道接收、10MHz 至 6GHz、支持高达 1200MHz IBW 的射频采样收发器 AFE7444 4 通道发送、4 通道接收、10MHz 至 6GHz、支持高达 600MHz IBW 的射频采样收发器 AFE7681 4 发送、2 接收、100MHz 至 5.2GHz、支持高达 1200MHz IBW 的射频采样收发器 AFE7683 2 发送、4 接收、100MHz 至 5.2GHz、支持高达 1200MHz IBW 且具有单频带 DUC/DDC 的射频采样收发器 AFE7684 2 发送、4 接收、100MHz 至 5.2GHz、支持高达 1200MHz IBW 且具有双频带 DUC/DDC 的射频采样收发器 AFE7685 4 发送、4 接收、100MHz 至 5.2GHz、支持高达 1200MHz IBW 且具有单频带 DUC/DDC 的射频采样收发器 AFE7686 4 发送、4 接收、100MHz 至 5.2GHz、支持高达 1200MHz IBW 且具有双频带 DUC/DDC 的射频采样收发器 AFE7700 4 通道发送、4 通道接收、2 通道反馈、600MHz 至 6GHz、四个 PLL、通用射频收发器 AFE7769 4 发送、4 接收、2 反馈、600MHz 至 6GHz、四个 PLL、无线射频收发器 AFE7799 4 发送、4 接收、2 反馈、600MHz 至 6GHz、支持高达 600MHz IBW 的射频收发器 AFE7900 4 通道发送、6 通道接收、5MHz 至 7.4GHz、支持高达 1200MHz IBW 的射频采样收发器 AFE7921 4 发送、4 接收、2 反馈、600MHz 至 6GHz、支持高达 800MHz IBW 的射频采样收发器 AFE7950 4 通道发送、6 通道接收、600MHz 至 12GHz、支持高达 1200MHz IBW 的射频采样收发器 AFE7988 4 发送、4 接收、1 反馈、600MHz 至 6GHz、支持高达 1200MHz IBW 的射频采样收发器 AFE7989 4 发送、4 接收、1 反馈、600MHz 至 6GHz、支持高达 400MHz IBW 的射频采样收发器 AFE8092 8 发送、8 接收、600MHz 至 6GHz、提供高达 1200MHz IBW 的射频采样收发器
射频发射器
ADS58J63 四通道 14 位 500Msps 电信接收器 IC ADS58J64 四通道、14 位、1GSPS 电信接收器和反馈 IC AFE7920 具有双频带 DUC/DDC 的 4 发送 4 接收 2 反馈射频采样收发器
封装 引脚 CAD 符号、封装和 3D 模型
FCBGA (ABJ) 400 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频