可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同,但引脚排列有所不同
BQ40Z50-R2 正在供货 支持涡轮模式 2.0 的 1 至 4 节串联锂离子电池包管理器 SHA-1 authentication, TURBO mode 2.0, black box recorder, adaptive charging

产品详情

Cell chemistry Li-Ion/Li-Polymer Number of series cells 2-4 Cells Communication interface SMBus Battery capacity (min) (mAh) 800 Battery capacity (max) (mAh) 15000 Implementation Pack External capacity indication SOC Features Impedance Track™ algorithm, SHA-1 Authentication Operating temperature range (°C) -40 to 85 Cell balancing Internal Rating Catalog
Cell chemistry Li-Ion/Li-Polymer Number of series cells 2-4 Cells Communication interface SMBus Battery capacity (min) (mAh) 800 Battery capacity (max) (mAh) 15000 Implementation Pack External capacity indication SOC Features Impedance Track™ algorithm, SHA-1 Authentication Operating temperature range (°C) -40 to 85 Cell balancing Internal Rating Catalog
TSSOP (PW) 20 41.6 mm² 6.5 x 6.4
  • Next Generation Patented Impedance Track™ Technology accurately Measures Available Charge in Li-Ion and Li-Polymer Batteries
  • Better than 1% Error Over Lifetime of the Battery
  • Instant Accuracy – No Learning Cycle Required
  • Supports the Smart Battery Specification SBS V1.1
  • Powerful 8-Bit RISC CPU With Ultra-Low Power Modes
  • Works With the TI bq29330 Analog Front-End (AFE) Protection IC to Provide Complete Pack Electronics Solution
  • Full Array of Programmable Protection Features
    • Voltage, Current and Temperature
  • Fully Integrated High Accurate Clock
  • Flexible Configuration for 2 to 4 Series Li-Ion and Li-Polymer Cells
  • Integrated Field Programmable FLASH Memory Eliminates the Need for External Configuration Memory
  • Smart Battery Charger Control Feature
  • Two 16-Bit Delta-Sigma Converter
    • Accurate Voltage and Temperature Measurements
    • Integrating Coloumb Counter for Charge Flow
      • Better Than 0.65 nVh of Resolution
      • Self-Calibrating
  • Supports SHA-1 Authentication
  • 20-Pin TSSOP (PW)
  • APPLICATIONS
    • Notebook PCs
    • Medical and Test Equipment
    • Portable Instrumentation

IMPEDANCE TRACK Is a trademark of Texas Instruments

  • Next Generation Patented Impedance Track™ Technology accurately Measures Available Charge in Li-Ion and Li-Polymer Batteries
  • Better than 1% Error Over Lifetime of the Battery
  • Instant Accuracy – No Learning Cycle Required
  • Supports the Smart Battery Specification SBS V1.1
  • Powerful 8-Bit RISC CPU With Ultra-Low Power Modes
  • Works With the TI bq29330 Analog Front-End (AFE) Protection IC to Provide Complete Pack Electronics Solution
  • Full Array of Programmable Protection Features
    • Voltage, Current and Temperature
  • Fully Integrated High Accurate Clock
  • Flexible Configuration for 2 to 4 Series Li-Ion and Li-Polymer Cells
  • Integrated Field Programmable FLASH Memory Eliminates the Need for External Configuration Memory
  • Smart Battery Charger Control Feature
  • Two 16-Bit Delta-Sigma Converter
    • Accurate Voltage and Temperature Measurements
    • Integrating Coloumb Counter for Charge Flow
      • Better Than 0.65 nVh of Resolution
      • Self-Calibrating
  • Supports SHA-1 Authentication
  • 20-Pin TSSOP (PW)
  • APPLICATIONS
    • Notebook PCs
    • Medical and Test Equipment
    • Portable Instrumentation

IMPEDANCE TRACK Is a trademark of Texas Instruments

The bq20z70 SBS-compliant gas gauge IC, incorporating patented Impedance Track™ technology, is designed for battery-pack or in-system installation. The bq20z70 measures and maintains an accurate record of available charge in Li-ion or Li-polymer batteries using its integrated high-performance analog peripherals. The bq20z70 monitors capacity change, battery impedance, open-circuit voltage, and other critical parameters of the battery pack, and reports the information to the system host controller over a serial-communication bus. It is designed to work with the bq29330 analog front-end (AFE) protection IC to maximize functionality and safety, and minimize component count and cost in smart battery circuits.

The Impedance Track technology continuously analyzes the battery impedance, resulting in superior gas-gauging accuracy. This enables remaining capacity to be calculated with discharge rate, temperature, and cell aging all accounted for during each stage of every cycle.

The bq20z70 SBS-compliant gas gauge IC, incorporating patented Impedance Track™ technology, is designed for battery-pack or in-system installation. The bq20z70 measures and maintains an accurate record of available charge in Li-ion or Li-polymer batteries using its integrated high-performance analog peripherals. The bq20z70 monitors capacity change, battery impedance, open-circuit voltage, and other critical parameters of the battery pack, and reports the information to the system host controller over a serial-communication bus. It is designed to work with the bq29330 analog front-end (AFE) protection IC to maximize functionality and safety, and minimize component count and cost in smart battery circuits.

The Impedance Track technology continuously analyzes the battery impedance, resulting in superior gas-gauging accuracy. This enables remaining capacity to be calculated with discharge rate, temperature, and cell aging all accounted for during each stage of every cycle.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 15
类型 标题 下载最新的英语版本 日期
* 数据表 SBS 1.1 Compliant Gas Gauge Enabled w/Impedance Track Tech for bq29330 数据表 (Rev. B) 2006年 10月 17日
* 勘误表 bq20z70-v150 Errata 2008年 9月 25日
* 勘误表 Technical Reference (Rev. A) 2007年 8月 2日
应用手册 Cell Balancing Using the bq20zxx (Rev. C) 2011年 1月 12日
应用手册 Design 4: Support of Multiple Li-Ion Chemistries w/Impedance Track(TM) Gas Gauge (Rev. R) 2009年 10月 15日
应用手册 Fast Cell Balancing Using External MOSFET (Rev. A) 2009年 1月 26日
应用手册 2-Series-Cell Considerations for Advanced Fuel Gauges 2008年 5月 9日
应用手册 bq20z70-V110 to bq20z70-V150 Change List 2008年 1月 11日
应用手册 Cell-type Specific Settings for Cell Imbalance Permanent Failure Thresholds 2007年 9月 28日
应用手册 Quick-Start Guide for bq20zxx Family Gas Gauges (Rev. A) 2007年 9月 4日
应用手册 bq29330 External Short Circuit Protection 2007年 8月 22日
应用手册 bq20z70 and bq20z90 Application Book 2006年 12月 13日
应用手册 Evaluation 7: Preparing Optimized Data Flash Constants (Rev. B) 2006年 12月 4日
应用手册 Pack Assembly and the bq20zxx (Rev. B) 2006年 11月 7日
应用手册 Thermistor Coefficient Calculator for TI Advanced Fuel Gauges 2006年 10月 4日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

ADVANCED-BQMTESTER — 德州仪器 (TI) 高级 bqMTester 多站测试和程序板

德州仪器 (TI) 高级 bqMTester 多站测试和程序板可根据最新德州仪器高级电池电量监测计(bq306x、bq28xxx、Impedance Track&#8482 器件 bq20z4x、bq20z6x、bq20z7x、bq20z80 和 bq20z9x)对电子智能电池模块进行校准和编程。bqMTester 环境可支持校准板多达 12 个的单个计算机,每个板与 EV2x00 通信板相连。

用户指南: PDF
TI.com 上无现货
评估板

BQMTESTER — BQMTESTER 多通道测试和程序板

德州仪器 (TI) 的 bqMTester 设计用于基于采用专利 Impedance Track ™ 技术的 bq20zxx 和 bq30zxx 系列器件对电子智能电池模块进行校准和编程。bqMTester 软件与德州仪器 (TI) 的 bqMTester HPA169 校准板和德州仪器 (TI) 用于电池电量测量仪表评估的 EV2300 或 MKST-3P-ALT-EV2300 配合使用。

用户指南: PDF
TI.com 上无现货
评估板

MKST-3P-ALT-EV2300 — EV2300 alternative for use with BQMTESTER and ADVANCED-BQMTESTER

该解决方案由 MKS Technology 提供,是 EV2300 通信收发器的替代产品。该解决方案由 MKS Technology 提供并已通过验证,可与 BQMTESTER 和 ADVANCED-BQMTESTER 配合使用。借助 MKS Technology 的该款收发器,您可以通过 PC USB 端口与 I2C、SMBus 和 HDQ 产品通信。

用户指南: PDF
软件编程工具

BQ-BMS-PROGRAMMER-SW Command line programmers for BQ products

BQ-BATTERY-PROGRAMMER-SW software development kit (SDK) is a collection of robust software command line tools that assist with the process of programming, testing, or assembling packs that use TI Battery management products. The executables in this software work with the MKST-3P-ALT-EV2300 MKS (...)

支持的产品和硬件

支持的产品和硬件

产品
电池电量监测
BQ20Z40 具有 Impedance Track 技术的符合 SBS 的电量监测计,适用于与 BQ29330 共同使用 BQ20Z40-R1 采用 Impedance Track™ 技术且符合 SBS 1.1 标准的电量监测计 BQ20Z70-V150 采用 Impedance Track™ 技术且符合 SBS 1.1 标准的电量监测计 BQ20Z70-V160 采用 Impedance Track™ 技术且符合 SBS 1.1 标准的电量监测计,可与 bq29330 一起使用 BQ20Z80 采用 Impedance Track™ 技术且符合 SBS 1.1 标准的电量监测计,可与 bq29312 一起使用 BQ20Z80-V102 采用 Impedance Track™ 技术且符合 SBS 1.1 标准的电量监测计 BQ20Z80-V110 采用 Impedance Track™ 技术且符合 SBS 1.1 标准的电量监测计,固件版本为 v1.10 BQ20Z80A-V110 采用 Impedance Track™ 技术且符合 SBS 1.1 标准的电量监测计,可与 bq29312A 一起使用 BQ27505-J2 系统侧 Impedance Track™ 电量监测计,固件版本为 v2.15 BQ27505-J3 系统侧 Impedance Track™ 电量监测计,固件版本为 v2.20 BQ27505-J4 系统侧 Impedance Track™ 电量监测计,固件版本为 v2.24 BQ27505-J5 系统侧 Impedance Track™ 电量监测计,固件版本为 v2.29 BQ27520-G4 具有集成 LDO 的系统侧 Impedance Track™ 电量监测计 BQ27530-G1 具有直接电池连接功能的系统侧 Impedance Track 电量监测计 BQ27531-G1 适用于 bq2419x 充电器控制器的电池管理单元 Impedance Track™ 电量监测计 BQ27532-G1 适用于 bq2425x 充电器的电池管理单元 Impedance Track™ 电量监测计 BQ27545-G1 单节电池、电池组侧、Impedance Track™ 电量监测计 BQ27546-G1 采用 DSBGA 封装的单节电池 Impedance Track™ 电池组侧电量监测计 BQ27741-G1 带集成保护器的电池组侧 Impedance Track™(tm) 电量监测计 BQ27742-G1 具有集成保护功能的单节锂离子电池电量监测计 | 电池电量监测计 BQ27Z558 支持 1.2V IO 的单节电池 Impedance Track™ 技术电池电量监测计 BQ27Z561 适用于 1 节电池的 Impedance Track™ 集成电路电量计解决方案 BQ27Z561-R1 适用于 1 节锂离子电池包的 Impedance Track™ 电池电量监测计解决方案 BQ27Z561-R2 适用于 1 节锂离子电池组的 Impedance track 电池电量监测计解决方案 BQ27Z746 具有集成保护器、采用 Impedance Track™ 技术的电池包侧单节电池电量监测计 BQ27Z758 1-series Impedance Track™ battery fuel gauge and protection with true 0V charging BQ28Z610 适用于 1-2 节串联电池组并具有集成保护器的电池电量监测计 BQ28Z610-R1 适用于 1-2 节串联电池包并具有集成保护器的电池电量监测计 BQ28Z620 具有集成保护器、适用于 1 至 2 节串联电池包、具有 1.2V I/O 的电池电量监测计 BQ3050 符合 SBS 1.1 标准的 2 至 4 节电池电量监测计,提供保护功能 BQ3055 2 节、3 节和 4 节串联锂离子电池组管理器 BQ3060 符合 SBS 1.1 标准的电量监测计和保护器 BQ30Z554-R1 2 节、3 节和 4 节串联锂离子电池组管理器 BQ34110 集成了极少放电型模块的多化合物高电池节数电池电量监测计 BQ34210-Q1 通过汽车认证的单节电池系统侧 CEDV 电量监测计 BQ34Z100 1 至 16 节电池 Impedance Track™ 电量监测计 | 电池电量监测计 BQ34Z100-G1 多化合物 Impedance Track™ 独立电量监测计 | 电池电量监测计 BQ34Z100-R2 多化合物 Impedance Track™ 独立式电量监测计 BQ34Z110 适用于铅酸电池的宽范围 Impedance Track™ 电量监测计 | 电池电量监测计 BQ35100 用于不可充电电池(锂原)的电池电量监测计和放电结束监测计 BQ4050 1 至 4 节串联 CEDV 电池电量监测计 BQ40Z50 1 至 4 节串联锂离子电池组管理器 | 电池电量监测计 BQ40Z50-R1 支持涡轮模式 1.0 的 1 至 4 节串联锂离子电池组管理器 BQ40Z50-R2 支持涡轮模式 2.0 的 1 至 4 节串联锂离子电池包管理器 BQ78350 适用于 bq76940 监控器系列的配套 CEDV 电量监测计电池管理控制器 BQ78350-R1 CEDV 锂离子电池电量监测计和电池管理控制器 BQ78350-R1A CEDV 锂离子电池电量监测计和电池管理控制器
硬件开发
评估板
ADVANCED-BQMTESTER 德州仪器 (TI) 高级 bqMTester 多站测试和程序板 BQ27510EVM 系统端单节 Impedance Track™ 技术评估模块 BQ27520EVM BQ27520 系统端 Impedance Track™ 电量监测评估模块 BQ27530EVM BQ27530EVM 评估模块 BQ27531EVM BQ27531EVM 评估模块 BQ27532EVM-656 电池充电器解决方案评估模块 BQ27542EVM 锂离子电池电量监测计评估模块 BQ27545EVM BQ27545EVM 评估模块 BQ27546EVM-702 bq27546 采用 Impedance Track™ 技术的电量监测计 BQ27741EVM BQ27741EVM 具有集成保护装置的电池组端 Impedance TrackT 电量监测计评估模块 BQ27742EVM Bq27742-G1 单节锂离子电池电量监测计可编程评估模块 BQ27750EVM-837 BQ27750 1 节电池可编程电池管理器评估模块 BQ27Z558EVM-084 BQ27Z558 采用单芯 Impedance Track™ 技术的电量监测计评估模块 BQ27Z561EVM-011 BQ27Z561 单芯可编程电池管理器评估模块 BQ27Z746EVM-047 BQ27Z746 具有保护方案的 Impedance Track™ 技术电池电量监测计评估模块 BQ28Z610EVM-532 Bq28z610 EVM 1 节到 2 节可编程电池管理器评估模块 BQ28Z620EVM-071 BQ28Z620 单电芯或双电芯串联锂离子 Impedance Track™ 电池电量测量仪表评估模块 BQ3050EVM-001 bq3050EVM-001 BQ34110EVM-796 适用于极少放电型应用的 bq34110 多化合物 CEDV 电池电量监测计评估模块 BQ34210IQ1EVM-826 适用于系统侧 CEDV 电量监测计的 bq34210-Q1 评估模块 BQ34Z100EVM Bq34z100EVM 评估模块 BQ35100EVM-795 采用放电结束监测计电量监测技术的 bq35100 锂原电池评估模块 BQ4050EVM-561 1 节、2 节、3 节和 4 节锂离子电池组管理器评估模块 BQ40Z50EVM-561 1 节、2 节、3 节和 4 节锂离子电池组管理器评估模块 BQ40Z60EVM-578 2 节、3 节和 4 节串联锂离子电池组管理器评估模块 BQ40Z80EVM-020 BQ40Z80 2 至 7 节池电量监测计评估模块 BQMTESTER BQMTESTER 多通道测试和程序板 MKST-3P-ALT-EV2300 EV2300 alternative for use with BQMTESTER and ADVANCED-BQMTESTER
软件
应用软件和框架
BQ-HI-PRODUCTION 适用于多节电池电量监测计的生产应用软件 BQ27Z561-R2-DEVICE-FW Impedance Track Battery Gas Gauge Solution for 1-Series Cell Li-Ion Battery Packs BQEVSW 适用于 bq30z554-R1 的 bq 评估软件 (bqEVSW) v0.0.92 BQPRODUCTION 用于第四代多节电池电量监测计的生产工具 BQPRODUCTION-SINGLECELL 适用于单电池电量监测计的量产软件 BQSTUDIO Battery Management Studio (bqStudio) 软件
支持软件
BQ20Z60-R1_BQEVSW-SW BQ20Z60-R1 bqEASY 软件 BQ20Z65-R1_BQEVSW-SW BQ20Z65-R1 bqEASY 软件 BQ27Z746-DEVICE-FW BQ27Z746 系列监测计固件 BQ28Z610-DEVICE-FW BQ28Z610 系列测量仪表固件 BQ3060-BQEVSW-SW BQ3060 bqEVSW 软件 BQ40Z50-DEVICE-FW BQ40Z50 系列监测计固件
软件编程工具
BQKEYPACKAGER 适用于电池电量监测计的密钥打包软件 BQKEYPROGRAMMER 适用于电池电量监测计的密钥编程软件
固件
BQ28Z620-DEVICE-FW BQ28Z620 family of gauges firmware BQ34Z100-DEVICE-FW BQ34Z100 family of gauges firmware
下载选项
支持软件

BQEVSW-MKST-UPDATE Software Update to enable BQEVSW to use MKST-3P-ALT-EV2300

BQ-BATTERY-PROGRAMMER-SW software development kit (SDK) is a collection of robust software command line tools that assist with the process of programming, testing, or assembling packs that use TI Battery management products. The executables in this software work with the MKST-3P-ALT-EV2300 MKS (...)

支持的产品和硬件

支持的产品和硬件

产品
电池电量监测
BQ2083-V1P3 符合 SBS 标准的电量监测计,可与 bq29311 一起使用 BQ20Z40 具有 Impedance Track 技术的符合 SBS 的电量监测计,适用于与 BQ29330 共同使用 BQ20Z40-R1 采用 Impedance Track™ 技术且符合 SBS 1.1 标准的电量监测计 BQ20Z70-V150 采用 Impedance Track™ 技术且符合 SBS 1.1 标准的电量监测计 BQ20Z70-V160 采用 Impedance Track™ 技术且符合 SBS 1.1 标准的电量监测计,可与 bq29330 一起使用 BQ20Z80 采用 Impedance Track™ 技术且符合 SBS 1.1 标准的电量监测计,可与 bq29312 一起使用 BQ20Z80-V102 采用 Impedance Track™ 技术且符合 SBS 1.1 标准的电量监测计 BQ20Z80-V110 采用 Impedance Track™ 技术且符合 SBS 1.1 标准的电量监测计,固件版本为 v1.10 BQ20Z80A-V110 采用 Impedance Track™ 技术且符合 SBS 1.1 标准的电量监测计,可与 bq29312A 一起使用 BQ27411-G1 电池组侧 Impedance Track™ 电量监测计 | 电池电量监测计 BQ27421-G1 具有集成检测电阻的 System-Side(tm) 电量监测计 | 电池电量监测计 BQ27425-G1 具有直接电池连接功能的系统侧 Impedance Track™ 电量监测计 | 电池电量监测计 BQ27425-G2A 适用于钴酸锂电池的系统侧 Impedance Track™ 电量监测计 BQ27425-G2B 适用于锰酸锂电池的系统侧 Impedance Track™ 电量监测计 BQ27426 带有预编程化学成分的单节电池系统侧电池电量监测计 BQ27427 具有预编程化学成分和集成感应电阻器的单芯电池电量监测计 BQ27441-G1 系统侧 Impedance Track™ 电池电量监测计 BQ27505-J2 系统侧 Impedance Track™ 电量监测计,固件版本为 v2.15 BQ27505-J3 系统侧 Impedance Track™ 电量监测计,固件版本为 v2.20 BQ27505-J4 系统侧 Impedance Track™ 电量监测计,固件版本为 v2.24 BQ27505-J5 系统侧 Impedance Track™ 电量监测计,固件版本为 v2.29 BQ27520-G4 具有集成 LDO 的系统侧 Impedance Track™ 电量监测计 BQ27530-G1 具有直接电池连接功能的系统侧 Impedance Track 电量监测计 BQ27531-G1 适用于 bq2419x 充电器控制器的电池管理单元 Impedance Track™ 电量监测计 BQ27532-G1 适用于 bq2425x 充电器的电池管理单元 Impedance Track™ 电量监测计 BQ27545-G1 单节电池、电池组侧、Impedance Track™ 电量监测计 BQ27546-G1 采用 DSBGA 封装的单节电池 Impedance Track™ 电池组侧电量监测计 BQ27621-G1 具有动态电压相关性的系统侧电量监测计,电池电量监测计 BQ27741-G1 带集成保护器的电池组侧 Impedance Track™(tm) 电量监测计 BQ27742-G1 具有集成保护功能的单节锂离子电池电量监测计 | 电池电量监测计 BQ3050 符合 SBS 1.1 标准的 2 至 4 节电池电量监测计,提供保护功能 BQ3055 2 节、3 节和 4 节串联锂离子电池组管理器 BQ3060 符合 SBS 1.1 标准的电量监测计和保护器 BQ30Z554-R1 2 节、3 节和 4 节串联锂离子电池组管理器 BQ34110 集成了极少放电型模块的多化合物高电池节数电池电量监测计 BQ34Z100 1 至 16 节电池 Impedance Track™ 电量监测计 | 电池电量监测计 BQ34Z100-G1 多化合物 Impedance Track™ 独立电量监测计 | 电池电量监测计 BQ34Z100-R2 多化合物 Impedance Track™ 独立式电量监测计 BQ34Z110 适用于铅酸电池的宽范围 Impedance Track™ 电量监测计 | 电池电量监测计
硬件开发
评估板
BQ2000EVM 用于电池充电管理 IC 的评估模块 BQ2022AEVM-001 BQ2022A 评估模块 BQ27411EVM-G1A 电池组端 Impedance Track™ 电量监测计评估模块 BQ27411EVM-G1C BQ27411EVM-G1C 电池组端 Impedance Track™ 电量监测计评估模块 BQ27421EVM-G1A BQ27421EVM-G1A 系统端电池电量监测计评估模块板 BQ27421EVM-G1B BQ27421EVM-G1B 系统端电池电量监测计评估模块 BQ27425EVM-G2A BQ27425EVM-G2A 评估模块 BQ27426EVM-738 BQ27426 采用简单易用且重新编程的化学配置文件的 Impedance Track 电量监测计 EVM BQ27427EVM 适用于 BQ27427 具有集成检测电阻的 Impedance Track™ 电池电量监测计的评估模块 BQ27441EVM-G1A 系统端 Impedance Track™ 电池电量监测评估模块 BQ27441EVM-G1B 系统端 Impedance Track™ 电池电量监测评估模块 BQ27510EVM 系统端单节 Impedance Track™ 技术评估模块 BQ27520EVM BQ27520 系统端 Impedance Track™ 电量监测评估模块 BQ27530EVM BQ27530EVM 评估模块 BQ27531EVM BQ27531EVM 评估模块 BQ27532EVM-656 电池充电器解决方案评估模块 BQ27542EVM 锂离子电池电量监测计评估模块 BQ27545EVM BQ27545EVM 评估模块 BQ27546EVM-702 bq27546 采用 Impedance Track™ 技术的电量监测计 BQ27621EVM-G1 系统端 Impedance Track 电量监测计动态电压相关性评估模块 BQ27741EVM BQ27741EVM 具有集成保护装置的电池组端 Impedance TrackT 电量监测计评估模块 BQ27742EVM Bq27742-G1 单节锂离子电池电量监测计可编程评估模块 BQ27750EVM-837 BQ27750 1 节电池可编程电池管理器评估模块 BQ3050EVM-001 bq3050EVM-001 BQ34110EVM-796 适用于极少放电型应用的 bq34110 多化合物 CEDV 电池电量监测计评估模块 BQ34210IQ1EVM-826 适用于系统侧 CEDV 电量监测计的 bq34210-Q1 评估模块 BQ34Z100EVM Bq34z100EVM 评估模块 MKST-3P-ALT-EV2300 EV2300 alternative for use with BQMTESTER and ADVANCED-BQMTESTER
软件
支持软件
BQ20Z40-R1_BQEASY-SW BQ20Z40-R1 bqEASY 软件 BQ20Z45-R1_BQEASY-SW BQ20Z45-R1 bqEASY 软件 BQ20Z60-R1_BQEVSW-SW BQ20Z60-R1 bqEASY 软件 BQ20Z65-R1_BQEVSW-SW BQ20Z65-R1 bqEASY 软件 BQ3060-BQEVSW-SW BQ3060 bqEVSW 软件
应用软件和框架
BQEVSW 适用于 bq30z554-R1 的 bq 评估软件 (bqEVSW) v0.0.92
下载选项
支持软件

SLUC061 bq20z70-V150 Multiple Li-Ion Chemistries Software

支持的产品和硬件

支持的产品和硬件

产品
电池电量监测
BQ20Z70-V150 采用 Impedance Track™ 技术且符合 SBS 1.1 标准的电量监测计
支持软件

SLUC105 bq20z70EVM - bqEV-Easy SW Setup

支持的产品和硬件

支持的产品和硬件

产品
电池电量监测
BQ20Z70-V150 采用 Impedance Track™ 技术且符合 SBS 1.1 标准的电量监测计 BQ20Z70-V160 采用 Impedance Track™ 技术且符合 SBS 1.1 标准的电量监测计,可与 bq29330 一起使用
支持软件

SLUC261 Gas Gauge Chemistry Updater Setup v7.82

支持的产品和硬件

支持的产品和硬件

产品
电池电量监测
BQ20Z40 具有 Impedance Track 技术的符合 SBS 的电量监测计,适用于与 BQ29330 共同使用 BQ20Z40-R1 采用 Impedance Track™ 技术且符合 SBS 1.1 标准的电量监测计 BQ20Z70-V150 采用 Impedance Track™ 技术且符合 SBS 1.1 标准的电量监测计 BQ20Z70-V160 采用 Impedance Track™ 技术且符合 SBS 1.1 标准的电量监测计,可与 bq29330 一起使用 BQ20Z80 采用 Impedance Track™ 技术且符合 SBS 1.1 标准的电量监测计,可与 bq29312 一起使用 BQ20Z80-V102 采用 Impedance Track™ 技术且符合 SBS 1.1 标准的电量监测计 BQ20Z80-V110 采用 Impedance Track™ 技术且符合 SBS 1.1 标准的电量监测计,固件版本为 v1.10 BQ20Z80A-V110 采用 Impedance Track™ 技术且符合 SBS 1.1 标准的电量监测计,可与 bq29312A 一起使用 BQ27000 单节锂电池和锂聚合物电池电量监测计 IC BQ27010 适用于便携应用、带 HDQ 接口的锂离子和锂聚合物电池电量监测计 IC BQ27200 具有 12C 接口的单节锂离子和锂聚合物电池电量监测计 IC BQ27210 适用于便携应用、带 I2C 接口的锂离子和锂聚合物电池电量监测计 IC BQ27425-G1 具有直接电池连接功能的系统侧 Impedance Track™ 电量监测计 | 电池电量监测计 BQ27505-J5 系统侧 Impedance Track™ 电量监测计,固件版本为 v2.29
软件
设计工具
GASGAUGECHEM-SW 电量监测计化学物质更新器
CAD/CAE 符号

Mathcad Chemistry Selection Tool (Rev. DJ)

SLUC138DJ.ZIP (6840 KB)
封装 引脚 CAD 符号、封装和 3D 模型
TSSOP (PW) 20 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频