BQ24707
- SMBus Host-Controlled NMOS-NMOS
Synchronous Buck Converter With Programmable
615 kHz, 750 kHz, and 885 kHz Switching
Frequency - Real-Time System Control on ILIM Pin to Limit
Charge Current - Enhanced Safety Features for Overvoltage
Protection, Overcurrent Protection, Battery,
Inductor, and MOSFET Short-Circuit Protection - Programmable Input Current, Charge Voltage,
Charge Current Limits- ±0.5% Charge Voltage Accuracy up to 19.2 V
- ±3% Charge Current Accuracy up to 8.128 A
- ±3% Input Current Accuracy up to 8.064 A
- ±2% 20× Adapter Current or Charge Current
Output Accuracy
- Programmable Adapter Detection and Indicator
- Independent Comparator With Internal Reference
- Integrated Soft-Start
- Integrated Loop Compensation
- AC Adapter Operating Range 5 V to 24 V
- 15-µA Off-State Battery Discharge Current
- 20-pin 3.5 mm × 3.5 mm QFN Package
- bq24707: ACOK Delay Default 1.3 s
- bq24707A: ACOK Delay Default 1.2 ms
- APPLICATIONS
- Portable Notebook Computers, UMPCs, Ultra-Thin
Notebooks, and Netbooks - Personal Digital Assistants
- Handheld Terminals
- Industrial and Medical Equipment
- Portable Equipment
- Portable Notebook Computers, UMPCs, Ultra-Thin
All other trademarks are the property of their respective owners
The bq24707 and bq24707A devices are high-efficiency, synchronous battery chargers, offering low component count for space-constrained, multi-chemistry battery charging applications.
SMBus controlled input current, charge current, and charge voltage DACs allow for very high regulation accuracies that can be easily programmed by the system power management micro-controller.
The IC uses the internal input current register or external ILIM pin to throttle down PWM modulation to reduce the charge current.
The IC provides an IFAULT output to alarm if any MOSFET fault or input over current occurs. This alarm output allows users to turn off input power selectors when the fault occurs. Meanwhile, an independent comparator with internal reference is available to monitor input current, output current, or output voltage.
The IC charges one-, two-, three-, or four-series Li+ cells, and is available in a 20-pin, 3.5 × 3.5 mm QFN package.
技术文档
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
TIDA-00038 — 多节同步开关模式的参考设计
封装 | 引脚 | CAD 符号、封装和 3D 模型 |
---|---|---|
VQFN (RGR) | 20 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点