可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同,但引脚排列有所不同
BQ27532-G1 正在供货 适用于 bq2425x 充电器的电池管理单元 Impedance Track™ 电量监测计 Improved safety and security, state-of-health (SOH) and multi-level based charge profiles

产品详情

Cell chemistry Li-Ion/Li-Polymer Number of series cells Single Cell Communication interface I2C Battery capacity (min) (mAh) 300 Battery capacity (max) (mAh) 8000 Implementation System External capacity indication None Features Impedance Track™ algorithm Operating temperature range (°C) -40 to 85 Rating Catalog
Cell chemistry Li-Ion/Li-Polymer Number of series cells Single Cell Communication interface I2C Battery capacity (min) (mAh) 300 Battery capacity (max) (mAh) 8000 Implementation System External capacity indication None Features Impedance Track™ algorithm Operating temperature range (°C) -40 to 85 Rating Catalog
DSBGA (YZG) 12 3.9375 mm² 2.25 x 1.75
  • Battery Fuel Gauge for 1-Series Li-Ion Applications
  • Resides on System Main Board
    • Works With Embedded or Removable Battery Packs
  • Uses PACK+, PACK–, and T Battery Terminals
  • Microcontroller Peripheral Provides:
    • Accurate Battery Fuel Gauging
    • Internal Temperature Sensor for Battery Temperature Reporting
    • Battery Low Interrupt Warning
    • Battery Insertion Indicator
    • Configurable Level of State of Charge (SOC) Interrupts
    • State of Health Indicator
    • 96 Bytes of Non-Volatile Scratch-Pad FLASH
  • Battery Fuel Gauge Based on Patented Impedance Track™ Technology
    • Models the Battery Discharge Curve for Accurate Time-to-Empty Predictions
    • Automatically Adjusts for Battery Aging, Battery Self-Discharge,
      and Temperature/Rate Inefficiencies
    • Low-Value Sense Resistor (10 m or Less)
  • 400-kHz I2C™ Interface for Connection to System Microcontroller Port
  • In a 12-Pin NanoFree™ (CSP) Packaging
  • APPLICATIONS
    • Smartphones
    • PDAs
    • Digital Still and Video Cameras
    • Handheld Terminals
    • MP3 or Multimedia Players


Impedance Track, NanoFree are trademarks of Texas Instruments.
I2C is a trademark of Philips Electronics.

  • Battery Fuel Gauge for 1-Series Li-Ion Applications
  • Resides on System Main Board
    • Works With Embedded or Removable Battery Packs
  • Uses PACK+, PACK–, and T Battery Terminals
  • Microcontroller Peripheral Provides:
    • Accurate Battery Fuel Gauging
    • Internal Temperature Sensor for Battery Temperature Reporting
    • Battery Low Interrupt Warning
    • Battery Insertion Indicator
    • Configurable Level of State of Charge (SOC) Interrupts
    • State of Health Indicator
    • 96 Bytes of Non-Volatile Scratch-Pad FLASH
  • Battery Fuel Gauge Based on Patented Impedance Track™ Technology
    • Models the Battery Discharge Curve for Accurate Time-to-Empty Predictions
    • Automatically Adjusts for Battery Aging, Battery Self-Discharge,
      and Temperature/Rate Inefficiencies
    • Low-Value Sense Resistor (10 m or Less)
  • 400-kHz I2C™ Interface for Connection to System Microcontroller Port
  • In a 12-Pin NanoFree™ (CSP) Packaging
  • APPLICATIONS
    • Smartphones
    • PDAs
    • Digital Still and Video Cameras
    • Handheld Terminals
    • MP3 or Multimedia Players


Impedance Track, NanoFree are trademarks of Texas Instruments.
I2C is a trademark of Philips Electronics.

The Texas Instruments bq27505 system-side Li-Ion battery fuel gauge is a microcontroller peripheral that provides fuel gauging for single-cell Li-Ion battery packs. The device requires little system micro- controller firmware development. The bq27505 resides on the system’s main board and manages an embedded battery (non-removable) or a removable battery pack.

The bq27505 uses the patented Impedance Track™ algorithm for fuel gauging, and provides information such as remaining battery capacity (mAh), state-of- charge (%), run-time to empty (min), battery voltage (mV), temperature (°C) and state of health (%).

Battery fuel gauging with the bq27505 requires only PACK+ (P+), PACK– (P–), and Thermistor (T) connections to a removable battery pack or embedded battery circuit. The CSP option is a 12-ball package in the dimensions of 2,43 mm × 1,96 mm with 0,5 mm lead pitch. It is ideal for space constrained applications.

The Texas Instruments bq27505 system-side Li-Ion battery fuel gauge is a microcontroller peripheral that provides fuel gauging for single-cell Li-Ion battery packs. The device requires little system micro- controller firmware development. The bq27505 resides on the system’s main board and manages an embedded battery (non-removable) or a removable battery pack.

The bq27505 uses the patented Impedance Track™ algorithm for fuel gauging, and provides information such as remaining battery capacity (mAh), state-of- charge (%), run-time to empty (min), battery voltage (mV), temperature (°C) and state of health (%).

Battery fuel gauging with the bq27505 requires only PACK+ (P+), PACK– (P–), and Thermistor (T) connections to a removable battery pack or embedded battery circuit. The CSP option is a 12-ball package in the dimensions of 2,43 mm × 1,96 mm with 0,5 mm lead pitch. It is ideal for space constrained applications.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 14
类型 标题 下载最新的英语版本 日期
* 数据表 System-Side Impedance Track™ Fuel Gauge* 数据表 (Rev. A) 2010年 2月 24日
应用手册 bq2750x 系列中的 Impedance Track™ 电池电量监测算法的 理论及实现 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2022年 11月 21日
应用手册 Going to Production With the bq275xx (Rev. F) 2014年 10月 9日
应用手册 Using I2C Communication With the bq275xx Series of Fuel Gauges (Rev. B) 2014年 5月 15日
用户指南 bq27505EVM System-Side, Single-Cell Impedance Track™ (Rev. A) 2013年 10月 4日
应用手册 Going to Production With the bq275xx (Rev. E) 2012年 1月 20日
应用手册 Thermistor Selection Guide for Texas Instruments Advanced Fuel Gauges 2011年 9月 28日
应用手册 Updating bq275xx Firmware at Production (Rev. A) 2011年 2月 21日
应用手册 bq27505-J2 to bq27505-J3 Change List 2010年 1月 26日
应用手册 bq27505-J3 to bq27505-J4 Change List 2010年 1月 22日
用户指南 bqEasy(TM) for bq27505 Impedance Track(TM) Devices 2009年 8月 17日
应用手册 How to Use bq27505 in a Smart Phone System 2009年 8月 8日
应用手册 Quick-Start Guide for bq27505 Family Gas Gauge 2009年 8月 8日
应用手册 Updating Firmware with the bq2750x and EVM. (Rev. A) 2008年 7月 22日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

软件编程工具

BQ-BMS-PROGRAMMER-SW Command line programmers for BQ products

BQ-BATTERY-PROGRAMMER-SW software development kit (SDK) is a collection of robust software command line tools that assist with the process of programming, testing, or assembling packs that use TI Battery management products. The executables in this software work with the MKST-3P-ALT-EV2300 MKS (...)

支持的产品和硬件

支持的产品和硬件

产品
电池电量监测
BQ20Z40 具有 Impedance Track 技术的符合 SBS 的电量监测计,适用于与 BQ29330 共同使用 BQ20Z40-R1 采用 Impedance Track™ 技术且符合 SBS 1.1 标准的电量监测计 BQ20Z70-V150 采用 Impedance Track™ 技术且符合 SBS 1.1 标准的电量监测计 BQ20Z70-V160 采用 Impedance Track™ 技术且符合 SBS 1.1 标准的电量监测计,可与 bq29330 一起使用 BQ20Z80 采用 Impedance Track™ 技术且符合 SBS 1.1 标准的电量监测计,可与 bq29312 一起使用 BQ20Z80-V102 采用 Impedance Track™ 技术且符合 SBS 1.1 标准的电量监测计 BQ20Z80-V110 采用 Impedance Track™ 技术且符合 SBS 1.1 标准的电量监测计,固件版本为 v1.10 BQ20Z80A-V110 采用 Impedance Track™ 技术且符合 SBS 1.1 标准的电量监测计,可与 bq29312A 一起使用 BQ27505-J2 系统侧 Impedance Track™ 电量监测计,固件版本为 v2.15 BQ27505-J3 系统侧 Impedance Track™ 电量监测计,固件版本为 v2.20 BQ27505-J4 系统侧 Impedance Track™ 电量监测计,固件版本为 v2.24 BQ27505-J5 系统侧 Impedance Track™ 电量监测计,固件版本为 v2.29 BQ27520-G4 具有集成 LDO 的系统侧 Impedance Track™ 电量监测计 BQ27530-G1 具有直接电池连接功能的系统侧 Impedance Track 电量监测计 BQ27531-G1 适用于 bq2419x 充电器控制器的电池管理单元 Impedance Track™ 电量监测计 BQ27532-G1 适用于 bq2425x 充电器的电池管理单元 Impedance Track™ 电量监测计 BQ27545-G1 单节电池、电池组侧、Impedance Track™ 电量监测计 BQ27546-G1 采用 DSBGA 封装的单节电池 Impedance Track™ 电池组侧电量监测计 BQ27741-G1 带集成保护器的电池组侧 Impedance Track™(tm) 电量监测计 BQ27742-G1 具有集成保护功能的单节锂离子电池电量监测计 | 电池电量监测计 BQ27Z558 支持 1.2V IO 的单节电池 Impedance Track™ 技术电池电量监测计 BQ27Z561 适用于 1 节电池的 Impedance Track™ 集成电路电量计解决方案 BQ27Z561-R1 适用于 1 节锂离子电池包的 Impedance Track™ 电池电量监测计解决方案 BQ27Z561-R2 适用于 1 节锂离子电池组的 Impedance track 电池电量监测计解决方案 BQ27Z746 具有集成保护器、采用 Impedance Track™ 技术的电池包侧单节电池电量监测计 BQ27Z758 1-series Impedance Track™ battery fuel gauge and protection with true 0V charging BQ28Z610 适用于 1-2 节串联电池组并具有集成保护器的电池电量监测计 BQ28Z610-R1 适用于 1-2 节串联电池包并具有集成保护器的电池电量监测计 BQ28Z620 具有集成保护器、适用于 1 至 2 节串联电池包、具有 1.2V I/O 的电池电量监测计 BQ3050 符合 SBS 1.1 标准的 2 至 4 节电池电量监测计,提供保护功能 BQ3055 2 节、3 节和 4 节串联锂离子电池组管理器 BQ3060 符合 SBS 1.1 标准的电量监测计和保护器 BQ30Z554-R1 2 节、3 节和 4 节串联锂离子电池组管理器 BQ34110 集成了极少放电型模块的多化合物高电池节数电池电量监测计 BQ34210-Q1 通过汽车认证的单节电池系统侧 CEDV 电量监测计 BQ34Z100 1 至 16 节电池 Impedance Track™ 电量监测计 | 电池电量监测计 BQ34Z100-G1 多化合物 Impedance Track™ 独立电量监测计 | 电池电量监测计 BQ34Z100-R2 多化合物 Impedance Track™ 独立式电量监测计 BQ34Z110 适用于铅酸电池的宽范围 Impedance Track™ 电量监测计 | 电池电量监测计 BQ35100 用于不可充电电池(锂原)的电池电量监测计和放电结束监测计 BQ4050 1 至 4 节串联 CEDV 电池电量监测计 BQ40Z50 1 至 4 节串联锂离子电池组管理器 | 电池电量监测计 BQ40Z50-R1 支持涡轮模式 1.0 的 1 至 4 节串联锂离子电池组管理器 BQ40Z50-R2 支持涡轮模式 2.0 的 1 至 4 节串联锂离子电池包管理器 BQ78350 适用于 bq76940 监控器系列的配套 CEDV 电量监测计电池管理控制器 BQ78350-R1 CEDV 锂离子电池电量监测计和电池管理控制器 BQ78350-R1A CEDV 锂离子电池电量监测计和电池管理控制器
硬件开发
评估板
ADVANCED-BQMTESTER 德州仪器 (TI) 高级 bqMTester 多站测试和程序板 BQ27510EVM 系统端单节 Impedance Track™ 技术评估模块 BQ27520EVM BQ27520 系统端 Impedance Track™ 电量监测评估模块 BQ27530EVM BQ27530EVM 评估模块 BQ27531EVM BQ27531EVM 评估模块 BQ27532EVM-656 电池充电器解决方案评估模块 BQ27542EVM 锂离子电池电量监测计评估模块 BQ27545EVM BQ27545EVM 评估模块 BQ27546EVM-702 bq27546 采用 Impedance Track™ 技术的电量监测计 BQ27741EVM BQ27741EVM 具有集成保护装置的电池组端 Impedance TrackT 电量监测计评估模块 BQ27742EVM Bq27742-G1 单节锂离子电池电量监测计可编程评估模块 BQ27750EVM-837 BQ27750 1 节电池可编程电池管理器评估模块 BQ27Z558EVM-084 BQ27Z558 采用单芯 Impedance Track™ 技术的电量监测计评估模块 BQ27Z561EVM-011 BQ27Z561 单芯可编程电池管理器评估模块 BQ27Z746EVM-047 BQ27Z746 具有保护方案的 Impedance Track™ 技术电池电量监测计评估模块 BQ28Z610EVM-532 Bq28z610 EVM 1 节到 2 节可编程电池管理器评估模块 BQ28Z620EVM-071 BQ28Z620 单电芯或双电芯串联锂离子 Impedance Track™ 电池电量测量仪表评估模块 BQ3050EVM-001 bq3050EVM-001 BQ34110EVM-796 适用于极少放电型应用的 bq34110 多化合物 CEDV 电池电量监测计评估模块 BQ34210IQ1EVM-826 适用于系统侧 CEDV 电量监测计的 bq34210-Q1 评估模块 BQ34Z100EVM Bq34z100EVM 评估模块 BQ35100EVM-795 采用放电结束监测计电量监测技术的 bq35100 锂原电池评估模块 BQ4050EVM-561 1 节、2 节、3 节和 4 节锂离子电池组管理器评估模块 BQ40Z50EVM-561 1 节、2 节、3 节和 4 节锂离子电池组管理器评估模块 BQ40Z60EVM-578 2 节、3 节和 4 节串联锂离子电池组管理器评估模块 BQ40Z80EVM-020 BQ40Z80 2 至 7 节池电量监测计评估模块 BQMTESTER BQMTESTER 多通道测试和程序板 MKST-3P-ALT-EV2300 EV2300 alternative for use with BQMTESTER and ADVANCED-BQMTESTER
软件
应用软件和框架
BQ-HI-PRODUCTION 适用于多节电池电量监测计的生产应用软件 BQ27Z561-R2-DEVICE-FW Impedance Track Battery Gas Gauge Solution for 1-Series Cell Li-Ion Battery Packs BQEVSW 适用于 bq30z554-R1 的 bq 评估软件 (bqEVSW) v0.0.92 BQPRODUCTION 用于第四代多节电池电量监测计的生产工具 BQPRODUCTION-SINGLECELL 适用于单电池电量监测计的量产软件 BQSTUDIO Battery Management Studio (bqStudio) 软件
支持软件
BQ20Z60-R1_BQEVSW-SW BQ20Z60-R1 bqEASY 软件 BQ20Z65-R1_BQEVSW-SW BQ20Z65-R1 bqEASY 软件 BQ27Z746-DEVICE-FW BQ27Z746 系列监测计固件 BQ28Z610-DEVICE-FW BQ28Z610 系列测量仪表固件 BQ3060-BQEVSW-SW BQ3060 bqEVSW 软件 BQ40Z50-DEVICE-FW BQ40Z50 系列监测计固件
软件编程工具
BQKEYPACKAGER 适用于电池电量监测计的密钥打包软件 BQKEYPROGRAMMER 适用于电池电量监测计的密钥编程软件
固件
BQ28Z620-DEVICE-FW BQ28Z620 family of gauges firmware BQ34Z100-DEVICE-FW BQ34Z100 family of gauges firmware
下载选项
支持软件

BQEVSW-MKST-UPDATE Software Update to enable BQEVSW to use MKST-3P-ALT-EV2300

BQ-BATTERY-PROGRAMMER-SW software development kit (SDK) is a collection of robust software command line tools that assist with the process of programming, testing, or assembling packs that use TI Battery management products. The executables in this software work with the MKST-3P-ALT-EV2300 MKS (...)

支持的产品和硬件

支持的产品和硬件

产品
电池电量监测
BQ2083-V1P3 符合 SBS 标准的电量监测计,可与 bq29311 一起使用 BQ20Z40 具有 Impedance Track 技术的符合 SBS 的电量监测计,适用于与 BQ29330 共同使用 BQ20Z40-R1 采用 Impedance Track™ 技术且符合 SBS 1.1 标准的电量监测计 BQ20Z70-V150 采用 Impedance Track™ 技术且符合 SBS 1.1 标准的电量监测计 BQ20Z70-V160 采用 Impedance Track™ 技术且符合 SBS 1.1 标准的电量监测计,可与 bq29330 一起使用 BQ20Z80 采用 Impedance Track™ 技术且符合 SBS 1.1 标准的电量监测计,可与 bq29312 一起使用 BQ20Z80-V102 采用 Impedance Track™ 技术且符合 SBS 1.1 标准的电量监测计 BQ20Z80-V110 采用 Impedance Track™ 技术且符合 SBS 1.1 标准的电量监测计,固件版本为 v1.10 BQ20Z80A-V110 采用 Impedance Track™ 技术且符合 SBS 1.1 标准的电量监测计,可与 bq29312A 一起使用 BQ27411-G1 电池组侧 Impedance Track™ 电量监测计 | 电池电量监测计 BQ27421-G1 具有集成检测电阻的 System-Side(tm) 电量监测计 | 电池电量监测计 BQ27425-G1 具有直接电池连接功能的系统侧 Impedance Track™ 电量监测计 | 电池电量监测计 BQ27425-G2A 适用于钴酸锂电池的系统侧 Impedance Track™ 电量监测计 BQ27425-G2B 适用于锰酸锂电池的系统侧 Impedance Track™ 电量监测计 BQ27426 带有预编程化学成分的单节电池系统侧电池电量监测计 BQ27427 具有预编程化学成分和集成感应电阻器的单芯电池电量监测计 BQ27441-G1 系统侧 Impedance Track™ 电池电量监测计 BQ27505-J2 系统侧 Impedance Track™ 电量监测计,固件版本为 v2.15 BQ27505-J3 系统侧 Impedance Track™ 电量监测计,固件版本为 v2.20 BQ27505-J4 系统侧 Impedance Track™ 电量监测计,固件版本为 v2.24 BQ27505-J5 系统侧 Impedance Track™ 电量监测计,固件版本为 v2.29 BQ27520-G4 具有集成 LDO 的系统侧 Impedance Track™ 电量监测计 BQ27530-G1 具有直接电池连接功能的系统侧 Impedance Track 电量监测计 BQ27531-G1 适用于 bq2419x 充电器控制器的电池管理单元 Impedance Track™ 电量监测计 BQ27532-G1 适用于 bq2425x 充电器的电池管理单元 Impedance Track™ 电量监测计 BQ27545-G1 单节电池、电池组侧、Impedance Track™ 电量监测计 BQ27546-G1 采用 DSBGA 封装的单节电池 Impedance Track™ 电池组侧电量监测计 BQ27621-G1 具有动态电压相关性的系统侧电量监测计,电池电量监测计 BQ27741-G1 带集成保护器的电池组侧 Impedance Track™(tm) 电量监测计 BQ27742-G1 具有集成保护功能的单节锂离子电池电量监测计 | 电池电量监测计 BQ3050 符合 SBS 1.1 标准的 2 至 4 节电池电量监测计,提供保护功能 BQ3055 2 节、3 节和 4 节串联锂离子电池组管理器 BQ3060 符合 SBS 1.1 标准的电量监测计和保护器 BQ30Z554-R1 2 节、3 节和 4 节串联锂离子电池组管理器 BQ34110 集成了极少放电型模块的多化合物高电池节数电池电量监测计 BQ34Z100 1 至 16 节电池 Impedance Track™ 电量监测计 | 电池电量监测计 BQ34Z100-G1 多化合物 Impedance Track™ 独立电量监测计 | 电池电量监测计 BQ34Z100-R2 多化合物 Impedance Track™ 独立式电量监测计 BQ34Z110 适用于铅酸电池的宽范围 Impedance Track™ 电量监测计 | 电池电量监测计
硬件开发
评估板
BQ2000EVM 用于电池充电管理 IC 的评估模块 BQ2022AEVM-001 BQ2022A 评估模块 BQ27411EVM-G1A 电池组端 Impedance Track™ 电量监测计评估模块 BQ27411EVM-G1C BQ27411EVM-G1C 电池组端 Impedance Track™ 电量监测计评估模块 BQ27421EVM-G1A BQ27421EVM-G1A 系统端电池电量监测计评估模块板 BQ27421EVM-G1B BQ27421EVM-G1B 系统端电池电量监测计评估模块 BQ27425EVM-G2A BQ27425EVM-G2A 评估模块 BQ27426EVM-738 BQ27426 采用简单易用且重新编程的化学配置文件的 Impedance Track 电量监测计 EVM BQ27427EVM 适用于 BQ27427 具有集成检测电阻的 Impedance Track™ 电池电量监测计的评估模块 BQ27441EVM-G1A 系统端 Impedance Track™ 电池电量监测评估模块 BQ27441EVM-G1B 系统端 Impedance Track™ 电池电量监测评估模块 BQ27510EVM 系统端单节 Impedance Track™ 技术评估模块 BQ27520EVM BQ27520 系统端 Impedance Track™ 电量监测评估模块 BQ27530EVM BQ27530EVM 评估模块 BQ27531EVM BQ27531EVM 评估模块 BQ27532EVM-656 电池充电器解决方案评估模块 BQ27542EVM 锂离子电池电量监测计评估模块 BQ27545EVM BQ27545EVM 评估模块 BQ27546EVM-702 bq27546 采用 Impedance Track™ 技术的电量监测计 BQ27621EVM-G1 系统端 Impedance Track 电量监测计动态电压相关性评估模块 BQ27741EVM BQ27741EVM 具有集成保护装置的电池组端 Impedance TrackT 电量监测计评估模块 BQ27742EVM Bq27742-G1 单节锂离子电池电量监测计可编程评估模块 BQ27750EVM-837 BQ27750 1 节电池可编程电池管理器评估模块 BQ3050EVM-001 bq3050EVM-001 BQ34110EVM-796 适用于极少放电型应用的 bq34110 多化合物 CEDV 电池电量监测计评估模块 BQ34210IQ1EVM-826 适用于系统侧 CEDV 电量监测计的 bq34210-Q1 评估模块 BQ34Z100EVM Bq34z100EVM 评估模块 MKST-3P-ALT-EV2300 EV2300 alternative for use with BQMTESTER and ADVANCED-BQMTESTER
软件
支持软件
BQ20Z40-R1_BQEASY-SW BQ20Z40-R1 bqEASY 软件 BQ20Z45-R1_BQEASY-SW BQ20Z45-R1 bqEASY 软件 BQ20Z60-R1_BQEVSW-SW BQ20Z60-R1 bqEASY 软件 BQ20Z65-R1_BQEVSW-SW BQ20Z65-R1 bqEASY 软件 BQ3060-BQEVSW-SW BQ3060 bqEVSW 软件
应用软件和框架
BQEVSW 适用于 bq30z554-R1 的 bq 评估软件 (bqEVSW) v0.0.92
下载选项
支持软件

BQMTESTER-MKST-UPDATE Software Update to enable BQMTESTER to use MKST-3P-ALT-EV2300

BQ-BATTERY-PROGRAMMER-SW software development kit (SDK) is a collection of robust software command line tools that assist with the process of programming, testing, or assembling packs that use TI Battery management products. The executables in this software work with the MKST-3P-ALT-EV2300 MKS (...)

支持的产品和硬件

支持的产品和硬件

产品
电池电量监测
BQ20Z40 具有 Impedance Track 技术的符合 SBS 的电量监测计,适用于与 BQ29330 共同使用 BQ20Z40-R1 采用 Impedance Track™ 技术且符合 SBS 1.1 标准的电量监测计 BQ27505-J2 系统侧 Impedance Track™ 电量监测计,固件版本为 v2.15 BQ27505-J3 系统侧 Impedance Track™ 电量监测计,固件版本为 v2.20 BQ27505-J4 系统侧 Impedance Track™ 电量监测计,固件版本为 v2.24 BQ27505-J5 系统侧 Impedance Track™ 电量监测计,固件版本为 v2.29 BQ27520-G4 具有集成 LDO 的系统侧 Impedance Track™ 电量监测计 BQ27530-G1 具有直接电池连接功能的系统侧 Impedance Track 电量监测计 BQ27531-G1 适用于 bq2419x 充电器控制器的电池管理单元 Impedance Track™ 电量监测计 BQ27532-G1 适用于 bq2425x 充电器的电池管理单元 Impedance Track™ 电量监测计 BQ27545-G1 单节电池、电池组侧、Impedance Track™ 电量监测计 BQ27546-G1 采用 DSBGA 封装的单节电池 Impedance Track™ 电池组侧电量监测计 BQ27741-G1 带集成保护器的电池组侧 Impedance Track™(tm) 电量监测计 BQ27742-G1 具有集成保护功能的单节锂离子电池电量监测计 | 电池电量监测计 BQ3050 符合 SBS 1.1 标准的 2 至 4 节电池电量监测计,提供保护功能 BQ3055 2 节、3 节和 4 节串联锂离子电池组管理器 BQ3060 符合 SBS 1.1 标准的电量监测计和保护器 BQ30Z554-R1 2 节、3 节和 4 节串联锂离子电池组管理器 BQ34110 集成了极少放电型模块的多化合物高电池节数电池电量监测计 BQ34Z100 1 至 16 节电池 Impedance Track™ 电量监测计 | 电池电量监测计 BQ34Z100-G1 多化合物 Impedance Track™ 独立电量监测计 | 电池电量监测计 BQ34Z100-R2 多化合物 Impedance Track™ 独立式电量监测计 BQ34Z110 适用于铅酸电池的宽范围 Impedance Track™ 电量监测计 | 电池电量监测计
硬件开发
评估板
ADVANCED-BQMTESTER 德州仪器 (TI) 高级 bqMTester 多站测试和程序板 BQ27411EVM-G1A 电池组端 Impedance Track™ 电量监测计评估模块 BQ27411EVM-G1C BQ27411EVM-G1C 电池组端 Impedance Track™ 电量监测计评估模块 BQ27421EVM-G1A BQ27421EVM-G1A 系统端电池电量监测计评估模块板 BQ27421EVM-G1B BQ27421EVM-G1B 系统端电池电量监测计评估模块 BQ27425EVM-G2A BQ27425EVM-G2A 评估模块 BQ27426EVM-738 BQ27426 采用简单易用且重新编程的化学配置文件的 Impedance Track 电量监测计 EVM BQ27427EVM 适用于 BQ27427 具有集成检测电阻的 Impedance Track™ 电池电量监测计的评估模块 BQ27441EVM-G1A 系统端 Impedance Track™ 电池电量监测评估模块 BQ27441EVM-G1B 系统端 Impedance Track™ 电池电量监测评估模块 BQ27510EVM 系统端单节 Impedance Track™ 技术评估模块 BQ27520EVM BQ27520 系统端 Impedance Track™ 电量监测评估模块 BQ27530EVM BQ27530EVM 评估模块 BQ27531EVM BQ27531EVM 评估模块 BQ27532EVM-656 电池充电器解决方案评估模块 BQ27542EVM 锂离子电池电量监测计评估模块 BQ27545EVM BQ27545EVM 评估模块 BQ27546EVM-702 bq27546 采用 Impedance Track™ 技术的电量监测计 BQ27621EVM-G1 系统端 Impedance Track 电量监测计动态电压相关性评估模块 BQ27741EVM BQ27741EVM 具有集成保护装置的电池组端 Impedance TrackT 电量监测计评估模块 BQ27742EVM Bq27742-G1 单节锂离子电池电量监测计可编程评估模块 BQ27750EVM-837 BQ27750 1 节电池可编程电池管理器评估模块 BQMTESTER BQMTESTER 多通道测试和程序板 MKST-3P-ALT-EV2300 EV2300 alternative for use with BQMTESTER and ADVANCED-BQMTESTER
下载选项
支持软件

SLUC168 bq27505-J3 SENC file v2.20

支持的产品和硬件

支持的产品和硬件

产品
电池电量监测
BQ27505-J3 系统侧 Impedance Track™ 电量监测计,固件版本为 v2.20
支持软件

SLUC170 bq27505 Evaluation Software

支持的产品和硬件

支持的产品和硬件

产品
电池电量监测
BQ27505-J2 系统侧 Impedance Track™ 电量监测计,固件版本为 v2.15 BQ27505-J3 系统侧 Impedance Track™ 电量监测计,固件版本为 v2.20 BQ27505-J4 系统侧 Impedance Track™ 电量监测计,固件版本为 v2.24 BQ27505-J5 系统侧 Impedance Track™ 电量监测计,固件版本为 v2.29
支持软件

SLUC367 bqEVSW installer for all bq275xx devices

支持的产品和硬件

支持的产品和硬件

产品
电池电量监测
BQ27505-J2 系统侧 Impedance Track™ 电量监测计,固件版本为 v2.15 BQ27505-J3 系统侧 Impedance Track™ 电量监测计,固件版本为 v2.20 BQ27505-J4 系统侧 Impedance Track™ 电量监测计,固件版本为 v2.24 BQ27505-J5 系统侧 Impedance Track™ 电量监测计,固件版本为 v2.29 BQ27520-G4 具有集成 LDO 的系统侧 Impedance Track™ 电量监测计 BQ27530-G1 具有直接电池连接功能的系统侧 Impedance Track 电量监测计 BQ27545-G1 单节电池、电池组侧、Impedance Track™ 电量监测计
硬件开发
评估板
BQ27510EVM 系统端单节 Impedance Track™ 技术评估模块 BQ27520EVM BQ27520 系统端 Impedance Track™ 电量监测评估模块 BQ27530EVM BQ27530EVM 评估模块 BQ27545EVM BQ27545EVM 评估模块
CAD/CAE 符号

Mathcad Chemistry Selection Tool (Rev. DJ)

SLUC138DJ.ZIP (6840 KB)
设计工具

GASGAUGECHEM-SW 电量监测计化学物更新器

The chemistry updater installer contains data used by the bqEvaluation / bqEVSW / bqEASY tool for selecting the correct or closest chemical identification file for your battery pack.

The battery management studio (bqStudio) chemistry update zip file contains data used by bqStudio for selecting the (...)

支持的产品和硬件

支持的产品和硬件

产品
电池电量监测
BQ20Z40-R1 采用 Impedance Track™ 技术且符合 SBS 1.1 标准的电量监测计 BQ20Z70-V160 采用 Impedance Track™ 技术且符合 SBS 1.1 标准的电量监测计,可与 bq29330 一起使用 BQ20Z80A-V110 采用 Impedance Track™ 技术且符合 SBS 1.1 标准的电量监测计,可与 bq29312A 一起使用 BQ27505-J2 系统侧 Impedance Track™ 电量监测计,固件版本为 v2.15 BQ27505-J3 系统侧 Impedance Track™ 电量监测计,固件版本为 v2.20 BQ27505-J4 系统侧 Impedance Track™ 电量监测计,固件版本为 v2.24
软件
应用软件和框架
BQSTUDIO Battery Management Studio (bqStudio) 软件
下载选项
封装 引脚 CAD 符号、封装和 3D 模型
DSBGA (YZG) 12 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频