产品详情

Rating Catalog Number of series cells (max) 16 Number of series cells (min) 3 Features High-side N-FET driver Operating current (typ) (µA) 40 Vin (max) (V) 75 Operating temperature range (°C) -40 to 85
Rating Catalog Number of series cells (max) 16 Number of series cells (min) 3 Features High-side N-FET driver Operating current (typ) (µA) 40 Vin (max) (V) 75 Operating temperature range (°C) -40 to 85
TSSOP (PW) 16 32 mm² (5 mm × 6.4 mm)
  • CHG and DSG high-side NMOS FET drivers for battery protection fast FET turn-on and turn-off times
  • Pre-charge PFET driver (for current-limited pre-charge of significantly depleted cell-pack)
  • Independent digital enable control for charging and discharging
  • Minimal external components needed
  • Scalable external capacitor-based charge pump to accommodate a different range of FETs in parallel
  • High-voltage tolerant (100-V absolute maximum)
  • Internal switch to enable pack-voltage sensing
  • Common and separate charge and discharge path configuration support
  • Designed to work directly with bq76940, bq76930, and bq76920 battery monitors
  • Current consumption:
    • NORMAL mode: 40 µA
    • SHUTDOWN: < 10 µA maximum
  • CHG and DSG high-side NMOS FET drivers for battery protection fast FET turn-on and turn-off times
  • Pre-charge PFET driver (for current-limited pre-charge of significantly depleted cell-pack)
  • Independent digital enable control for charging and discharging
  • Minimal external components needed
  • Scalable external capacitor-based charge pump to accommodate a different range of FETs in parallel
  • High-voltage tolerant (100-V absolute maximum)
  • Internal switch to enable pack-voltage sensing
  • Common and separate charge and discharge path configuration support
  • Designed to work directly with bq76940, bq76930, and bq76920 battery monitors
  • Current consumption:
    • NORMAL mode: 40 µA
    • SHUTDOWN: < 10 µA maximum

The bq76200 device is a low-power, high-side, N-channel system. A high-side protection avoids ground disconnection in the system and also allows continuous communication between the battery pack and host system. The device has additional P-Channel FET control to allow low-current pre-charge to a deeply depleted battery, and a PACK+ voltage monitor control for the host to sense the PACK+ voltage.

The independent enable inputs allow CHG and DSG FETs to be turned on and off separately, offering great implementation flexibility in battery systems.

The bq76200 device can be used with a companion analog front end (AFE) device such as the bq76920/30/40 family, a 3-series to 15-series Cell Analog Front End Monitoring, and a host microcontroller or dedicated state-of-charge (SOC) tracking gas gauge device.

The bq76200 device is a low-power, high-side, N-channel system. A high-side protection avoids ground disconnection in the system and also allows continuous communication between the battery pack and host system. The device has additional P-Channel FET control to allow low-current pre-charge to a deeply depleted battery, and a PACK+ voltage monitor control for the host to sense the PACK+ voltage.

The independent enable inputs allow CHG and DSG FETs to be turned on and off separately, offering great implementation flexibility in battery systems.

The bq76200 device can be used with a companion analog front end (AFE) device such as the bq76920/30/40 family, a 3-series to 15-series Cell Analog Front End Monitoring, and a host microcontroller or dedicated state-of-charge (SOC) tracking gas gauge device.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相似。
BQ76952 正在供货 适用于锂离子、锂聚合物和磷酸铁锂电池的 3 节至 16 节串联高精度电池监控器和保护器 Fully featured 3-16s cell battery pack monitor with integrated safety features, charge pump and high-side FET driver.
BQ76942 正在供货 适用于 3 节至 10 节串联电池的多节电池监测器和保护器 Fully featured 3-10s cell battery pack monitor with integrated safety features, charge pump and high-side FET driver.

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

BQ76200EVM-606 — bq76200 100V 电池组高侧双 NCH FET 驱动器评估模块

BQ76200EVM-606 是一款组装电路板,可展示具有电池组电压感应使能端的 BQ76200 高侧 N 沟道 FET 驱动器的运行情况。电路板加电后,可以将分流器置于一组接头上,以控制器件特性,通过电路板上的 FET 转换电流。通过螺丝接线端进行电源连接。还可使用接头引脚或端子块将电路板连接到 MCU 板或其他设备,以控制电流路径。

用户指南: PDF
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
参考设计

TIDA-00792 — 多节 36-48V 电池管理系统参考设计

此参考设计旨在为 12 至 15 节锂离子电池或磷酸铁锂电池提供监控、平衡、主保护和电量监测功能。该电路板适合安装在用于工业系统的外壳中。此参考设计采用无需进行代码开发的参数,可提供电池保护和电量监测配置,并且配备高侧保护开关,即使在受到保护时也可就电池状态进行以电池组为基准的简单 SMBus 通信。
支持的产品和硬件
参考设计

TIDA-010030 — 适用于 13 串、48V 锂离子电池组的精准电量计与 50μA 待机电流参考设计

此参考设计是一款具有低待机和运输模式电流消耗、SOC 计算精度高的 13 串 48V 锂离子电池组设计。它能够非常精确地监控各个电芯的电压、电池包电流和温度,并防止锂离子电池包出现过压、欠压、过热、以及过电流现象。基于 bq34z100-g1 的 SOC 计量利用阻抗跟踪算法,可在室温下实现高达 2% 的精度。通过精心设计的辅助电源策略和高效的低静态电流直流/直流转换器 LM5164,本参考设计可实现 50μA 待机功耗和 5μA 运输模式功耗,因此能够节省更多能源并允许更长的运输时间和空闲时间。此外,此设计还支持成熟稳定的固件,有助于缩短产品研发时间。
支持的产品和硬件
参考设计

TIDA-010074 — 具有低电流消耗的 16S-17S 电池组参考设计

此参考设计是一种在待机和运输模式下具有低电流消耗的 16S-17S LiFePO4 锂离子电池组设计,适用于备用电信电池和电动摩托车。它实施为双层 PCB。9S-15S AFE bq76940 可监控前 15 节电池的电压,而双通道通用放大器 LM2904B 可监控第 16 节和第 17 节电池的电压。利用精心设计的辅助电源策略和高效的低静态电流直流/直流转换器 LM5164,该设计可保护电池组不受过压、欠压、过流和过热的破坏,并且可降低待机和运输模式下的功耗,从而实现更长的运输时间和空闲时间。
支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
TSSOP (PW) 16 Ultra Librarian

订购和质量

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款。

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频