Display type
Automotive, LCD bipolar, LCD unipolar
IC integration
Gamma buffer, VCOM
Vin (min) (V)
7
Vin (max) (V)
18
Applications
13 to 21 inches, 21 inches and above, 7 inches or less, 7 to 13 inches
Source driver voltage (min) (V)
7
Source driver voltage (max) (V)
18
Level shifter/scan driver (Ch)
0
Features
Gamma buffer, I2C interface, VCOM or op amp
Rating
Automotive
Operating temperature range (°C)
-40 to 105
Display type
Automotive, LCD bipolar, LCD unipolar
IC integration
Gamma buffer, VCOM
Vin (min) (V)
7
Vin (max) (V)
18
Applications
13 to 21 inches, 21 inches and above, 7 inches or less, 7 to 13 inches
Source driver voltage (min) (V)
7
Source driver voltage (max) (V)
18
Level shifter/scan driver (Ch)
0
Features
Gamma buffer, I2C interface, VCOM or op amp
Rating
Automotive
Operating temperature range (°C)
-40 to 105