CD4013B
- Asynchronous Set-Reset Capability
- Static Flip-Flop Operation
- Medium-Speed Operation: 16 MHz (Typical) Clock Toggle Rate at 10-V Supply
- Standardized Symmetrical Output Characteristics
- Maximum Input Current Of 1-µA at 18 V Over Full Package Temperature Range:
- 100 nA at 18 V and 25°C
- Noise Margin (Over Full Package Temperature Range):
- 1 V at VDD = 5 V
- 2 V at VDD = 10 V
- 2.5 V at VDD = 15 V
The CD4013B device consists of two identical, independent data-type flip-flops. Each flip-flop has independent data, set, reset, and clock inputs and Q and Q outputs. These devices can be used for shift register applications, and, by connecting Q output to the data input, for counter and toggle applications. The logic level present at the D input is transferred to the Q output during the positive-going transition of the clock pulse. Setting or resetting is independent of the clock and is accomplished by a high level on the set or reset line, respectively.
The CD4013B types are supplied in 14-pin dual-in-line plastic packages (E suffix), 14-pin small-outline packages (M, MT, M96, and NSR suffixes), and 14-pin thin shrink small-outline packages (PW and PWR suffixes).
您可能感兴趣的相似产品
功能与比较器件相同,且具有相同引脚
技术文档
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| * | 数据表 | CD4013B CMOS Dual D-Type Flip-Flop 数据表 (Rev. E) | PDF | HTML | 2016年 9月 30日 | ||
| 应用手册 | Power-Up Behavior of Clocked Devices (Rev. B) | PDF | HTML | 2022年 12月 15日 | |||
| 应用手册 | Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) | 2015年 12月 2日 | ||||
| 选择指南 | 逻辑器件指南 2014 (Rev. AA) | 最新英语版本 (Rev.AC) | PDF | HTML | 2014年 11月 17日 | ||
| 用户指南 | LOGIC Pocket Data Book (Rev. B) | 2007年 1月 16日 | ||||
| 应用手册 | Semiconductor Packing Material Electrostatic Discharge (ESD) Protection | 2004年 7月 8日 | ||||
| 用户指南 | Signal Switch Data Book (Rev. A) | 2003年 11月 14日 | ||||
| 应用手册 | Understanding Buffered and Unbuffered CD4xxxB Series Device Characteristics | 2001年 12月 3日 | ||||
| 选择指南 | Logic Guide (Rev. AC) | PDF | HTML | 1994年 6月 1日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
14-24-LOGIC-EVM — 采用 14 引脚至 24 引脚 D、DB、DGV、DW、DYY、NS 和 PW 封装的逻辑产品通用评估模块
14-24-LOGIC-EVM 评估模块 (EVM) 设计用于支持采用 14 引脚至 24 引脚 D、DW、DB、NS、PW、DYY 或 DGV 封装的任何逻辑器件。
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| PDIP (N) | 14 | Ultra Librarian |
| SOIC (D) | 14 | Ultra Librarian |
| SOP (NS) | 14 | Ultra Librarian |
| TSSOP (PW) | 14 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点