产品详情

Function Spread-spectrum clock generator Number of outputs 1 Output frequency (max) (MHz) 108 Core supply voltage (V) 3.3 Output supply voltage (V) 3.3 Input type XTAL Output type LVCMOS Operating temperature range (°C) -40 to 85 Features Multiplier or divider, Pin programmable, Spread-spectrum clocking (SSC) Rating Catalog
Function Spread-spectrum clock generator Number of outputs 1 Output frequency (max) (MHz) 108 Core supply voltage (V) 3.3 Output supply voltage (V) 3.3 Input type XTAL Output type LVCMOS Operating temperature range (°C) -40 to 85 Features Multiplier or divider, Pin programmable, Spread-spectrum clocking (SSC) Rating Catalog
TSSOP (PW) 8 19.2 mm² 3 x 6.4
  • Part of a Family of Easy to use Clock Generator Devices With Optional SSC
  • Crystal Oscillator With Integrated Crystal Capacitors, Selectable Output Frequency and Selectable SSC
  • SSC Controllable via 2 External Pins
    • ±0%, ±0.5%, ±1%, ±2% Center Spread
  • Frequency Multiplication Selectable Between x1 or x4 With one External Control Pin
  • Single 3.3V Device Power Supply
  • Wide Temperature Range -40°C to 85°C
  • Low space Consumption by 8 pin TSSOP Package
  • APPLICATIONS
    • Consumer and Industrial Applications requiring Crystal Oscillator with the possibility of EMI reduction through Spread Spectrum Clocking
  • Part of a Family of Easy to use Clock Generator Devices With Optional SSC
  • Crystal Oscillator With Integrated Crystal Capacitors, Selectable Output Frequency and Selectable SSC
  • SSC Controllable via 2 External Pins
    • ±0%, ±0.5%, ±1%, ±2% Center Spread
  • Frequency Multiplication Selectable Between x1 or x4 With one External Control Pin
  • Single 3.3V Device Power Supply
  • Wide Temperature Range -40°C to 85°C
  • Low space Consumption by 8 pin TSSOP Package
  • APPLICATIONS
    • Consumer and Industrial Applications requiring Crystal Oscillator with the possibility of EMI reduction through Spread Spectrum Clocking

The CDCS502 is a spread spectrum capable, fundamental mode crystal oscillator with selectable frequency multiplication.

It features an advanced gain controlled fundamental mode crystal oscillator stage with a built-in load capacitance of 10pF. This oscillator stage accepts crystals from 8MHz to 32MHz with an ESR of up to 180Ω. The stage can be used with crystals with power dissipation of 50µW and up.

The input signal is processed by a PLL, whose output frequency is either equal to the input frequency or multiplied by the factor of 4.

The PLL is also able to spread the clock signal by ±0%, ±0.5%, ±1% or ±2% centered around the output clock frequency with an triangular modulation.

By this, the device can generate output frequencies between 8MHz and 108MHz with or without SSC from a fundamental mode crystal.

In x1 Mode with an SSC amount of 0%, the device works as a standard crystal oscillator and does not make use of the built in PLL.

The CDCS502 operates in 3.3V environment.

It is characterized for operation from -40°C to 85°C. It is offered in an 8 Pin TSSOP package.

The CDCS502 is a spread spectrum capable, fundamental mode crystal oscillator with selectable frequency multiplication.

It features an advanced gain controlled fundamental mode crystal oscillator stage with a built-in load capacitance of 10pF. This oscillator stage accepts crystals from 8MHz to 32MHz with an ESR of up to 180Ω. The stage can be used with crystals with power dissipation of 50µW and up.

The input signal is processed by a PLL, whose output frequency is either equal to the input frequency or multiplied by the factor of 4.

The PLL is also able to spread the clock signal by ±0%, ±0.5%, ±1% or ±2% centered around the output clock frequency with an triangular modulation.

By this, the device can generate output frequencies between 8MHz and 108MHz with or without SSC from a fundamental mode crystal.

In x1 Mode with an SSC amount of 0%, the device works as a standard crystal oscillator and does not make use of the built in PLL.

The CDCS502 operates in 3.3V environment.

It is characterized for operation from -40°C to 85°C. It is offered in an 8 Pin TSSOP package.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相似
CDCE913 正在供货 具有 2.5V 或 3.3V LVCMOS 输出的可编程 1-PLL VCXO 时钟合成器 CDCS502 is a clock buffer with SSC. CDCE913 has similar functionality but provides frequency synthesis with 3 fan outs and integrated EEPROM
CDCEL913 正在供货 具有 1.8V LVCMOS 输出的可编程 1-PLL VCXO 时钟合成器 CDCS502 is a clock buffer with SSC. CDCEL913 has similar functionality but provides frequency synthesis with 3 fan outs and integrated EEPROM working at 1.8V.

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 3
类型 标题 下载最新的英语版本 日期
* 数据表 Crystal Oscillator / Clock Generator with optional SSC 数据表 2008年 12月 19日
应用手册 Spread Spectrum Clocking Using the CDCS502/503 2009年 8月 19日
用户指南 CDCS502 Performance Evaluation Module 2009年 5月 5日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

CDCM9102EVM — CDCM9102 评估模块

CDCM9102EVM 是 CDCM9102 的评估模块,它是一种低振动时钟发生器,旨在为通信标准(如 PCI Express)提供基准时钟。此器件易于配置和使用。CDCM9102 提供 2 个 100MHz 差分时钟端口。这些端口支持的输出类型包括 LVPECL、LVDS,或者一对 LVCMOS 缓冲器。使用一个 ac 耦合网络来支持 HCSL 信令。用户配置捆绑器件引脚所需的输出缓冲器类型。此外,还提供一个单端 25 MHz 时钟输出端口。此端口的用途包括通用计时、计时以太网物理层 (PHY)、或者为附加的时钟发生器提供一个基准时钟。所有生成的时钟均来自一个单一外部 25MHz (...)

用户指南: PDF
TI.com 上无现货
评估板

CDCS502PERF-EVM — CDCS502 性能评估模块

CDCS502 是可扩频的基本模式晶振,具有可选倍频。晶振频率由 PLL 处理,其输出频率等于输入频率或乘以系数 4。PLL 还可通过三角调制将时钟信号以输出时钟频率为中心扩展 +/-0%、+/-0.5%、+/-1% 或 +/-2%。此评估模块 (EVM) 旨在演示 CDCS502 的电性能。这个完全组装且经过工厂测试的评估板允许对器件的所有功能进行全面验证。
用户指南: PDF
TI.com 上无现货
模拟工具

PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 引脚 CAD 符号、封装和 3D 模型
TSSOP (PW) 8 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频