产品详情

Vs ABS (max) (V) 47 Vs (min) (V) 8.2 Peak output current (A) 3 Control mode STEP/DIR Control interface Hardware (GPIO) Number of full bridges 2 Full-scale current (A) 2.5 RDS(ON) (HS + LS) (mΩ) 400 Sleep current (µA) 10 Microstepping levels 32 Features Current Regulation Rating Catalog Operating temperature range (°C) -40 to 85
Vs ABS (max) (V) 47 Vs (min) (V) 8.2 Peak output current (A) 3 Control mode STEP/DIR Control interface Hardware (GPIO) Number of full bridges 2 Full-scale current (A) 2.5 RDS(ON) (HS + LS) (mΩ) 400 Sleep current (µA) 10 Microstepping levels 32 Features Current Regulation Rating Catalog Operating temperature range (°C) -40 to 85
HTSSOP (PWP) 28 62.08 mm² 9.7 x 6.4
  • PWM Microstepping Stepper Motor Driver
    • Built-In Microstepping Indexer
    • Up to 1/32 Microstepping
  • Multiple Decay Modes
    • Mixed Decay
    • Slow Decay
    • Fast Decay
  • 8.2-V to 45-V Operating Supply Voltage Range
  • 2.5-A Maximum Drive Current at 24 V and
    TA = 25°C
  • Simple STEP/DIR Interface
  • Low Current Sleep Mode
  • Built-In 3.3-V Reference Output
  • Small Package and Footprint
  • Protection Features
    • Overcurrent Protection (OCP)
    • Thermal Shutdown (TSD)
    • VM Undervoltage Lockout (UVLO)
    • Fault Condition Indication Pin (nFAULT)
  • APPLICATIONS
    • Automatic Teller Machines
    • Money Handling Machines
    • Video Security Cameras
    • Printers
    • Scanners
    • Office Automation Machines
    • Gaming Machines
    • Factory Automation
    • Robotics

  • PWM Microstepping Stepper Motor Driver
    • Built-In Microstepping Indexer
    • Up to 1/32 Microstepping
  • Multiple Decay Modes
    • Mixed Decay
    • Slow Decay
    • Fast Decay
  • 8.2-V to 45-V Operating Supply Voltage Range
  • 2.5-A Maximum Drive Current at 24 V and
    TA = 25°C
  • Simple STEP/DIR Interface
  • Low Current Sleep Mode
  • Built-In 3.3-V Reference Output
  • Small Package and Footprint
  • Protection Features
    • Overcurrent Protection (OCP)
    • Thermal Shutdown (TSD)
    • VM Undervoltage Lockout (UVLO)
    • Fault Condition Indication Pin (nFAULT)
  • APPLICATIONS
    • Automatic Teller Machines
    • Money Handling Machines
    • Video Security Cameras
    • Printers
    • Scanners
    • Office Automation Machines
    • Gaming Machines
    • Factory Automation
    • Robotics

The DRV8825 provides an integrated motor driver solution for printers, scanners, and other automated equipment applications. The device has two H-bridge drivers and a microstepping indexer, and is intended to drive a bipolar stepper motor. The output driver block consists of N-channel power MOSFET’s configured as full H-bridges to drive the motor windings. The DRV8825 is capable of driving up to 2.5 A of current from each output (with proper heat sinking, at 24 V and 25°C).

A simple STEP/DIR interface allows easy interfacing to controller circuits. Mode pins allow for configuration of the motor in full-step up to 1/32-step modes. Decay mode is configurable so that slow decay, fast decay, or mixed decay can be used. A low-power sleep mode is provided which shuts down internal circuitry to achieve very low quiescent current draw. This sleep mode can be set using a dedicated nSLEEP pin.

Internal shutdown functions are provided for overcurrent, short circuit, under voltage lockout and over temperature. Fault conditions are indicated via the nFAULT pin.

The DRV8825 provides an integrated motor driver solution for printers, scanners, and other automated equipment applications. The device has two H-bridge drivers and a microstepping indexer, and is intended to drive a bipolar stepper motor. The output driver block consists of N-channel power MOSFET’s configured as full H-bridges to drive the motor windings. The DRV8825 is capable of driving up to 2.5 A of current from each output (with proper heat sinking, at 24 V and 25°C).

A simple STEP/DIR interface allows easy interfacing to controller circuits. Mode pins allow for configuration of the motor in full-step up to 1/32-step modes. Decay mode is configurable so that slow decay, fast decay, or mixed decay can be used. A low-power sleep mode is provided which shuts down internal circuitry to achieve very low quiescent current draw. This sleep mode can be set using a dedicated nSLEEP pin.

Internal shutdown functions are provided for overcurrent, short circuit, under voltage lockout and over temperature. Fault conditions are indicated via the nFAULT pin.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,且具有相同引脚
DRV8824 正在供货 具有电流调节功能和 1/32 微步进的 45V、1.6A 双极步进电机驱动器   Lower current
功能与比较器件相同,但引脚排列有所不同
DRV8424 正在供货 具有集成电流感应功能和 1/256 微步进的 35V、2.5A 双极步进驱动器 DRV8424 is a newer device with integrated current sensing, smart tuning, high microstepping, P2P scalable family and smooth quiet motion
DRV8434 正在供货 具有集成电流检测功能和 1/256 微步进的 48V、2.5A 双极步进电机驱动器 DRV8424 is a newer device with integrated current sensing, smart tuning, high microstepping, P2P scalable family and smooth quiet motion
功能与比较器件相似
DRV8886AT 正在供货 具有集成电流检测和智能调优技术的 37V、2A 双极步进电机驱动器 The DRV8886AT has integrated microstepping up to 1/16, integrated current sensing and adaptive decay mode

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 11
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 DRV8825 Stepper Motor Controller IC 数据表 (Rev. F) PDF | HTML 2014年 7月 24日
应用手册 有刷电机和步进电机电流调节的配置方法 (Rev. B) 英语版 (Rev.B) PDF | HTML 2021年 11月 29日
应用手册 智能步进电机驱动器控制 (Rev. B) 英语版 (Rev.B) PDF | HTML 2021年 8月 16日
应用手册 电机驱动器电路板布局的最佳实践 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2021年 8月 5日
应用手册 Calculating Power Dissipation for a H-Bridge or Half Bridge Driver (Rev. A) PDF | HTML 2021年 7月 22日
应用手册 PowerPAD™ Thermally Enhanced Package (Rev. H) 2018年 7月 6日
EVM 用户指南 DRV88xx EVM GUI (Rev. C) 2017年 4月 27日
更多文献资料 TM4C123x Stepper Motor Control Product Summary 2015年 7月 6日
模拟设计期刊 双极步进马达加速和减速过程应用 英语版 2012年 9月 10日
应用手册 所选封装材料的热学和电学性质 2008年 10月 16日
应用简报 PowerPAD® 轻松实现 (Rev. B) 2004年 5月 12日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DRV8825EVM — 用于 DRV8825 的评估模块

DRV8825EVM 是双路桥接电机驱动器评估模块,它包含器件、布线和软件,可简化对用于驱动客户电机的器件的评估过程。

用户指南: PDF
TI.com 上无现货
支持软件

SLVC342 DRV88xx Software

支持的产品和硬件

支持的产品和硬件

支持软件

SLVC502 Software: DRV8824EVM and DRV8825EVM

支持的产品和硬件

支持的产品和硬件

原理图

DRV88xx Hardware (Rev. A)

SLVC583A.ZIP (721 KB)
原理图

Hardtware: DRV8824EVM and DRV8825EVM

SLVC595.ZIP (411 KB)
参考设计

TIDA-00293 — 采用 DLP® 技术的顶级立体光固化成型印刷 3D 打印机

此 DLP® 3D 打印机参考设计采用了我们的 DLP 3D 结构光软件开发套件 (SDK),您可以利用它构建具有超高分辨率的 3D 物体。这一与众不同的 DLP 技术采用了在高速高精度 3D 打印领域备受推崇的立体光刻工艺。此参考设计采用 DLP LightCrafter™ 4500 评估模块 (EVM),展示了可精确曝光物体层的 DLP 0.45” WXGA 芯片组。该设计还采用了我们的低功耗 MSP430 嵌入式处理器,将层曝光与电机控制同步,以便实现精确的渐进式 3D 打印。
测试报告: PDF
原理图: PDF
参考设计

TIDM-PRINTERPACK — 40 pin Boosterpack for 3D Printer Control

此设计为 40 引脚 BoosterPack,其中整合了用于 3D 打印机操作的所有必要组件。由于所有 I/O 接头位于方便的位置且包含固件,因此开发人员可以立即开始创建自己的经济高效的 3D 打印机。虽然最初意图是用作低成本的 3D 打印机控制解决方案,但其核心是四个 DRV8825 步进电机驱动器,因此让该 BoosterPack 还可以在任何需要多个步进电机的应用中使用。
设计指南: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
HTSSOP (PWP) 28 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频