产品详情

Number of full bridges 1 Vs (min) (V) 8.2 Vs ABS (max) (V) 50 Peak output current (A) 6 RDS(ON) (HS + LS) (mΩ) 200 Sleep current (µA) 10 Control mode PH/EN Control interface Hardware (GPIO) Features Current Regulation Topology Integrated FET Rating Catalog Operating temperature range (°C) -40 to 85
Number of full bridges 1 Vs (min) (V) 8.2 Vs ABS (max) (V) 50 Peak output current (A) 6 RDS(ON) (HS + LS) (mΩ) 200 Sleep current (µA) 10 Control mode PH/EN Control interface Hardware (GPIO) Features Current Regulation Topology Integrated FET Rating Catalog Operating temperature range (°C) -40 to 85
HTSSOP (PWP) 28 62.08 mm² 9.7 x 6.4
  • Single H-Bridge PWM Motor Driver
    • Single Brushed-DC Motor Driver
    • 1/2 Bipolar Stepper Motor Driver
  • 5-A peak or 3.5-A rms Output Current
  • 6.5- to 45-V Operating Supply Voltage Range
  • Simple PH/EN Control Interface
  • Multiple Decay Modes
    • Mixed Decay
    • Slow Decay
    • Fast Decay
  • Low-Current Sleep Mode (10 µA)
  • Small Package and Footprint
    • 28 HTSSOP (PowerPAD)
  • Protection Features
    • VM Undervoltage Lockout (UVLO)
    • Overcurrent Protection (OCP)
    • Thermal Shutdown (TSD)
    • Fault Condition Indication Pin (nFAULT)
  • APPLICATIONS
    • Automatic Teller and Money Handling Machines
    • Video Security Cameras
    • Multi-Function Printers and Scanners
    • Office Automation Machines
    • Gaming Machines
    • Factory Automation and Robotics
    • Stage Lighting Equipment

All other trademarks are the property of their respective owners

  • Single H-Bridge PWM Motor Driver
    • Single Brushed-DC Motor Driver
    • 1/2 Bipolar Stepper Motor Driver
  • 5-A peak or 3.5-A rms Output Current
  • 6.5- to 45-V Operating Supply Voltage Range
  • Simple PH/EN Control Interface
  • Multiple Decay Modes
    • Mixed Decay
    • Slow Decay
    • Fast Decay
  • Low-Current Sleep Mode (10 µA)
  • Small Package and Footprint
    • 28 HTSSOP (PowerPAD)
  • Protection Features
    • VM Undervoltage Lockout (UVLO)
    • Overcurrent Protection (OCP)
    • Thermal Shutdown (TSD)
    • Fault Condition Indication Pin (nFAULT)
  • APPLICATIONS
    • Automatic Teller and Money Handling Machines
    • Video Security Cameras
    • Multi-Function Printers and Scanners
    • Office Automation Machines
    • Gaming Machines
    • Factory Automation and Robotics
    • Stage Lighting Equipment

All other trademarks are the property of their respective owners

The DRV8829 is a brushed-DC motor or 1/2 bipolar stepper driver for industrial applications. The device ouptut stage consists of an N-channel power MOSFET H-bridge driver. The DRV8829 is capable of driving up to 5-A peak current or 3.5-A rms current (with proper printed-circuit-board ground plane for thermal dissipation and at 24 V and TA = 25°C).

The PH/EN pins provide a simple control interface. An internal sense amplifier allows for adjustable current control. A low-power sleep mode is provided for very low quiescent current standby using a dedicated nSLEEP pin. Current regulation decay mode can be set to slow, fast, or mixed decay.

Internal protection functions are provided for undervoltage, overcurrent, short-circuits, and overtemperature. Fault conditions are indicated by a nFAULT pin.

The DRV8829 is a brushed-DC motor or 1/2 bipolar stepper driver for industrial applications. The device ouptut stage consists of an N-channel power MOSFET H-bridge driver. The DRV8829 is capable of driving up to 5-A peak current or 3.5-A rms current (with proper printed-circuit-board ground plane for thermal dissipation and at 24 V and TA = 25°C).

The PH/EN pins provide a simple control interface. An internal sense amplifier allows for adjustable current control. A low-power sleep mode is provided for very low quiescent current standby using a dedicated nSLEEP pin. Current regulation decay mode can be set to slow, fast, or mixed decay.

Internal protection functions are provided for undervoltage, overcurrent, short-circuits, and overtemperature. Fault conditions are indicated by a nFAULT pin.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 9
类型 标题 下载最新的英语版本 日期
* 数据表 DRV8829 5-A 45-V Single H-Bridge Motor Driver 数据表 (Rev. E) PDF | HTML 2015年 8月 31日
应用手册 了解电机驱动器电流额定值 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2024年 8月 6日
应用手册 有刷电机和步进电机电流调节的配置方法 (Rev. B) 英语版 (Rev.B) PDF | HTML 2021年 11月 29日
应用手册 电机驱动器电路板布局的最佳实践 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2021年 8月 5日
应用手册 Calculating Power Dissipation for a H-Bridge or Half Bridge Driver (Rev. A) PDF | HTML 2021年 7月 22日
应用手册 PowerPAD™ Thermally Enhanced Package (Rev. H) 2018年 7月 6日
更多文献资料 TM4C123x Stepper Motor Control Product Summary 2015年 7月 6日
应用手册 所选封装材料的热学和电学性质 2008年 10月 16日
应用简报 PowerPAD® 轻松实现 (Rev. B) 2004年 5月 12日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DRV8829EVM — 用于 DRV8829 的评估模块

DRV8829 评估模块包含两个带相位/启用控制接口的 5.0A 单 H 桥式电机驱动器以及少量可用来驱动单个双极步进电机的外部组件。板载 MSP430 MCU 与软件/GUI 提供信令和控制并支持高达 512 的微步进。通过 DRV8829EVM,设计人员能够轻松快速地在其特定应用中评估 DRV8829 电机驱动器的性能。

用户指南: PDF
TI.com 上无现货
支持软件

SLVC365 DRV8828-29 Software

支持的产品和硬件

支持的产品和硬件

产品
有刷直流 (BDC) 电机驱动器
DRV8828 具有 32 级电流调节功能的 47V、3A H 桥电机驱动器 DRV8829 具有 32 级电流调节功能的 50V、5A 半双极步进电机驱动器
硬件开发
评估板
DRV8829EVM 用于 DRV8829 的评估模块
原理图

Hardware: CPG006 - DRV8828/29 EVM

SLVC585.ZIP (340 KB)
封装 引脚 CAD 符号、封装和 3D 模型
HTSSOP (PWP) 28 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频