产品详情

Vs ABS (max) (V) 11.8 Vs (min) (V) 2.5 Peak output current (A) 2 Control mode PH/EN, STEP/DIR Control interface Hardware (GPIO) Number of full bridges 2 Full-scale current (A) 1.5 RDS(ON) (HS + LS) (mΩ) 305 Sleep current (µA) 0.6 Microstepping levels 32 Decay mode Mixed Features Current Regulation Rating Catalog Operating temperature range (°C) -40 to 85
Vs ABS (max) (V) 11.8 Vs (min) (V) 2.5 Peak output current (A) 2 Control mode PH/EN, STEP/DIR Control interface Hardware (GPIO) Number of full bridges 2 Full-scale current (A) 1.5 RDS(ON) (HS + LS) (mΩ) 305 Sleep current (µA) 0.6 Microstepping levels 32 Decay mode Mixed Features Current Regulation Rating Catalog Operating temperature range (°C) -40 to 85
VQFN (RGE) 24 16 mm² (4 mm × 4 mm) HTSSOP (PWP) 24 49.92 mm² (7.8 mm × 6.4 mm)
  • Dual-H-Bridge Current-Control Motor Driver
    • Capable of Driving Two DC Motors or One
      Stepper Motor
  • Two Control Modes:
    • Built-In Indexer Logic With Simple
      STEP/DIRECTION Control and Up to
      1/32-Step Microstepping
    • PHASE/ENABLE Control, With the Ability to
      Drive External References for > 1/32-Step
      Microstepping
  • Output Current 1.5-A Continuous, 2.2-A Peak per
    H-Bridge (at VM = 5 V, 25°C)
  • Low RDS(ON): 305-mΩ HS + LS
    (at VM = 5 V, 25°C)
  • Wide Power Supply Voltage Range:
    2.5 V to 10.8 V
  • Dynamic tBLANK and Mixed Decay Modes for
    Smooth Microstepping
  • PWM Winding Current Regulation and Limiting
  • Thermally Enhanced Surface-Mount Package
  • Dual-H-Bridge Current-Control Motor Driver
    • Capable of Driving Two DC Motors or One
      Stepper Motor
  • Two Control Modes:
    • Built-In Indexer Logic With Simple
      STEP/DIRECTION Control and Up to
      1/32-Step Microstepping
    • PHASE/ENABLE Control, With the Ability to
      Drive External References for > 1/32-Step
      Microstepping
  • Output Current 1.5-A Continuous, 2.2-A Peak per
    H-Bridge (at VM = 5 V, 25°C)
  • Low RDS(ON): 305-mΩ HS + LS
    (at VM = 5 V, 25°C)
  • Wide Power Supply Voltage Range:
    2.5 V to 10.8 V
  • Dynamic tBLANK and Mixed Decay Modes for
    Smooth Microstepping
  • PWM Winding Current Regulation and Limiting
  • Thermally Enhanced Surface-Mount Package

The DRV8834 provides a flexible motor driver solution for toys, printers, cameras, and other mechatronic applications. The device has two H-bridge drivers, and is intended to drive a bipolar stepper motor or two DC motors.

The output driver block of each H-bridge consists of N-channel power MOSFETs configured as an H-bridge to drive the motor windings. Each H-bridge includes circuitry to regulate or limit the winding current.

With proper PCB design, each H-bridge of the DRV8834 can driving up to 1.5-A RMS (or DC) continuously, at 25°C with a VM supply of 5 V. The device can support peak currents of up to 2.2 A per bridge. Current capability is reduced slightly at lower VM voltages.

Internal shutdown functions with a fault output pin are provided for overcurrent protection, short-circuit protection, undervoltage lockout and overtemperature. A low-power sleep mode is also provided.

The DRV8834 is packaged in a 24-pin HTSSOP or VQFN package with PowerPAD™ (Eco-friendly: RoHS & no Sb/Br).

The DRV8834 provides a flexible motor driver solution for toys, printers, cameras, and other mechatronic applications. The device has two H-bridge drivers, and is intended to drive a bipolar stepper motor or two DC motors.

The output driver block of each H-bridge consists of N-channel power MOSFETs configured as an H-bridge to drive the motor windings. Each H-bridge includes circuitry to regulate or limit the winding current.

With proper PCB design, each H-bridge of the DRV8834 can driving up to 1.5-A RMS (or DC) continuously, at 25°C with a VM supply of 5 V. The device can support peak currents of up to 2.2 A per bridge. Current capability is reduced slightly at lower VM voltages.

Internal shutdown functions with a fault output pin are provided for overcurrent protection, short-circuit protection, undervoltage lockout and overtemperature. A low-power sleep mode is also provided.

The DRV8834 is packaged in a 24-pin HTSSOP or VQFN package with PowerPAD™ (Eco-friendly: RoHS & no Sb/Br).

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同。
DRV8849 正在供货 具有智能调优和集成电流检测功能的 38V 1.5A 双步进电机驱动器 Higher voltage support with 1/256 microstepping
DRV8845 正在供货 采用智能调优技术的 35V、1.5A 四路 H 桥电机驱动器 Higher voltage support
DRV8846 正在供货 具有 1/32 微步进和智能调优自适应衰减的 18V、1.4A 双极步进电机驱动器 Higher voltage support

技术文档

未找到结果。请清除搜索并重试。
查看全部 8
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 DRV8834 Dual-Bridge Stepper or DC Motor Driver 数据表 (Rev. D) PDF | HTML 2015-3-26
应用手册 了解电机驱动器电流额定值 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2024-8-6
应用手册 有刷电机和步进电机电流调节的配置方法 (Rev. B) 英语版 (Rev.B) PDF | HTML 2021-11-29
应用手册 电机驱动器电路板布局的最佳实践 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2021-8-5
应用手册 Calculating Power Dissipation for a H-Bridge or Half Bridge Driver (Rev. A) PDF | HTML 2021-7-22
应用手册 PowerPAD™ Thermally Enhanced Package (Rev. H) 2018-7-6
更多文献资料 TM4C123x Stepper Motor Control Product Summary 2015-7-6
应用简报 PowerPAD® 轻松实现 (Rev. B) 2004-5-12

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DRV8834EVM — DRV8834 评估模块

DRV8834 评估模块 (EVM) 展示了来自德州仪器 (TI) 的 DRV8834 电机驱动器的功能和性能。该 EVM 附带板载 MSP430 微控制器,该微控制器已使用一组有用的算法进行预编程,用于驱动一个步进电机或两个刷式直流电机。使用图形用户界面,可以通过用户的计算机经由 USB 端口控制 EVM。MSP430 的调节电压由 LP2985-33 单通道 LDO 提供。此 EVM 可在 2.5V 至 10.8V 的电源电压下工作。

用户指南: PDF
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
支持软件

SLVC421 — DRV8834 Software

支持的产品和硬件
仿真模型

DRV8834 IBIS Model

SLVM656.ZIP (57 KB) - IBIS 模型
支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
VQFN (RGE) 24 Ultra Librarian
HTSSOP (PWP) 24 Ultra Librarian

订购和质量

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频