INA209
- SENSES BUS VOLTAGES FROM 0V TO +26V
- REPORTS CURRENT, VOLTAGE, AND POWER; STORES PEAKS
- TRIPLE WATCHDOG LIMITS:
- Lower Warning with Delay
- Upper Over-limit, No Delay
- Fast Analog Critical
- HIGH ACCURACY: 1% MAX OVER TEMP
- APPLICATIONS
- SERVERS
- TELECOM EQUIPMENT
- AUTOMOTIVE
- POWER MANAGEMENT
- BATTERY CHARGERS
- WELDING EQUIPMENT
- POWER SUPPLIES
- TEST EQUIPMENT
I2C is a trademark of NXP Semiconductors.
All other trademarks are the property of their respective owners.
The INA209 is a high-side current shunt and power monitor with an I2C interface. The INA209 monitors both shunt drop and shunt bus voltage. A programmable calibration value, combined with an internal multiplier, enables direct readouts in amperes. An additional multiplying register calculates power in watts. The INA209 features two separate, onboard watchdog capabilities: a warning comparator and an over-limit comparator. The warning comparator is useful for monitoring lower warning limits and incorporates a user-defined delay. The over-limit comparator assists with monitoring upper limits that could require immediate system shutdown.
The INA209 also includes an analog comparator and a programmable digital-to-analog converter (DAC) that combine to provide the fastest possible responses to current overload conditions.
The INA209 can be used together with hot swap controllers that already use a current sense resistor. The INA209 full-scale range can be selected to be either within the hot-swap controller sense limits, or wide enough to include them.
The INA209 senses across shunts on buses that can vary from 0V to 26V. The device uses a single +3V to +5.5V supply, drawing a maximum of 1.5mA of supply current. It is specified for operation from -25°C to +85°C.
技术文档
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | High-Side Measurement, Bi-Directional Current/Power Monitor with I2C Interface 数据表 (Rev. B) | 2009-3-27 | |||
| 应用手册 | Understanding the I2C Bus (Rev. A) | PDF | HTML | 2026-10-19 | |||
| 应用手册 | 将印刷电路板覆铜迹线用作电流检测 分流电阻器 | PDF | HTML | PDF | HTML | 2026-5-6 | ||
| 应用简报 | 监测电流以识别多种超限情况 (Rev. C) | PDF | HTML | 英语版 (Rev.C) | PDF | HTML | 2025-10-13 | |
| 应用手册 | 电流检测放大器的 ESD、EOS 和闩锁效应事件的风险和预防 | PDF | HTML | 英语版 | PDF | HTML | 2024-12-11 | |
| 应用简报 | 集成式电流检测模数转换器 (Rev. A) | PDF | HTML | 英语版 (Rev.A) | PDF | HTML | 2022-12-2 | |
| 应用手册 | 数字电源监控器入门 (Rev. A) | 英语版 (Rev.A) | PDF | HTML | 2021-10-20 | ||
| 应用手册 | Digital Interfaces for Current Sensing Devices (Rev. A) | PDF | HTML | 2021-9-30 | |||
| 用户指南 | USB DIG Platform User's Guide (Rev. A) | 2010-2-14 | ||||
| 更多文献资料 | INA209EVM Quick-Start Guide (Video) (Rev. A) | 2008-4-17 |
设计与开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
SBOC251 — INA209EVM Source Code
INA209SW-LINUX — 用于 INA209 的 Linux 驱动程序
Linux 驱动程序支持 INA209 电流/功率监测计。Linux 驱动程序支持通过 I2C 总线和接口与硬件监测子系统进行通信。
Linux 主线状态在 Linux 主线中提供:是
可通过 git.ti.com 获取:不适用
- ina209
与该器件关联的文件为:
- drivers/hwmon/ina209.c
- Documentation/devicetree/bindings/i2c/ina209.txt
- linux/platform_data/ina2xx.h
- Documentation/hwmon/ina209
SBOC248 — INA209EVM Software
ANALOG-ENGINEER-CALC — PC software analog engineer's calculator
模拟工程师计算器旨在加快模拟电路设计工程师经常运用的许多重复性计算。该基于 PC 的工具提供图形界面,其中显示各种常见计算列表,从使用反馈电阻器设置运算放大器增益到选择合适的电路设计元件,以稳定模数转换器 (ADC) 驱动器缓冲器电路。
除了可用作独立工具之外,该计算器还能很好地与模拟工程师口袋参考中所述的概念配合使用。
CS-AMPLIFIER-ERROR-TOOL — Current Sense Amplifier Comparison and Error Tool
SBOR021 — Power Monitor Tool
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| TSSOP (PW) | 16 | Ultra Librarian |