Product type
Analog output
Common-mode voltage (max) (V)
26
Common-mode voltage (min) (V)
-0.2
Input offset (±) (max) (µV)
150
Input offset drift (±) (typ) (µV/°C)
0.2
Features
Dual Channel, Low-side Capable
Rating
Catalog
Voltage gain (V/V)
20, 50, 100, 200
CMRR (min) (dB)
84
Bandwidth (kHz)
105, 150, 210, 350
Supply voltage (max) (V)
5.5
Supply voltage (min) (V)
2.7
Iq (max) (mA)
0.5
Number of channels
2
Comparators (#)
0
Gain error (%)
0.8
Gain error drift (±) (max) (ppm/°C)
20
Slew rate (V/µs)
2
Operating temperature range (°C)
-40 to 125
Product type
Analog output
Common-mode voltage (max) (V)
26
Common-mode voltage (min) (V)
-0.2
Input offset (±) (max) (µV)
150
Input offset drift (±) (typ) (µV/°C)
0.2
Features
Dual Channel, Low-side Capable
Rating
Catalog
Voltage gain (V/V)
20, 50, 100, 200
CMRR (min) (dB)
84
Bandwidth (kHz)
105, 150, 210, 350
Supply voltage (max) (V)
5.5
Supply voltage (min) (V)
2.7
Iq (max) (mA)
0.5
Number of channels
2
Comparators (#)
0
Gain error (%)
0.8
Gain error drift (±) (max) (ppm/°C)
20
Slew rate (V/µs)
2
Operating temperature range (°C)
-40 to 125